QGH1336803-04

Diagnostics (Diag) screen menus

In Diag, you can verify the front panel LEDs, and view meter information.

The meter’s display screen and buttons allow you to navigate to the Diag.

To view Diag screens, follow these steps:

  1. From the Home page, use Up or Down button to navigate to Maintain.
  2. Press OK.
  3. Use Up or Down button to navigate to Diag.
  4. Press OK.
  5. Press the Down button to navigate to the next Diag screen.
  6. Press Left button to exit.

Diag menus screen

Below is the list of Diag parameters that are displayed on the EM6433H, EM6436H, and EM6459H meter models supporting RS- 485 communication.

Below is the list of Diag parameters that are displayed on the EM6436H and EM6459H meter models not supporting RS- 485 communication.

Diag parameters

Screens Description

All LED on

On entering Diag screen, all LED on the front panel light up. This indicates that the front panel LED and display are operating correctly.

  • The display for each line shows four eights (8888), four decimal points (....) , negative indicators(-), M and K indicators lit up.

  • All Load bar LED and Energy LED lit up.

Serial number

Displays the meter serial number, for example SL1200005174.

NOTE: Ensure you have your meter’s serial number information available while contacting Technical Support for help.

Meter Model

Displays the meter model number.

OS version

Displays the operating system version number, for example OS 1.00.0.

RS version

Displays the reset (boot code) version number, for example RS 1.00.0.

Diagnostics error code

Displays the error codes of the meter for diagnostics. For example: 0041 is the error code for Over-Running energy pulse output.

Communication error code

Displays the communication errors of the meter.

ID, BAUD, Parity

Displays the unit ID, baud rate, and parity values of the meter.

Meter On hours

Displays the meter on (auxiliary / control power ON) duration, for example hhhhhh:mm

NOTE: Meter On hours are displayed with 6 digit Hours and 2 digit Minutes.

Power interruptions

Displays the power interruptions counter.

Setup edit *

Displays the number of setup edit performed.

Last edit time *

Displays the last edit time of setup edit performed, for example hhhhhh:mm

NOTE: Last edit time are displayed with 6 digit Hours and 2 digit Minutes.

Button functions in viewing Diag screen

Mode Button Function
Diag menu

To navigate to the next screen.

To navigate to the previous screen.

Press the Left button to exit Diag screen.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?