QGH1336803-04

Analog load bar

  • Unique indication of total load % with respect to the full scale through the 12 LED at the right side of the display.

  • A bar graph indicating 10% load through each LED.

  • The load bar help in finding the total load. To calculate total load, count the number of illuminated LED, and multiply by 10.

Load percentage and bar graph indication

Load percentage Bar graph display
Less than 10% No LED is lit.
Between 10% to 40% Amber LED get lit.
Between 50% to 80% Green LED get lit to indicate that the load is acceptable and should not be increased further.
Above 80% Red LED get lit to indicate that the load has exceeded the sanctioned limit and is dangerous.

Indicators

Kilo, Mega, and negative

Kilo: When lit, indicates that the reading is in Kilo (103). 10,000 is displayed as 10.00 K and 1000 as 1000.
Mega: When lit, indicates that the reading is in Mega (106). 10,000 K is shown as 10.00 M and 1000 K as 1000 K.
Giga: When Kilo and Mega are lit together, the reading is in Giga (109). 10,000 M is shown as 10.00 G and 1000 M as 1000 M.

Negative: When lit, indicates a negative reading.

  • VAR (reactive power) displays negative indication based on quadrant of operation.

  • When current is reversed: W (active power) and PF (power factor) display negative indication.

Decimal point scaling

Giga (M+K), Mega (M), Kilo (K), and decimal point scaling – RMS, Current, Voltage and Energy

RMS Reading Indicator
Less than 0.001 K, M OFF, displays 0.000
Less than 9999 K, M OFF
Above 9999 K ON, M OFF
Above 9999 K M ON, K OFF
Above 9999 M Giga (K + M indicators ON)
Up to 9999 G Giga
Above 9999 G Display shows Hi

RMS readings are four digits. Energy readings have eight digits (5+3), including three fractional digits. The maximum number the meter handles is 9,999 G for RMS and 99,999.999 G for energy values.

Energy readings of the power meter will overflow when either Delivered (Utility), or Delivered (Alternate Source), or Total (Utility + Alternate Source) energy reaches 99,999.999 G. This depends on PT (VT) and CT ratios programmed in the meter.

Giga (M+K), Mega (M), Kilo (K), and decimal point scaling – Power

RMS Reading Indicator
Less than 0.001 K, M OFF, displays 0.000
Less than 9999 K ON, M OFF
Above 9999 K OFF, M ON
Above 9999 K M ON, K ON
Above 9999 M Giga (K + M indicators ON)
Up to 9999 G Giga
Above 9999 G Display shows Hi

RMS readings are four digits.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?