Feature summary
| Parameter | EM6433H | EM6436H | EM6459H |
|---|---|---|---|
| Accuracy Class for Wh |
Class 1 Class 0.5 |
Class 1 Class 0.5 |
— |
| Accuracy Class for VARh |
2.0 |
2.0 |
— |
| Accuracy Class for VAh |
± 1% ± 0.5 |
± 1% ± 0.5 |
— |
| Sampling rate per cycle | 32 | 32 | 32 |
Current:
|
ü | ü | ü |
Voltage:
|
— | ü | ü |
| Frequency | — | ü | ü |
Power:
NOTE: The meter can measure and display only one power parameter
at a time based on the type of power programmed.
|
ü | ü | — |
|
Energy: kWh, kVAh, kVARh (2 Quadrant)
NOTE: The meter can measure and display only one energy parameter
at a time based on the type of power programmed.
|
ü | ü | — |
| % unbalance: Maximum 3-phase for current | — | ü | ü |
|
Meter On hours Load Run hours Power Interruptions |
ü | ü |
Meter On hours Power Interruptions |
Phase angle
|
— | ü | ü |
| Communication | RS-485 Modbus RTU |
RS-485 Modbus RTU (selected references only) |
RS-485 Modbus RTU (selected references only) |
| Old registers: Retrieval of last cleared values of energy and Run hours | ü | ü | — |