Setup parameters
Name on display | Description | Input range | Default value |
---|---|---|---|
TYPE |
TYPE: Power System Configurations | [1P.Ln, 1P.LL, 1P.3L, 3P.3L, 3P.4L]
NOTE: Other power system
configurations can be set through ION setup.
|
3P.4L |
VT |
VT: Voltage Transformer | [no.Vt, 2.VT, 3.VT, 1.VT]
NOTE: The VT Connect parameters are
enabled based on selected power system configuration. |
no.Vt |
VT.PR |
Vt.Pr: Primary Voltage (V L-L) | [0100 V to 999000 V]
NOTE: VT.PR will not be enabled if VT Connect
is no.VT.
|
415 |
VT.SE |
Vt.SE: Secondary Voltage (V L-L) | [100, 110, 115, 120, 415]
NOTE: VT.SE will not be enabled if
VT Connect is no.VT.
|
415 |
CT |
Ct: Current Transformer | [A.1, A.2, A.3, A.12, A.23, A.31, A.123]
NOTE: The CT terminal
parameters are enabled based on the selected power system and VT connect
configuration.
|
A.123 |
CT.PR |
Ct.Pr: CT Primary | [1 A to 32760 A]
NOTE: CT primary can be set to 32767 A through
communication.
|
100 |
CT.SE |
Ct.SE: CT Secondary | [1 A, 5 A] | 5 |
FREQ |
FrEq: System Frequency | [50 Hz, 60 Hz] | 50 |
A.SUP |
A.SUP: A.Suppression (Minimum current at which meter starts functioning) | [5 to 99 mA] | 005 |
LABL |
LABL: Phase labeling | [123, Abc, rst, pqr, ryb] | 123 |
FS% |
FS%: Full scale value (Rescaling analog load bar with respect to CT loading) | [1 to 100] | 100 |
P.SEL |
P.SEL: Parameter selection | [VA, W, VAR] | W |
LED |
LED: LED parameter | [OFF, INTG] | OFF |
L.PLS |
L.PLS: Pulses per energy | [1 to 9999000] | 1 |
COMM |
COMM: Communication
|
[ON, RTFT, OFF] | ON |
ID |
ID: Unit ID | [1-247] | 1 |
BAUD |
BAUD: BPS (Baud rate per second) | [4800, 9600, 19200, 38400] | 19200 |
PRTY |
PRTY: Parity | [Even, Odd, None] | Even |
PASS |
PASS: Password | Can
be configured from 0000 to 9999
NOTE: Record your password in a secure
location.
|
0000 |