IPC (Integrated Power Center)

Class 2230 / Refer to Document 2230DB0601

Integrated Power Center

Integrated Power Center

IPC Interior

The custom-designed Integrated Power Center (IPC) combines electrical distribution equipment and building management controls into a single factory-assembled and wired integrated system. IPC has much greater design flexibility for producing a fully customized solution integrating a variety of distribution and control components, including:

  • Panelboards: I-Line, NF, NQ, and Column-width

  • Surge Suppression: SPD integral to panel and/or separately mounted

  • Lighting Controls: Powerlink™ or lighting contactors

  • Monitoring/Metering: PowerLogic™ power meters, circuit monitors, branch circuit monitoring, and system display meters

  • Power quality and power conditioning

  • Building automation

  • HVAC controls

Equipment spaces including factory-installed lighting contactors are available in three configurations:

  1. Unwired: Mounted in cell only

  2. Line side wired: Line side of each pole is wired to a branch circuit breaker

  3. Fully wired: Line side of each pole is wired to a branch circuit breaker, load side of each pole is wired to a terminal block

Integrated Power Centers are NEMA 1 rated and meet the requirements of UL 891. As with all integrated solutions, IPCs are shipped to the site fully assembled, completely pre-tested and ready-to-install. Individual IPC configurations include panel sections in full height, stacked, or side-by-side arrangements. IPC sections measure:

  • 84 in. (2134 mm) High

  • 10.25 (260 mm) Deep

  • Widths vary, depending upon customer specifications

Typical applications for IPC equipment include:

  • Retail stores / Grocery stores

  • Office buildings / Public buildings

  • Shopping malls / Strip malls

  • Schools/Universities

  • Restaurants / Food service

  • Hotels/Motels

  • Warehouses

  • Equipment rooms

MPS and IPC Layout, Lead Time, and Pricing

Contact your local Schneider Electric representative or distributor.

MPS and IPC Shipping

MPS and IPC lineups are shipped factory-assembled and pre-wired. Customers may specify single- or multiple-section shipping splits (some limitations apply). In addition, lineups may be ordered with or without factory-installed power cables.

Feedback