MPS (Modular Panelboard System)

Class 2210, 2220 / Refer to Document 2735CT0001

Modular Panelboard System

Modular Panelboard System

MPS Interior

The pre-engineered Modular Panelboard System (MPS) bundles electrical distribution equipment into a single factory-assembled and wired integrated system. This approach replaces the traditional method of independently mounting each panelboard and lighting control system. MPS allows for the integration of a variety of components including:

  • Panelboards: I-Line, NF, NQ, and Column-width

  • Surge Suppression: SPD integral to panel and/or separately mounted

  • Lighting Controls: Powerlink™ or lighting contactors

  • Monitoring/Metering: PowerLogic™ power meters, circuit monitors, branch circuit monitoring, and system display meters

Equipment spaces including factory-installed lighting contactors are available in three configurations:

  1. Unwired: Mounted in cell only

  2. Line side wired: Line side of each pole is wired to a branch circuit breaker

  3. Fully wired: Line side of each pole is wired to a branch circuit breaker, load side of each pole is wired to a terminal block

Built on a panelboard platform, Modular Panelboard System sections are NEMA 1-rated and meet the requirements of UL 67. Individual MPS configurations include panel sections in full-height, stacked or side-by-side arrangements. Individual sections measure:

  • 86 in. (2184 mm) high

  • 10–44 in. (254–1118 mm) wide

  • 9.5 in. (241 mm) deep

Typical applications for MPS equipment include:

  • Restaurants / Food service

  • Office buildings / Public buildings

  • Warehouses

  • Schools / Universities

Feedback