IPC2™ (Integrated Power Center 2)

Class 2230 / Refer to Document 2230DB0601

Integrated Power Center 2

Integrated Power Center 2

The Integrated Power Center 2 (IPC2™) provides maximum design flexibility. In addition to the features found in the Integrated Power Center (IPC), IPC2 lineups are free-standing enclosures that can be front and rear-aligned. IPC2 has the ability to incorporate:

  • Panelboards: I-Line, NF, and NQ

  • Transformers: 300 kVA (max)

    • K-rated also available; may limit max kVA size of transformer

  • Individually mounted circuit breakers

  • Surge Suppression: SPD integral to panel and/or separately mounted

  • Automatic Transfer Switch: Open type 400 A 3-pole maximum including a variety of options

  • Lighting Controls: Powerlink™ or lighting contactors

  • PowerLogic™ Monitoring / Metering: power meters, circuit monitors, branch circuit monitoring, and system display meters

  • Building Management Systems

As a stand-alone solution, the IPC2 family provides the flexibility to enter and/or exit the section from either the top or bottom. IPC2 is offered in a variety of widths and depths:

  • 24–48 in. (610–1219 mm) Wide

  • 24–36 in. (610–915 mm) Deep

Typical applications for IPC2 equipment include:

  • Schools/Universities

  • Office buildings

  • Data centers

  • Industrial facilities

  • Casinos

  • Healthcare
  • Hotels

  • Any project with panels and transformers

ICP2 Layout, Lead Time, and Pricing

Contact your local Schneider Electric representative or distributor.

IPC2 Shipping

IPC2 lineups are shipped fully assembled and ready-to-install. Customers may specify single- or multiple-section shipping splits (some limitations apply). In addition, lineups may be ordered with or without factory-installed power cables.

Integrated Power Center 2 Transformer Combo

IPC2 Transformer Combo

For projects having both 480Y/277 V and 208Y/120 V requirements, the Integrated Power Center 2 (IPC2) Transformer Combo is the perfect solution. One of the most popular members of the IPC2 product family, the IPC2 Transformer Combo has been recognized by the industry multiple times for its innovative design.

As a stand-alone solution, the IPC2 Transformer Combo is appropriate when panelboards and transformers are installed in close proximity to each other. It provides the flexibility to enter and/or exit the section from either the top or the bottom. Catalog numbers have been created for some of the more typical configurations.

All IPC2 sections can be close-coupled to QED switchboard, MPS, and IPC products. Enclosure options for IPC2 include NEMA 1, NEMA 1 with driphood, and NEMA 3R-rated, and all meet the requirements of UL 891. These sections are also seismically qualified to meet IBC and ASCE7 requirements.

Feedback