Power Solutions Integrated Equipment

Class 2800 / Refer to Document 2800CT1001

Level 2 208 V/240 V Fleet Charging and Level 3 480 V Nevi Compliant DC Fast Charging

Scan for brochure

Electric Vehicles (EV) are rapidly gaining popularity, driving demand for reliable and efficient charging infrastructure. Schneider Electric offers customized integrated solutions to address power distribution needs for a wide variety of Level 2 and Level 3 (DC fast) EV charging applications.

Our solutions include flexible design options:

  • Single or multi-section configurations

  • Panelboards for I-Line, NF, and NQ applications

  • Breaker-in-transformer cell design acting as main circuit breaker for panelboard

Example Configurations:

  • 300 kVA Transformer = (2) 600 A NQ Panels w/ (2) 80% rated 600 A breakers for Level 2 fleet charging

  • 225 kVA Transformer = (2) 400 A NQ Panels w/ (2) 100% rated 400 A breakers

  • MDP Only = For Level 3 DC fast charging high-power requirements

Variation of Transformer sizes:

  • 15 kVA to 300 kVA

Applications:

  • Fleet Charging Level-2

  • Quick Charging Level-3

  • Parking Deck, Hotel, Other

The integrated EV offer comes in a compact NEMA 1 or 3R rated enclosure meeting UL891 requirements. Free standing construction. Units ship fully assembled, wired, tested, and ready for quick installation onsite. Typical dimensions are 91.5" high with widths and depths varying based on transformer size.

With diverse configurations available, Schneider Electric's EV charging power solutions ensure reliable, high-efficiency operation tailored to your facility's needs. Contact us to learn how our innovative offerings can power your EV charging infrastructure.

Feedback