Electrical Interlocks
Refer to Safety Switches Online
Electrical Interlock Kits
Electrical interlocks for heavy duty 30–1200 A safety switches are available factory-installed or in kit form for field installation. Each kit contains instructions for proper field mounting. A pivot arm operates from switch mechanism, breaking the control circuit before the main switch blades break. Switches with electrical interlocks installed are UL Listed. For factory-installed electrical interlocks add EI (for one contact) or EI2 (for two contacts) suffix to catalog number.
Electrical Interlock Kit [1] [2]
|
Switch |
Series Number [3] |
Electrical
Interlock Kit |
|---|---|---|
|
30 |
F5–F6 |
|
|
60 (600 V) |
F5–F6 |
|
|
60 (240 V) |
F5–F6 |
|
|
100–200 |
F5–F6 |
|
|
30–100 |
F5–F7 |
|
|
30–200 |
F5–F6 |
|
|
400–1200 |
E4–E5 |
|
Electrical Interlock Contact Ratings [5]
|
Interlock Type |
AC - 50 or 60 Hz |
DC |
|||||
|---|---|---|---|---|---|---|---|
|
Volts |
Make |
Break |
Cont. |
Volts |
Make & Break |
Cont. |
|
|
Cat. no. ending with a 1 utilize a 9007A01 limit switch. |
|||||||
|
1 NO/1 NC |
120 |
40 A |
15 A |
15 A |
115 |
0.50 A |
15 A |
|
240 |
20 A |
10 A |
15 A |
230 |
0.25 A |
15 A |
|
|
480 |
10 A |
6 A |
15 A |
— |
— |
— |
|
|
600 |
8 A |
5 A |
15 A |
600 |
0.05 A |
15 A |
|
|
Cat. no. ending with a 2 utilize a 9007C03 limit switch. |
|||||||
|
2 NO/2
NC |
120 |
30 A |
3.0 A |
10 A |
115 |
1.0 A |
10 A |
|
240 |
15 A |
1.5 A |
10 A |
230 |
0.30 A |
10 A |
|
|
480 |
7.5 A |
0.75 A |
10 A |
— |
— |
— |
|
|
600 |
6.0 A |
0.60 A |
10 A |
600 |
0.10 A |
10 A |
|