240 Volt Single-Throw Fusible Switches Obsolete – April 28, 2023

Refer to Safety Switches Online

240 Volt Single-Throw Fusible Switches Obsolete – April 28, 2023

240 V Single-Throw Fusible Safety Switches

Amperes

NEMA Type 1 Indoor

NEMA Type 3R Rainproof (Bolt-on Hubs [1])

NEMA Type 4, 4X, 5, [2]

304 Stainless Steel [3])

Dust Resistant, Water Resistant, Corrosion Resistant (Water Resistant Hubs [1])

NEMA Type 12K With Knockouts (Water Resistant Hubs [1])

NEMA Type 3R, 5 or 12 [4] Without Knockouts (Water Resistant Hubs [1])

Line Side Barriers Factory Included [5]

Horsepower Ratings

240 Vac

250 Vdc [6]

Std. (Using Fast Acting, One Time Fuses)

Max. (Using Dual Element, Time Delay Fuses)

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

2-Wire (2 Blades and Fuseholders)—240 Vac, 250 Vdc

30

Use three-wire devices for two-wire applications

H221DS

H221A

H221AWK

Factory Included

1-1/2

3 [7]

3

7-1/2 [7]

5

30

H2212AWK[8]

Factory Included

1-1/2

3

5

60

H222DS

H222AWK

Factory Included

3

7-1/2 [7]

10

15 [7]

10

100

H223DS

H223A

H223AWK

Factory Included

7-1/ 2

15 [7]

15

30 [9]

20

200

H224DS

H224A

H224AWK

Factory Included

15

25 [7]

60 [7]

40

3-Wire (2 Blades and Fuseholders, 1 Neutral)—240 Vac, 250 Vdc

30

H221N

H221NRB

Use two-wire devices.

Factory Included

1-1/2

3 [7]

3

7-1/2 [9]

5

60

H222N

H222NRB

Factory Included

3

7-1/2 [7]

10

15 [7]

10

100

H223N

H223NRB

Factory Included

7-1/ 2

15 [7]

15

30 [7]

20

200

H224N

H224NRB

Factory Included

15

25 [7]

60 [7]

40

3-Wire (3 Blades and Fuseholders)—240 Vac, 250 Vdc

30

Use four-wire devices For three-wire applications

H321DS

H321A

H321AWK

Factory Included

1-1/2

3

3

7-1/ 2

5

60

H322DS

H322A

H322AWK

Factory Included

3

7-1/ 2

10

15

10

100

H323DS

H323A

H323AWK

Factory Included

7-1/ 2

15

15

30

20

200

H324DS

H324A

H324AWK

Factory Included

15

25

60

40

4-Wire (3 Blades and Fuseholders, 1 Neutral)—240 Vac, 250 Vdc

30

H321N

H321NRB

Use three-wire devices. See Digest section 3.

Factory Included

1-1/2

3

3

7-1/ 2

5

60

H322N

H322NRB

Factory Included

3

7-1/ 2

10

15

10

100

H323N

H323NRB

Factory Included

7-1/ 2

15

15

30

20

200

H324N

H324NRB

Factory Included

15

25

60

40

Footnotes

  1. For Rainproof Bolt-On Hubs and Water Resistant Hubs see Digest section 3.
  2. Complete rating is NEMA Type 3, 3R, 4, 4X, 5 and 12. For NEMA Type 3R applications, remove drain screw from bottom endwall.
  3. See 316 Grade Stainless Steel-NEMA Type 3, 3R, 4, 4X, 5, 12, in Digest section 3.
  4. Also suitable for NEMA Type 3R application by removing drain screw from bottom endwall.
  5. Factory included to prevent inadvertent contact with live parts per UL 869A and NEC Service entrance barrier requirements.
  6. For switching dc, use two outside switching poles.
  7. For corner grounded delta systems, use switching poles for ungrounded conductors. See data bulletin 2700D60202 for additional information.
  8. 60 A switch with 30 A fuse spacing and clips. Must use 60 A enclosure accessories including electrical interlocks.
  9. For corner grounded delta systems, use switching poles for ungrounded conductors.

Was this helpful?