Special Applications
Refer to Safety Switches Online
316 Grade Stainless Steel - NEMA Type 3, 3R, 4, 4X, 5, 12 Obsolete – April 28, 2023
316 stainless steel enclosure safety switches offer superior corrosion resistance to a wider range of chemicals than 304 stainless switches. 316 better resists chloride and is often used in marine, waste treatment, and transportation applications. Use water resistant hubs, see Hubs in Digest Section 3.
Equipment grounding lugs are supplied as standard through 200 A. See Terminal Lug Data in Digest Section 3 for wire termination data for grounding lugs.
316 Grade Stainless Steel Three-pole 600 Vac, 600 Vdc
|
Amperes |
Cat. No. |
Line Side Barriers [1] |
Horsepower Ratings– 3Ø |
||||
|---|---|---|---|---|---|---|---|
|
480 Vac [2] |
600 Vac [2] |
600 Vdc [3] |
|||||
|
Std. |
Max. |
Std. |
Max. |
Max. |
|||
|
Fusible—3P, 600 Vac, 600 Vdc |
|||||||
|
30 |
Factory Included |
5 |
15 |
7-1/2 |
20 |
15 |
|
|
60 |
Factory Included |
15 |
30 |
15 |
50 |
30 |
|
|
100 |
Factory Included |
25 |
60 |
30 |
75 |
50 |
|
|
200 |
Factory Included |
50 |
125 |
60 |
150 |
50 |
|
|
Non-Fusible—3P, 600 Vac, 600 Vdc |
|||||||
|
30 |
Factory Included |
— |
20 |
— |
30 |
15 |
|
|
60 |
Factory Included |
— |
50 |
— |
60 |
30 |
|
|
100 |
Factory Included |
— |
75 |
— |
100 |
50 |
|
|
200 |
Factory Included |
— |
125 |
— |
150 |
50 |
|