600 Volt Single-Throw Fusible Switches
Refer to Safety Switches Online
600 Volt Single-Throw Fusible Switches
600 Volt Single-Throw Fusible Safety Switches
|
Amperes |
NEMA Type 1 Indoor |
NEMA Type 3R Rainproof (Bolt-on Hubs [1]) |
NEMA Type 4, 4X, 5 [2] 304 Stainless Steel (316 stainless steel [3]) Dust Resistant, Water Resistant, Corrosion Resistant (Water Resistant Hubs [1]) |
NEMA Type 12K With Knockouts (Water Resistant Hubs [1]) |
NEMA Type 3R, 5 or 12 Without Knockouts (Water Resistant Hubs [1]) |
Line Side Barriers Factory Included |
Horsepower Ratings |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
480 Vac |
600 Vac |
DC |
||||||||||
|
Std. (Using Fast Acting, One Time Fuses) |
Max. (Using Dual Element, Time Delay Fuses) |
Std. (Using Fast Acting, One Time Fuses) |
Max. (Using Dual Element, Time Delay Fuses) |
|||||||||
|
Cat. No. |
Cat. No. |
Cat. No. |
Cat. No. |
Cat. No. |
3Ø |
3Ø |
3Ø |
3Ø |
250 |
600 |
||
|
3-Wire (3 Blades and Fuseholders)—600 Vac, 600 Vdc |
||||||||||||
|
30 |
Factory included |
5 |
15 |
7-1/2 |
20 |
5 |
15 |
|||||
|
30 |
— |
Factory included |
5 |
15 |
7-1/2 |
20 |
— |
15 |
||||
|
60 |
Factory included |
15 |
30 |
15 |
50 |
— |
30 |
|||||
|
100 |
Factory included |
25 |
60 |
30 |
100 |
— |
50 |
|||||
|
200 |
Factory included |
50 |
125 |
60 |
150 |
40 |
50 |
|||||
|
4-Wire (3 Blades and Fuseholders, 1 Neutral)—600 Vac, 600 Vdc |
||||||||||||
|
30 |
— |
Factory included |
5 |
15 |
7-1/2 |
20 |
— |
15 |
||||
|
60 |
Factory included |
15 |
30 |
15 |
50 |
— |
30 |
|||||
|
100 |
Factory included |
25 |
60 |
30 |
75 |
— |
50 |
|||||
|
200 |
Factory included |
50 |
125 |
60 |
150 |
40 |
50 |
|||||
|
4-Wire (4 Blades and Fuseholders)—600 Vac, 600 Vdc |
2Ø |
2Ø |
2Ø |
2Ø |
||||||||
|
30 |
— |
— |
— |
— |
Factory included |
7-1/2 |
20 |
10 |
25 |
5 |
15 |
|
|
60 |
— |
— |
— |
— |
Factory included |
15 |
40 |
20 |
50 |
10 |
30 |
|
|
100 |
— |
— |
— |
— |
Factory included |
25 |
60 |
30 |
75 |
20 |
30 |
|
|
200 |
— |
— |
— |
— |
Factory included |
50 |
125 |
60 |
150 |
40 |
50 |
|
|
400 |
— |
— |
— |
— |
QTY (2): LSBG602 |
100 |
250 |
125 |
350 |
50 |
50 |
|
|
600 |
— |
— |
— |
— |
QTY (2): LSBG602 |
150 |
400 |
200 |
500 |
50 |
50 |
|