Class 7400

Enclosure Dimensions and Accessories

Enclosure Dimensions and Accessories [1]

Enclosure
Number/
Style

Height

Width

Depth

Mounting

Weathershield

Wall Mounting
Bracket

Ceiling Mounting
Bracket

Insulation
Class oC

In.

mm

In.

mm

In.

mm

 1

A

5.00

127

4.47

114

3.44

87

Wall

[2]

[3]

105

 2

5.50

140

 3

5.00

127

4.85

123

3.75

95

 4

5.50

140

5.23

133

4.06

103

130

 5

6.19

157

6.19

157

4.69

119

 6

6.69

170

180

 7

8.13

270

6.94

176

5.31

135

 8

8.25

210

8.68

220

6.56

167

 9

9.56

243

10

10.50

267

8.62

219

6.50

165

11

12.56

319

12

C

13.50

343

14.75

375

9.00

229

13

B

14.75

375

9.75

248

11.75

298

14

C

14.75

375

19.10

485

12.25

311

15

B

20.00

508

15.00

381

13.50

343

16

C

22.00

559

25.00

635

13.50

343

17

D

27.00

686

20.00

508

16.00

406

Floor

WS363

WMB361362

CMB363

220

E

[4]

H

37.00

940

16.00

406

WS363

18

D

30.00

762

20.00

508

WMB363364

E

30.00

762

20.00

508

[4]

H

37.00

940

20.00

508

WS363

19

D

30.00

762

30.00

762

20.00

508

WS364

CMB364

E

20.00

508

[4]

20

D

37.00

940

20.00

508

WS364

E

20.00

508

[4]

21

D

24.00

610

WS364

E

24.00

610

[4]

22

D

43.75

1111

32.00

813

27.00

686

WS380

CMB380

E

27.00

686

[4]

23

E

48

1219

48

1219

29.5

 749

[4]

24

D

49.5

1257

35

 889

28.5

 724

WS381

CMB381

E

Note 5

25

D

41

1041

32

 813

WS382

E

[4]

26

D

57.5

1461

WS382

28

D

60

1524

56

1422

36

 914

WS370A

E

[4]

29

D

68

1727

WS370A

30

D

71

1803

48

1219

WS383

E

[4]

31

D

74

1880

56

1422

40.5

1029

WS384

E

[4]

32

F

91.5

2388

54

1372

[5]

33

94

2388

72

1829

34

84

2134

35

96

2438

36

D

40.5

1031

36.5

916

21.75

553

37

51.5

1310

40.5

1031

26.5

674

38

66

1679

50.5

1285

32

814

39

F

90

2290

80

2036

50

1272

40

90

2290

41

100

2545

100

2545

60

1527

42

108

2748

108

2748

43

90

2290

64

1628

44

1120

44

72

1832

50

1272

45

D

80

2036

64

1628

44

1120

51

X

9.5

24

10

25

7.75

20

Wall

[6]

[3]

180

52

12

30

13.75

35

13.75

35

53

24

61

21.5

55

16.38

42

54

23

58

25.5

65

13.75

35

55

31.5

80

31.5

80

16.25

41

61

HX

Contact your local Schneider Electric representative for details.

62

63

note

Wall mounting brackets are used with units weighing no more than 700 lbs.
Ceiling mounting brackets are used with units weighing no more than 1200 lbs.
Weathershields are available for units 600 Volts and below. For 2.4, 5, and 15 kV units suitable for outdoor use, contact the factory.

Footnotes

  1. These dimensions are not for construction. Contact your local Schneider Electric representative for certified prints.
  2. Transformer is NEMA Type 3R Standard. Weathershield not required for outdoor use.
  3. Wall mounting brackets are a standard part of transformer enclosure. Accessory not required.
  4. Indoor/outdoor enclosure standard. Weathershield not required.
  5. Special outdoor construction required for NEMA Type 3R applications. Contact your local Schneider Electric representative for details.
  6. Transformer is NEMA Type 4X Standard. Weathershield not required.
Feedback