Type EO Transformers

Class 9070 / Refer to Catalog 9070CT9901

Type EO Transformers

Regulation Chart for Type EO Transformers

VA (60 Hz)

Secondary Voltage

Inrush UL VA at 20% Power Factor

Inrush UL VA at 40% Power Factor

95%

90%

85%

95%

90%

85%

25

95

146

60

119

50

164

213

277

123

168

225

75

387

487

622

284

375

798

100

479

606

770

346

463

613

150

755

1177

1532

567

930

1252

200

1260

1883

2419

910

1462

1950

250

1530

2327

2995

1115

1811

2419

300

2030

2981

3800

1455

2290

3038

350

2920

4586

5981

2180

3637

4903

500

4230

5984

7707

3120

4661

6229

750

7430

11460

14736

5380

8907

11891

1000

10300

16873

21734

7450

13145

17571

1500

19200

30042

39217

14500

23859

32179

2000

27750

45194

60022

21750

36901

50994

3000

31800

82333

108205

26750

66072

89509

5000

86100

148768

202077

72600

126887

175552

Type EO units are designed with exceptional voltage regulation. These control transformers are constructed using traditional materials and manufacturing techniques, and are designed for 25–5000 VA with a 55°C temperature rise. When exceptional regulation and very low temperature rise are an absolute necessity, choose Type EO units.

Type EO Transformer Dimensions

VA (60 Hz)

Catalog Number

Class 9070

A

B

C

Weight

IN

mm

IN

mm

IN

mm

lbs

kg

220x440 V Primary, 110 V Secondary; 230x460 V Primary, 115 V Secondary; or
240x480 V Primary, 120 V Secondary

25

9070EO17D1

3.31

84

3.00

76

2.50

64

1.9

0.9

50

9070EO1D1

2.2

1.0

75

9070EO18D1

3.78

96

3.38

86

2.81

71

3.5

1.6

100

9070EO2D1

3.8

1.7

150

9070EO3D1

4.44

113

3.75

95

3.13

80

6.0

2.7

200

9070EO19D1

4.81

122

4.50

114

3.75

95

10.5

4.8

250

9070EO15D1

5.19

132

13.2

6.0

300

9070EO04D1

5.56

141

17.2

7.8

500

9070EO51D1

6.56

167

5.25

133

4.38

111

24.5

11.1

750

9070EO61D1

7.94

202

30.5

13.8

1000

9070EO71D1

6.00

152

5.00

127

45.0

20.4

1500

9070EO81D1

8.59

218

7.06

179

6.03

153

56.0

25.4

2000

9070EO91D1

9.22

234

72.0

32.7

3000

9070EO10D1

9.44

239

9.00

229

7.50

191

115.0

52.2

240x480 V Primary, 24 V Secondary

25

9070EO17D2

3.31

84

3.00

76

2.50

64

1.9

0.9

50

9070EO10D2

2.2

1.0

75

9070EO18D2

3.78

96

3.38

86

2.81

71

3.5

1.6

100

9070EO2D2

3.8

1.7

250

9070EO16D2

6.19

157

4.50

 114

3.75

95

13.2

6.0

550 V Primary, 110 V Secondary; 575 V Primary, 115 V Secondary; or 600 V Primary, 120 V Secondary

200

9070EO19D5

5.56

141

122

4.50

114

3.75

10.5

4.8

300

9070EO04D5

4.50

114

3.75

95

17.2

7.8

500

9070EO51D5

6.56

167

5.25

133

4.38

111

24.5

11.1

750

9070EO61D5

7.94

202

30.5

13.8



Feedback