Drive Isolation Transformers

Class 7400

Drive Isolation Transformers

Special design considerations must be made for the requirements of both adjustable frequency and dc motor drive power isolation. Allowance for high surge, harmonic and offset currents are taken into account in the design of Square D brand drive isolation transformers. Drive isolation transformers are not shielded isolation transformers, but act to lessen transient generation into the supply power and act as a buffer for SCR current surges.

Three-Phase 60 Hz; Class B
(IEEE Standard 597-1983); 460 V Delta Primary

kVA

Catalog
No.

Full Capacity Taps

Weight (lbs) [1]

Enclosure
[1][2]

460 V Delta Primary, 460Y/265 V Secondary, 150°C Rise

7.5

7T145HDIT

2–5%1 + 1–

180

17D

11

11T145HDIT

15

15T145HDIT

190

20

20T145HDIT

210

27

27T145HDIT

250

34

34T145HDIT

295

18D

40

40T145HDIT

350

51

51T145HDIT

445

20D

63

63T145HDIT

465

75

75T145HDIT

550

93

93T145HDIT

845

22D

118

118T145HDIT

920

145

145T145HDIT

1025

175

175T145HDIT

1120

25D

220

220T145HDIT

1200

275

275T145HDIT

1500

330

330T145HDIT

1390

440

440T145HDIT

2700

30D

550

550T145HDIT

3800

460 V Delta Primary, 230Y/132 V Secondary, 150°C Rise

7.5

7T144HDIT

2–5%1 + 1–

180

17D

11

11T144HDIT

15

15T144HDIT

190

20

20T144HDIT

210

27

27T144HDIT

250

34

34T144HDIT

295

18D

40

40T144HDIT

350

51

51T144HDIT

445

20D

63

63T144HDIT

465

75

75T144HDIT

550

93

93T144HDIT

845

22D

118

118T144HDIT

920

145

145T144HDIT

1025

175

175T144HDIT

1120

25D

220

220T144HDIT

1200

275

275T144HDIT

1500

330

330T144HDIT

1390

440

440T144HDIT

2700

30D

550

550T144HDIT

3800

Three-Phase 60 Hz; Class B
(IEEE Standard 597-1983); 230 V Delta Primary

kVA

Catalog
No.

Full Capacity Taps

Weight (lbs) [1]

Enclosure
[1][2]

230 V Delta Primary, 460Y/265 V Secondary, 150°C Rise

7.5

7T143HDIT

2–5%1 + 1–

180

17D

11

11T143HDIT

15

15T143HDIT

190

20

20T143HDIT

210

27

27T143HDIT

250

34

34T143HDIT

295

18D

40

40T143HDIT

350

51

51T143HDIT

445

20D

63

63T143HDIT

465

75

75T143HDIT

550

93

93T143HDIT

845

22D

118

118T143HDIT

920

145

145T143HDIT

1025

175

175T143HDIT

1120

25D

220

220T143HDIT

1200

275

275T143HDIT

1500

330

330T143HDIT

1390

440

440T143HDIT

2700

30D

550

550T143HDIT

3800

230 V Delta Primary, 230Y/132 V Secondary, 150°C Rise

7.5

7T142HDIT

2–5%1 + 1–

180

17D

11

11T142HDIT

15

15T142HDIT

190

20

20T142HDIT

210

27

27T142HDIT

250

34

34T142HDIT

295

18D

40

40T142HDIT

350

51

51T142HDIT

445

20D

63

63T142HDIT

465

75

75T142HDIT

550

93

93T142HDIT

845

22D

118

118T142HDIT

920

145

145T142HDIT

1025

175

175T142HDIT

1120

25D

220

220T142HDIT

1200

275

275T142HDIT

1500

330

330T142HDIT

1390

440

440T142HDIT

2700

30D

550

550T142HDIT

3800

note

Lugs are furnished by customer.

Footnotes

  1. Not for construction. Contact your nearest Schneider Electric sales office for certified prints.
  2. For enclosure styles, see the dimensions table in Digest Section for Transformers.
Feedback