Open Core and Coil Transformers

Class 7400 / Refer to Catalog 7400CT9601

Open Core and Coil Transformers Designed for General Applications for 600 V and Below

Units are designed with 220 °C insulation, aluminum windings, top terminations, compact design to save space, and are UL component recognized for:

  • Non-energy efficiency (less than 15 kVA)
    Single-phase 5–10 VA
    Three-phase 3–9 VA

  • Energy efficiency (meets Table 4-2 of NEMA TP1–2002)
    Single-phase 15–75 kVA
    Three-phase 15–112.5 kVA

Figure 1

Figure 2

Figure 3

Single-Phase Open Core and Coil Transformers—240 X 480 V Primary, 120/240 V Secondary, 60 Hz

kVA

Catalog
No.

Deg.
C
Temp.
Rise

Full Capacity Taps

Dimensions [1]

Weight
(lbs)

Figure

A

B

C

D

E[2]

in

mm

in

mm

in

mm

in

mm

in

mm

5

5S1HFOC

115

8.00

203

9.00

229

11.00

279

8.00

203

8.00

203

66

1

7.5

7S1HFOC

14.25

362

8.50

216

80

10

10S1HFOC

20.50

521

18.5

470

14.00

356

17.0

432

4.25

108

140

2

15

EE15S3HOC

150

6–2.5% 2+4–[3]

25

EE25S3HOC

20.25

514

18.5

470

14.00

356

17.0

432

5.00

127

200

37.5

EE37S3HOC

22.00

559

18.00

457

5.50

140

255

50

EE50S3HOC

22.00

559

6.50

165

310

75

EE75S3HOC

22.25

565

28.0

711

22.00

559

27.0

686

8.50

216

460

Footnotes

  1. Not for construction. Contact your nearest Schneider Electric sales office for certified prints.
  2. Dimensions may vary due to manufacturing process.
  3. When 240 V tap is used, there will be 3–5% taps, 1 above and 2 below.
Feedback