Type T and MultiTapTM Transformers

Class 9070 / Refer to Catalogs 9070CT9901, 7400CT9601

Type T and MultiTap™ Transformers

Regulation Chart for Type T Transformers

VA
(60 Hz)

Secondary Voltage

Inrush UL VA at 20% Power Factor

Inrush UL VA at 40% Power Factor

95%

90%

85%

95%

90%

85%

50

  193

266

339

151

215

282

75

  271

396

20

210

318

430

100

  339

499

659

266

404

549

150

  666

893

1120

529

731

942

200

  588

815

1041

459

659

866

250

 1416

1910

2388

1057

1494

1936

300

 1634

2184

2709

1194

1681

2169

350

 1894

2592

3261

1392

2005

621

500

 3197

4104

4981

2374

3195

4019

750

 3770

5515

7231

2887

4391

5945

1000

 6587

9079

11430

4706

6886

9051

1500

19324

23983

28607

15066

19361

23756

2000

31384

38777

6161

24794

31630

38667

3000

26539

39934

52713

19355

30721

42216

5000

53111

85265

116277

39368

66309

93882

Type T transformers are designed with low impedance windings for excellent voltage regulation and can accommodate the high inrush current associated with contactors, starters, solenoids, and relays. As the most popular and complete line of control transformers with unmatched design innovations for top performance, Type Ts are manufactured using the most advanced insulating materials and are the best choice if size and cost are of concern. It is available in the MultiTap version, designed to respond to the increased need for voltage and stock flexibility. It combines multiple primary voltages with one or more secondary voltages, all in a single transformer.

Selection Guide

  1. Determine the inrush and sealed VA of each coil in the control circuit, and the VA of all other components.

  2. Total the sealed VA of all operating coils and the VA of all other loads. (This determines the minimal VA size required for the circuit.)

  3. Total the inrush VA of all coils that are starting at the same time, and all loads and coils that are running. (Use the regulation chart to give possible units to be used.)

  4. Taking the VA size from step 2, go to the standard VA size in the chart. Make sure the inrush VA from the chart is greater than the total VA from step 3. (If not, go to the next larger VA size and repeat.)

If your supply voltage is stable and fluctuates less than 5%, we recommend you use the 90% secondary voltage column. If your supply voltage is not stable and fluctuates more than 10%, we recommend you use the 95% secondary voltage column. We recommend that you never use the 85% secondary voltage column since magnetic devices lose life expectancy if they are continuously started at 85% of rated voltage.

Type T Transformer Selection

VA

Catalog No.

H

W

D

Weight
(lbs)

UL/CSA/NOM

CE

in (mm)

in (mm)

in (mm)

120 V Primary, 120 V Secondary; 115 V Primary, 115 V Secondary; or 110 V Primary, 110 V Secondary

50

50

9070T50D24

2.58 (65.5)

3.00 (76.2)

3.09 (78.5)

2.5

75

75

9070T75D24

2.89 (73.4)

3.38 (85.8)

3.34 (84.8)

3.8

100

100

9070T100D24

3.8

150

150

9070T150D24

3.20 (81.3)

3.75 (95.3)

3.59 (91.2)

5.5

200

200

9070T200D24

5.5

250

160

9070T250D24

3.25 (82.6)

3.75 (95.3)

5.25 (133.4)

7.1

300

200

9070T300D24

3.80 (96.5)

4.50 (114.3)

4.70 (119.4)

8.5

350

250

9070T350D24

5.09 (129.3)

10.5

500

300

9070T500D24

5.46 (138.7)

11.9

750

500

9070T750D24

4.43 (112.5)

5.25 (133.4)

5.66 (143.8)

11.0

1000

630

9070T1000D24

6.04 (153.4)

20.6

1500

1000

9070T1500D24

6.16 (156.5)

7.06 (179.3)

5.81 (147.6)

34.0

2000

1500

9070T2000D24

7.04 (178.8)

47.0

3000

2000

9070T3000D24

8.46 (214.9)

9.00 (228.6)

6.86 (174.2)

60.0

5000

3000

9070T5000D24

8.73 (221.7)

89.0

120 V x 240 V Primary, 120/240 V Secondary; 115 V x 230 V Primary, 115/230 V Secondary; or 110 V x 220 V Primary, 110/220 V Secondary

50

50

9070T50D55

2.58 (65.5)

3.00 (76.2)

3.09 (78.5)

2.5

75

75

9070T75D55

2.89 (73.4)

3.38 (85.8)

3.34 (84.8)

3.8

100

100

9070T100D55

150

150

9070T150D55

3.20 (81.3)

3.75 (95.3)

3.59 (91.2)

5.5

200

200

9070T200D55

250

160

9070T250D55

3.25 (82.6)

3.75 (95.3)

5.25 (133.4)

7.1

300

200

9070T300D55

3.80 (96.5)

4.50 (114.3)

4.70 (119.4)

8.5

350

250

9070T350D55

5.09 (129.3)

10.5

500

300

9070T500D55

5.46 (138.7)

11.9

750

500

9070T750D55

4.43 (112.5)

5.25 (133.4)

5.66 (143.8)

11.0

1000

630

9070T1000D55

6.04 (153.4)

20.6

1500

1000

9070T1500D55

6.16 (156.5)

7.06 (179.3)

5.81 (147.6)

34.0

2000

1500

9070T2000D55

7.04 (178.8)

47.0

3000

2000

9070T3000D55

8.46 (214.9)

9.00 (228.6)

6.86 (174.2)

60.0

5000

3000

9070T5000D55

8.73 (221.7)

89.0

277 V Primary, 24 V Secondary

50

50

9070T50D25

2.58 (65.5)

3.00 (76.2)

3.09 (78.5)

2.5

75

75

9070T75D25

2.89 (73.4)

3.38 (85.8)

3.34 (84.8)

3.8

100

100

9070T100D25

150

150

9070T150D25

3.20 (81.3)

3.75 (95.3)

3.59 (91.2)

5.5

200

200

9070T200D25

250

160

9070T250D25

3.25 (82.6)

3.75 (95.3)

5.25 (133.4)

7.1

300

200

9070T300D25

3.80 (96.5)

4.50 (114.3)

4.70 (119.4)

8.5

350

250

9070T350D25

5.09 (129.3)

10.5

500

300

9070T500D25

5.46 (138.7)

11.9

750

500

9070T750D25

4.43 (112.5)

5.25 (133.4)

5.66 (143.8)

11.0

1000

630

9070T1000D25

6.04 (153.4)

20.6

600 V Primary, 12/24 V Secondary

50

50

9070T50D36

2.58 (65.5)

3.00 (76.2)

3.09 (78.5)

2.5

75

75

9070T75D36

2.89 (73.4)

3.38 (85.8)

3.34 (84.8)

3.8

100

100

9070T100D36

150

150

9070T150D36

3.20 (81.3)

3.75 (95.3)

3.59 (91.2)

5.5

200

200

9070T200D36

250

160

9070T250D36

3.25 (82.6)

3.75 (95.3)

5.25 (133.4)

7.1

300

200

9070T300D36

3.80 (96.5)

4.50 (114.3)

4.70 (119.4)

8.5

350

250

9070T350D36

5.09 (129.3)

10.5

500

300

9070T500D36

5.46 (138.7)

11.9

750

500

9070T750D36

4.43 (112.5)

5.25 (133.4)

5.66 (143.8)

11.0

1000

630

9070T1000D36

6.04 (153.4)

20.6

480 V Primary, 240 V Secondary; 460 V Primary, 230 V Secondary; or 440 V Primary, 220 V Secondary

50

50

9070T50D12

2.58 (65.5)

3.00 (76.2)

3.09 (78.5)

2.5

75

75

9070T75D12

2.89 (73.4)

3.38 (85.8)

3.34 (84.8)

3.8

100

100

9070T100D12

150

150

9070T150D12

3.20 (81.3)

3.75 (95.3)

3.59 (91.2)

5.5

200

200

9070T200D12

250

160

9070T250D12

3.25 (82.6)

3.75 (95.3)

5.25 (133.4)

7.1

300

200

9070T300D12

3.80 (96.5)

4.50 (114.3)

4.70 (119.4)

8.5

350

250

9070T350D12

5.09 (129.3)

10.5

500

300

9070T500D12

5.46 (138.7)

11.9

750

500

9070T750D12

4.43 (112.5)

5.25 (133.4)

5.66 (143.8)

11.0

1000

630

9070T1000D12

6.04 (153.4)

20.6

1500

1000

9070T1500D12

6.16 (156.5)

7.06 (179.3)

5.81 (147.6)

34.0

2000

1500

9070T2000D12

7.04 (178.8)

47.0

3000

2000

9070T3000D12

8.46 (214.9)

9.00 (228.6)

6.86 (174.2)

60.0

5000

3000

9070T5000D12

8.73 (221.7)

89.0

Feedback