Tenant Circuit Breakers. Select accessories as required, from Tenant Circuit Breakers and EZM Accessories. Dimensions see Main Devices Dimensions (in.). 3 Phase Main Devices—NEMA 3R Construction 3Ø Main Devices Ampere Rating ServiceFeed Horizontal Cross Bus Rating Cat. No. Does not meet EUSERC
mount to the enclosure with trim screws. (Door hinges are concealed.) Common Features Sub-Feed Lugs, Sub-Feed Circuit Breaker, Split Bus, Feed-Through Lugs Bus Bars Aluminum bus, standard — 100 A, 225 A, and 400 A interiors Copper bus, optional — 100 A, 225 A, and 400 A interiors Copper bus
-out) circuit breaker Grounded metal barriers enclose all live parts Automatic shutters driven by breaker racking mechanism Closed door breaker position indication Closed door breaker racking mechanism Insulated main bus—aluminum or copper Standard glass polyester insulators or optional epoxy and
to provide utmost flexibility in assurng a sustainable metering and verification program Monitors current, voltage, energy consumption, demand, and power factor for complete energy profiling Accumulated metering information transmitted via Modbus communications interface Data updates occurring