Additions, Accessories, and Electrical Data

Class 5600 / Refer to Catalog 5600CT9101

Electrical Data for I-Line II Busway

Standards:

UL857 (File Number E22182); CSA C22.2 No. 27-1994 (File Number LL-61778); IEC 61439–6

Systems:

AC–3Ø3W, 3Ø4W, 1Ø2W, 1Ø3W. DC–2-pole. All neutrals are 100% capacity.

Voltage:

600 volts AC/DC, 50 Hz and 60 Hz

Integral Ground:

50% capacity as standard for 800 A to 5000 A, as an option on 225 A to 600 A

Enclosure:

Indoor, indoor drip resistant, indoor splash resistant (IP54), and outdoor (indoor drip resistant, indoor splash resistant (IP54), and outdoor are available in I-Line II [800–5000 A] busway only)

Short Circuit Ratings: UL 3 Cycle Test (KA, RMS Symmetrical)[1]

Ampere

Rating

Aluminum

Copper

AOF2

AF2

AOFH

AFH2

AP

AP2/AR2

APH

APH2/ARH2

COF2

CF2

COFH

CFH2

CP

CP2/CR2

CPH

CPH2/CRH2

 225

 22

 22

 400

 22

 42

 22

 42

 600

 22

 42

 22

 42

 800

 50

 85

 50

 75

 50

 85

 50

 75

1000

 50

100

 50

100

 50

 85

 50

 75

1200

 50

100

 50

100

 50

100

 50

100

1350

 50

100

 50

100

 50

100

 50

100

1600

 50

100

 50

100

 50

100

 50

100

2000

100

150

125

150

 50

100

 65

100

2500

100

150

125

150

100

150

125

150

3000

100

150

125

150

100

150

125

150

3200

100

150

125

150

4000

150

200

200

200

150

200

200

200

5000

150

200

200

200

Footnotes

  1. 6–cycle and 30–cycle, and fuse/circuit breaker series connected ratings are available. Please reference 5600CT9101.
Feedback