Powerlink MVP Panelboards

Refer to Powerlink Intelligent Panelboards on SE.com/us

Powerlink MVP (Measurement and Verification Panelboards)

Energy Management (EM) and Control of Lighting and Other Loads

Powerlink Energy Management
(EM) Lighting Control System

Powerlink MVP panelboards integrate the same features found in the Powerlink 3500G4 level system with energy monitoring and verification of lighting and other branch circuit loads. The PowerLogic™ metering installed in these panelboards may be configured to accurately monitor every branch circuit and the incoming mains.

The Powerlink system reduces electrical energy consumption associated with lighting and other loads by automatically switching loads off during non-occupied periods. The Powerlink system is often ideal for reducing the peak demand by switching unnecessary lights off in response to an automated response signal or when high time-of-day energy tariffs occur.

  • Integral individual and optional mains metering to provide utmost flexibility in assurng a sustainable metering and verification program

  • Monitors current, voltage, energy consumption, demand, and power factor for complete energy profiling

  • Accumulated metering information transmitted via Modbus communications interface

  • Data updates occurring within seconds to provide timely preventative maintenance information

  • Alarm indication when parameters approach user-configured thresholds

  • 16 hard-wired inputs available for connection to devices with physical dry-contacts

  • 64 communication inputs available for network connection

  • 16 independent time schedules, each can be configured into 24 distinct periods

  • 7-day repeating clock with changeable automatic daylight savings time

  • Automatic sunrise/sunset tracking with offsets

  • 32 special event periods

  • 32 remote sources for sharing input status, time schedules, or zone status between controllers

  • Full custom logic capabilities, including full Boolean functions and synchronization services

  • RS232 and RS485

  • Serial communications using Modbus ASCII/RTU, BACnet MS/TP and DMX512 protocols (metering Modbus only)

  • Ethernet 100BaseT communications using Modbus TCP and BACnet/IP or Ethernet TCP/IP protocols

Characteristics, Standards Compliance, and Power Monitoring Specifications

Characteristics

Operating Temperature

-5° to 40°C (23° to 104°F) (95%RH, non-condensing)

Storage Temperature

-20° to 85°C (-4° to 185°F) (<95%RH, non-condensing)

Regulatory/Standards Compliance

  • UL Listed 916, Energy Management Equipment

  • FCC Part 15, Class A

  • NEC Class 1 and Class 2 Control Circuits

  • ESD Immunity: IEC 1000, level 4

  • RF Susceptibility: IEC 1000, level 3

  • Electrical Fast Transient Susceptibility: IEC 1000, level 3

  • Electrical Surge Susceptibility: IEC 1000, level 4 (power line)

  • Electrical Fast Transient Susceptibility: IEC 1000, level 3 (interconnection lines)

Power Monitoring Specifications

General

Control Power

100–277 Vac

Frequency

50/60 Hz

Sampling Frequency

2560 Hz

Update Rate

1.6 seconds per panelboard

Overload Capability

10 kAIC

Ribbon Cable Support

Up to 20 ft.

Operating Temperature

0° to 60°C (32°C to 122°F) (<90%RH, non-condensing)

Storage Temperature

-40° to 70°C (-40° to 158°F)

Maximum Operating Altitude

2000 m (6562 ft.)

Accurancy

Current Monitoring

0.25 A to 100A: 3% of reading from 0.25 A to 2 A; 2% of reading from 2 A to 100 A

Auxiliary Inputs

2% of reading from 1% to 10% of rated current; 1% of reading from 10% to 100% of rated current (0 to 0.333 Vac)

Voltage Input

90–277 Vac; 1% of reading from 90–277 L-N (models BCPMA and BCPMB only)

Power

4% of reading from 0.25 A to 2 A; 3% of reading 2 A to 100 A[1] (models BCPMA and BCPM only)

Network Communications

Serial

Modbus™ RTU, Modbus TCP

Ethernet

TCP/IP

BACnet

BACnet IP

SNMP

SNMP v2

Footnotes

  1. Recommended for application where EMS software monitoring is not provided.
Feedback