Setting up the display
- Navigate to .
- Enter the setup password (default is “0”), then press OK.
- Navigate to .
- Move the cursor to point to the parameter you want to modify, then press Edit.
- Modify the parameter as required, then press OK.
- Move the cursor to point to the next parameter you want to modify, press Edit, make your changes, then press OK.
- Press the up arrow to exit.
-
Press Yes to save your changes.
Display settings available using the display
Parameter
Values
Description
Contrast
1 - 9
Increase or decrease the value to increase or decrease the display contrast.
Bcklght Timeout (min)
0 - 60
Set how long backlight reduces its brightness after inactivity minutes. Default setting "0" disables the backlight timeout feature (i.e., backlight is always ON).
Screen Timeout (min)
0 - 60
Set how long the screen turns off after inactivity minutes. Default setting "0" disables the screen timeout feature (i.e., display is always ON).
QR Code
Enable, Disable
Set whether or not QR codes with embedded data are available on the display.
See the Meter Insights QR code feature quick start guide for more information on accessing meter data using QR codes.
To configure the display using ION Setup , see the section for your meter in the ION Setup online help or in the ION Setup device configuration guide, available for download at www.se.com .