Features and options
| PM5100 | PM5110 | PM5111 | |
|---|---|---|---|
|
Fast installation, panel mount with integrated display |
✔ |
✔ |
✔ |
|
Accuracy IEC 61557-12: 2021, BS/ EN 61557-12 |
Cl 0.5S |
Cl 0.5S |
Cl 0.5S |
|
Display Backlit LCD, multilingual, bar graphs, 6 lines, 4 concurrent values |
✔ |
✔ |
✔ |
|
Power and energy metering: 3-phase voltage, current, power, demand, energy, frequency, power factor |
✔ |
✔ |
✔ |
|
Power quality analysis: THD, thd, TDD |
✔ |
✔ |
✔ |
|
Power quality analysis: Harmonics, individual (odd) up to |
15th |
15th |
15th |
|
I/Os |
1DO |
1DO |
1DO |
|
Alarms |
33 |
33 |
33 |
|
Setpoint response time, seconds |
1 |
1 |
1 |
|
Communications: Serial ports with Modbus protocol |
— |
1 |
1 |
|
MID/MIR compliance |
— |
— |
✔ |
Functions and characteristics
General
| Use on LV and MV systems | ✔ |
| Basic metering with THD and min/max readings | ✔ |
Instantaneous rms values
| Current (per phase and neutral) | ✔ |
| Voltage (total, per phase L-L and L-N) | ✔ |
| Frequency | ✔ |
| Real, reactive, and apparent power (Total and per phase) | Signed, Four Quadrant |
| True Power Factor (Total and per phase) | Signed, Four Quadrant |
| Displacement PF (Total and per phase) | Signed, Four Quadrant |
| % Unbalanced I, V L-N, V L-L | ✔ |
Energy values
| Accumulated Active, Reactive and Apparent Energy * | Received/Delivered; Net and absolute |
Demand values
| Current average * | Present, Last, Predicted, Peak, and Peak Date Time |
| Active power * | Present, Last, Predicted, Peak, and Peak Date Time |
| Reactive power * | Present, Last, Predicted, Peak, and Peak Date Time |
| Apparent power * | Present, Last, Predicted, Peak, and Peak Date Time |
| Demand calculation (Sliding, fixed and rolling block, thermal methods) | ✔ |
| Synchronization of the measurement window to input, communication command or internal clock | ✔ |
| Configurable demand intervals | ✔ |
Power quality measurements
| THD, thd (Total Harmonic Distortion) I, V L-N, V L-L per phase | I, V L-N, V L-L |
| TDD (Total Demand Distortion) | ✔ |
| Individual harmonics (odds) | 15th |
Data recording
| Min/max of instantaneous values, plus phase identification * | ✔ |
| Alarms with 1 s timestamping * | ✔ |
| Min/max log | ✔ |
Digital output
| Digital output | 1 (kWh only) |
| Timestamp resolution in seconds | 1 |