EAV15105-EN11

Acknowledging control power (auxiliary power) interruption event using the display

For MID/MIR compliance on applicable models.

NOTE: When the control power interruption event icon displays on the meter, the facility manager must assess the reason and its duration.

Use the Cl Pwr screen to acknowledge the control power interruption event.

You can acknowledge (dismiss) the control power interruption event only after entering the 4-digit MID/MIR / Revenue Lock password.

NOTE:
  • You cannot acknowledge the alarms and the control power interruption events at the same time.

  • The control power interruption event icon blinks until you acknowledge the Number of Losses, the Last Power Up and Last Power Down events.

  1. Navigate to Maint > Diag > Cl Pwr .

    The Number of Losses, the Last Power Up and Last Power Down events with the timestamp are displayed on the same page.

  2. Press Ack.
  3. Enter the Revenue Lock password, then press OK.
    NOTE: The default password is 0000.
  4. Read the Attention! message on the display and press Yes to acknowledge or press No to go back to previous screen.

    The Ack and control power interruption event icon disappears only when you press Yes.

    NOTE: You can reset the Number of Losses to 0 only through the Modbus communication. To perform this reset, you need to disable the 4-digit MID/MIR / Revenue Lock password in the meter HMI.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.