EAV15105-EN11

Available standard alarms

Your meter has a set of standard alarms.
NOTE: Some alarms do not apply to all power system configurations. For example, line-to-neutral voltage alarms cannot be enabled on 3-phase delta systems. Some alarms use the system type and the VT or CT ratio to determine the maximum allowed setpoint.
Alarm label Valid range and resolution Units
ION Setup Display ION Setup Display
Over Phase Current Over Current, Ph 0.000 to 99999.000 0 to 99999 A
Under Phase Current Under Current, Ph 0.000 to 99999.000 0 to 99999 A
Over Neutral Current Over Current, N 0.000 to 99999.000 0 to 99999 A
Over Ground Current Over Current, Gnd 0.000 to 99999.000 0 to 99999 A
Over Voltage L-L Over Voltage, L-L 0.00 to 999999.00 0 to 999999 V
Under Voltage L-L Under Voltage, L-L 0.00 to 999999.00 0 to 999999 V
Over Voltage L-N Over Voltage, L-N 0.00 to 999999.00 0 to 999999 V
Under Voltage L-N Under Voltage L-N 0.00 to 999999.00 0 to 999999 V
Over Active Power Over kW 0.0 to 9999999.0 0 to 9999999 kW
Over Reactive Power Over kVAR 0.0 to 9999999.0 0 to 9999999 kVAR
Over Apparent Power Over kVA 0.0 to 9999999.0 0 to 9999999 kVA
Leading True PF Lead PF, True -1.00 to -0.01 and 0.01 to 1.00
Lagging True PF Lag PF, True -1.00 to -0.01 and 0.01 to 1.00
Leading Disp PF Lead PF, Disp -1.00 to -0.01 and 0.01 to 1.00
Lagging Disp PF Lag PF, Disp -1.00 to -0.01 and 0.01 to 1.00
Over Present Active Power Demand Over kW Dmd, Pres 0.0 to 9999999.0 0 to 9999999 kW
Over Last Active Power Demand Over kW Dmd, Last 0.0 to 9999999.0 0 to 9999999 kW
Over Predicted Active Power Demand Over kW Dmd, Pred 0.0 to 9999999.0 0 to 9999999 kW
Over Present Reactive Power Demand Over kVAR Dmd, Pres 0.0 to 9999999.0 0 to 9999999 kVAR
Over Last Reactive Power Demand Over kVAR Dmd, Last 0.0 to 9999999.0 0 to 9999999 kVAR
Over Predicted Reactive Power Demand Over kVAR Dmd, Pred 0.0 to 9999999.0 0 to 9999999 kVAR
Over Present Apparent Power Demand Over kVA Dmd, Pres 0.0 to 9999999.0 0 to 9999999 kVA
Over Last Apparent Power Demand Over kVA Dmd, Last 0.0 to 9999999.0 0 to 9999999 kVA
Over Predicted Apparent Power Demand Over kVA Dmd, Pred 0.0 to 9999999.0 0 to 9999999 kVA
Over Frequency Over Frequency 0.000 to 99.000 Hz
Under Frequency Under Frequency 0.000 to 99.000 Hz
Over Voltage Unbalance Over Voltage Unbal 0 to 99 %
Over Voltage THD Over Voltage THD 0 to 99 %
Phase Loss Phase Loss 0.00 too 999999.00 0 to 999999
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.