EAV15105-EN11

Configuring the alarm / energy pulsing LED or digital output for energy pulsing using ION Setup

You can use ION Setup to configure your meter’s LED or digital output for energy pulsing.
  1. Start ION Setup .
  2. Connect to your meter.
  3. Open the Energy Pulsing screen.
  4. Select the LED or a digital output to configure and click Edit.

    The setup screen is displayed.

  5. Enter a descriptive name for the digital output’s Label.
  6. Configure the other setup parameters as required.
  7. Click Send to save your changes.

    Alarm / energy pulsing LED setup parameters available through ION Setup

    Parameter

    Values

    Description

    Mode

    LED: Disabled, Alarm, Energy

    Digital output: External, Energy

    LED:

    • LED is disabled.

    • Alarm sets the LED for alarm notification.

    • Energy sets the LED for energy pulsing.

    Digital output:

    • Energy: associates the digital output with energy pulsing.

    • External: disassociates the digital output from energy pulsing.

    Pulse rate (p/k_h)

    1 to 9999999

    When configured for energy pulsing, this defines how many pulses are sent to the LED for every 1 kWh, 1 kVARh or 1 kVAh of accumulated energy.

    Parameter

    Active Energy Delivered

    Active Energy Received

    Active Energy Del+Rec

    Reactive Energy Delivered

    Reactive Energy Received

    Reactive Energy Del+Rec

    Apparent Energy Delivered

    Apparent Energy Received

    Apparent Energy Del+Rec

    Select which accumulated energy channel to monitor and use for energy pulsing.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?