80043-055-16

Torque Values for Electrical Connections

Incoming, Branch, and Neutral Lug

Socket Size Across Flats

Torque Value

1/4 in.

180 lb-in. (20 N•m)

5/16 in.

250 lb-in. (28 N•m)

3/8 in.

340 lb-in. (38 N•m)

1/2 in.*

450 lb-in. (51 N•m)


Multiple Conductor Neutral and/or Ground Bar

Screw Type

Lug Wire Range

Conductor Size

Torque Value

Slotted Head

14–4

14-10 Cu, 12-10 Al

20 lb-in. (2 N•m)

8 Cu-Al

25 lb-in. (3 N•m)

6-4 Cu-Al

35 lb-in. (4 N•m)

14–1/0

14-8 Cu-Al

36 lb-in. (4 N•m)

6-1/0 Cu-Al

45 lb-in. (5 N•m)

Socket Head

14–1/0

All

100 lb-in. (11 N•m)

6–300 kcmil

All

275 lb-in. (31 N•m)


Carriage Bolt Hex Nut Conical Washer

 

Hardware Description

Torque Value

1/2 in.

720–840 lb-in. (81–95 N•m)


Carriage Bolt Conical Washer Assembly Keps Nut/Hex Head Bolt Conical Washer Assembly Keps Nut

Hardware Description

Torque Value

1/4 in.

50–75 lb-in. (6–8 N•m)

5/16 in.

80–125 lb-in. (9–14 N•m)

3/8 in.

175–225 lb-in. (20–25 N•m)

1/2 in.

250–350 lb-in. (28–40 N•m)


Square Head (Tee) Bolt Conical Washer Assembly Keps Nut

 

Hardware Description

Torque Value

1/4 in. 50–75 lb-in. (6–8 N•m)
 

3/8 in.

175–225 lb-in. (20–25 N•m)

 

1/2 in.

250–350 lb-in. (28–40 N•m)


Square Head (Tee) Bolt Conical Washer Assembly Keps Nut

 

Hardware Description

Torque Value

Conical Washer OD

Square Head (Tee) Bolt Conical Washer

3/8 in.

0.87 in. (22 mm) 250–280 lb-in. (28–32 N•m)
1.00 in. (25 mm) 130–150 lb-in. (15–17 N•m)

1/2 in.

1.25 in. (32 mm) 450–550 lb-in. (51–62 N•m)

2.25 in. (57 mm)


Hex Head Bolt (2) Conical Washers

Hardware Description

Torque Value

Conical Washer OD

Square Head (Tee) Bolt Conical Washer

5/16 in. 0.90 in. (23 mm) 145–160 lb-in. (16–18 N•m)

3/8 in.

0.87 in. (22 mm) 250–280 lb-in. (28–32 N•m)
1.00 in. (25 mm) 130–150 lb-in. (15–17 N•m)

1/2 in.

1.25 in. (32 mm)

720–840 lb-in. (81–95 N•m)

2.25 in. (57 mm)

3.00 in. (76 mm)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.