NNZ9886800EN, Rev. 01

Product Technical Datasheet

SureSeT Switchgear Characteristics

Main Characteristics

Brand Square D™ by Schneider Electric
Range series of product SeT Series
Range of product SureSeT
Product or component type Metal-Clad Switchgear

Ratings of SureSeT with EvoPacT Series

Rated maximum voltage range available (kV rms) 5–15.0
Rated power frequency withstand range available (kV rms) 19–38
Rated lightning impulse withstand insulation levels available (kV peak) 60–95
Rated frequency (Hz) 60
Rated continuous current range available (A) 1200–2000
Rated momentary withstand current range available (kA peak) 65–104
Rated 2 second short-time withstand current (kA sym) 25–40
Enclosure Category B
Internal Arc Withstand Non-Arc Rated
Environmental Schneider Electric Eco-Design Level Green Premium 2
RoHS Compliant Applicable
REACH Compliant Applicable
California Proposition 65 Applicable

Ambient and Operating Conditions

Type Type 1 Indoor

Applicable Codes and Standards

cULus Listed
ANSI Compliant
IEEE Compliant
NEMA Compliant
CSA Compliant
IEC/IEEE Compliant
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.