DOCA0278EN-00

Equivalent Modbus Data Addresses

Modbus Addresses Similar Between TeSys T and TeSys Tera

Data addresses that are similar between TeSys T and TeSys Tera are listed in the table below:

Data Address in TeSys T

Parameter

123

Alarm count

124-125

Motor LO1 closing count

126-127

Motor LO2 closing count

150-179

Last trip statistics

180-209

Trip n-1 statistics

210-239

Trip n-2 statistics

240-269

Trip n-3 statistics

270-299

Trip n-4 statistics

300-329

Last trip extension

330-359

Trip n-1 extension

360-389

Trip n-2 extension

390-419

Trip n-3 extension

420-449

Trip n-4 extension

450

Minimum wait time

451*

Trip code

452

Trip register 1

453

Trip register 2

454

Trip register 3

455

System status register 1

456

System status register 2

457

Digital input

458

Digital output

459

Reserved

460

Alarm code

461

Alarm register 1

462

Alarm register 2

463

Alarm register 3

464

Motor temperature sensor degree

465

Thermal capacity level

466

Average current ratio

467

L1 current ratio

468

L2 current ratio

469

L3 current ratio

470

Ground current ratio

471

Current phase imbalance

601.0

Entry and exit configuration

602.11

HMI motor LED status

800–899

User map addresses

900–999

User map values

1202

Custom logic memory space

1203

Custom logic memory used

1204

Custom logic temporary space

1205

Custom logic non-volatile space

1250

Custom logic setting register 1

1270

Custom logic command register 1

1280

Custom logic monitoring register 1

1301-1399

Custom logic general purpose registers

Modbus Addresses Dissimilar Between TeSys T and TeSys Tera

@Todo- @Hemanth confirm whether address need to add for sensor

Data addresses that are dissimilar between TeSys T and TeSys Tera are listed in the table below:

Data Address in TeSys T

Parameter in TeSys T

Data Address in TeSys Tera

Parameter in TeSys Tera

35-40

Expansion commercial reference

9218

LTMT expansion module 1 type

9219

LTMT expansion module 2 type

9220

LTMT expansion module 3 type

9221

LTMT expansion module 4 type

9222

LTMT expansion module 5 type

47

Expansion firmware version

@Updated D5

9182–9183

LTMT expansion module 1 firmware version

@Updated D5

9188–9189

LTMT expansion module 2 firmware version

@Updated D5

9194–9195

LTMT expansion module 3 firmware version

@Updated D5

9200–9201

LTMT expansion module 4 firmware version

@Updated D5

9206–9207

LTMT expansion module 5 firmware version

64-69

Controller commercial reference

@Updated D5

9152–9161

Commercial reference

70-74

Controller serial number

@Updated D5

9127–9142

Product serial number

76

Controller firmware version

@Updated D5

9164–9165

LTMT main unit firmware version

102

Ground current faults count

5764

Calculated ground trip counter 

5765

Measured ground trip counter

103

Thermal overload faults count

5758

Thermal overload trip counter

104

Long start faults count

@Updated D5

5777

Ethernet module firmware side removed

105

Jam faults count

5759

Locked rotor trip counter

5760

Stalled rotor trip counter

106

Current phase imbalance faults count

5767

Current imbalance trip counter

107

Undercurrent faults count

5766

Phase under current trip counter

114

Network port faults count

5778

Communication loss trip counter

130

Overcurrent faults count

5761

Definite time overcurrent trip counter

5762

Normal inverse overcurrent trip counter

131

Current phase loss faults count

5768

Current phase loss trip counter

132

Motor temperature sensor faults count

5779

LTMT main unit temperature trip counter

133

Voltage phase imbalance faults count

5773

Voltage imbalance trip counter

134

Voltage phase loss faults count

5772

Voltage phase loss trip counter

136

Undervoltage faults count

5770

Phase under voltage trip counter

137

Overvoltage faults count

5771

Phase over voltage trip counter

138

Underpower faults count

5780

Under power trip counter

139

Overpower faults count

5781

Over power trip counter

140

Under power factor faults count

5782

Under power factor trip counter

475

Motor temperature sensor (x 0.1 Ω)

5551

Temperature measured by binary PTC sensor in Ohm

476

Average voltage (V)

5520

Average voltage

477

L3-L1 voltage (V)

5518

L3-L1 RMS voltage

478

L1-L2 voltage (V)

5514

L1-L2 RMS voltage

479

L2-L3 voltage (V)

5516

L2-L3 RMS voltage

480

Voltage phase imbalance (%)

5522

Voltage imbalance

482

Active power (x 0.1 kW)

5526

Total active power

483

Reactive power (x 0.1 kVAR)

5528

Total reactive power

491

Network port baud rate

4395

Modbus settings - Baud Rate

493

Network port parity

4394

Modbus settings - Parity

510

Controller port ID

4393

Modbus settings - Node Address

511

Time to trip (x 1 s)

5559

Motor data - Thermal Time to Trip

513

Motor last start duration (s)

5572

Motor data - Last Run Hour

514

Motor starts per hour count

5563

Max starts counter/Max starts per hour counter

540

Motor operating mode

4421

Starter settings - Starter Type

541

Motor transition timeout

4443

Starter settings - Delay 2

Changeover time

549

Motor temperature sensor fault threshold (x 0.1 Ω)

3791

PTC pickup

551

Motor temperature sensor fault threshold degree (°C)

3790

PT100 pickup (°C or F)

552

Motor temperature sensor warning threshold degree (°C)

3794

PT100 alarm level (°C or F)

555

Current phase loss timeout (x 0.1 s)

3582

Current phase loss — Time Delay

556

Overcurrent fault timeout (s)

3532

Time delay during motor start (TpS)

3533

Time delay during motor run (TpR)

557

Overcurrent fault threshold (% FLC)

3531

Definite time overcurrent - Pickup

558

Overcurrent warning threshold (% FLC)

3534

Definite time overcurrent - Alarm Level

562

External ground current fault timeout (x 0.01 s)

3561

Measured ground fault - Time Delay

563

External ground current fault threshold (x 0.01 A)

3560

Measured ground fault - Pickup

564

External ground current warning threshold (x 0.01 A)

3562

Measured ground fault - Alarm Level

565

Motor nominal voltage (V)

4461

Nominal voltage (Vn)

566

Voltage phase imbalance fault timeout starting (x 0.1 s)

3647

Voltage imbalance - Time Delay

568

Voltage phase imbalance fault threshold (% imb)

3646

Voltage imbalance - Pickup

569

Voltage phase imbalance warning threshold (% imb)

3648

Voltage imbalance - Alarm Level

570

Overvoltage fault timeout (x 0.1 s)

3635

Phase over voltage - Time Delay

571

Overvoltage fault threshold (% Vnom)

3634

Phase over voltage - Pickup

572

Overvoltage warning threshold (% Vnom)

3636

Phase over voltage - Alarm Level

573

Undervoltage fault timeout

3627

Phase under voltage - Time Delay

574

Undervoltage fault threshold (% Vnom)

3626

Phase under voltage - Pickup

575

Undervoltage warning threshold (% Vnom)

3628

Phase under voltage - Alarm Level

576

Voltage phase loss fault timeout (x 0.1 s)

3641

Voltage phase loss - Time Delay

577

Voltage dip setting

3757

Voltage dip - Function Setting

578

Load shedding timeout (s)

3764

Voltage dip - Load Shedding Timeout

579

Voltage dip threshold (% Vnom)

3758

Voltage dip

580

Voltage dip restart timeout (s

3760

Voltage dip restart timeout

581

Voltage dip restart threshold (% Vnom)

3759

Voltage restoration

582

Auto restart immediate timeout (x 0.1 s)

3763

Voltage dip - Immediate Restart Timeout

583

Motor nominal power (x 0.1 kW)

4481

Nominal power (KW)

584

Overpower fault timeout (s)

3680

Over power - Time Delay

585

Overpower fault threshold (% Pnom)

3679

Over power - Pickup

586

Overpower warning threshold (% Pnom)

3681

Over power - Alarm Level

587

Underpower fault timeout (s)

3673

Under power - Time Delay

588

Underpower fault threshold (% Pnom)

3672

Under power - Pickup

589

Underpower warning threshold (% Pnom)

3674

Under power - Alarm Level

590

Under power factor fault timeout (x 0.1 s)

3687

Under power factor - Time Delay

591

Under power factor fault threshold (x 0.01 PF)

3686

Under power factor - Pickup

592

Under power factor warning threshold (x 0.01 PF)

3688

Under power factor - Alarm Level

596

Auto restart delayed timeout (s)

3761

Voltage dip - Delayed Restart Timeout

603

HMI port address setting

4399

LTMT HMI port settings - Node Address

604

HMI port baud rate setting (Baud)

4401

LTMT HMI port settings - Baud Rate

606

Motor trip class (s)

3502

Thermal overload — Trip Class

608

Thermal overload fault reset threshold (% trip level)

3505

Thermal reset level

609

Thermal overload warning threshold (% trip level)

3503

Thermal overload - Alarm Level

610

Internal ground current fault timeout (x 0.1 s)

3554

Calculated ground fault  - Time Delay

611

Internal ground current fault threshold (% FLCmin)

3553

Calculated ground fault  - Pickup

612

Internal ground current warning threshold (% FLCmin)

3555

Calculated ground fault  - Alarm Level

613

Current phase imbalance fault timeout starting (x 0.1 s)

3576

Current imbalance - Time Delay

615

Current phase imbalance fault threshold (% imb)

3575

Current imbalance - Pickup

616

Current phase imbalance warning threshold (% imb

3577

Current imbalance - Alarm Level

617

Jam fault timeout (s)

3526

Locked rotor - Time Delay

618

Jam fault threshold (% FLC)

3525

Locked rotor - Pickup

619

Jam warning threshold (% FLC)

3527

Locked rotor - Alarm Level

620

Undercurrent fault timeout (s)

3568

Phase under current - Time Delay

621

Undercurrent fault threshold (% FLC)

3567

Phase under current - Pickup

622

Undercurrent warning threshold (% FLC)

3569

Phase under current - Alarm Level

623

Long start fault timeout (s)

3751

Excessive start time — Time Delay

624

Long start fault threshold (% FLC)

3754

Excessive start — Run Threshold

628

Load CT primary

4452

System settings - Phase CT Primary

629

Load CT secondary

4453

System settings - Phase CT Secondary

630

Load CT multiple passes (passes)

4468

System settings - Phase CT Secondary Passes

652

Motor full load current ratio, FLC1 (% FLCmax)

4466

System settings - Full Load Current (FLC1)

653

Motor high speed full load current ratio, FLC2 (% FLCmax)

4467

System settings - Speed 2 Full Load Current (FLC2)

693

Network port comm loss timeout (x 0.01 s) (Modbus only)

4397

Modbus settings - Timeout

694

Network port parity setting (Modbus only)

4394

Modbus settings - Parity

695

Network port baud rate setting (Baud)

4395

Modbus settings - Baud Rate

696

Network port address setting

4393

Modbus settings - Node Address

700

Register available to remotely write commands that can be processed in a Custom Logic

700

 T parameters - Permissive Command Data

704

Control register 1

704

Command data 1

705

Control register 2

705

Command data 2

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.