DUG_Smoke Alarm-Battery_LK-01

Technical Data

Battery Life

10 years

Operating Current

≤70 mA

Sensing Type

Photoelectric. This alarm contains NO radioactive material.

Operating Temperature

0 °C to 45 °C

Ambient Humidity

5% to 95%

Interconnecting

RF, max. 40 devices in one network

Communication protocol :

Zigbee, max. 40 devices in one network

Operating frequency

Zigbee: 2405 - 2480 MHz

RF: 868 MHz

Wireless Range

40m indoor line of sight

Horn Level

85 dB at 3 m

Mounting Type

Mounting on ceiling and wall only

Dimensions (H × W × D)

89 × 89 × 33.5 mm

Leisure accommodation vehicles

Yes

Standard

EN 14604

Certification

Zigbee 3.0

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?