Technical data
Nominal power rating for load type |
||
Incandescent lamp |
2200 W |
|
Halogen lamp |
2000 W |
|
Iron core transformer |
500 VA |
|
Motor |
1000 VA |
|
Electronic step-down converter |
1050 VA |
|
Fluorescent lamp |
100 W |
|
LED |
200 W |
Nominal voltage |
AC 220-240 V, 50/60 Hz |
Nominal current |
10 AX |
Switching channel |
1, dry contact |
Standby |
Max. 0.3 W |
Operating Temperature |
0 ºC to 35 ºC |
Neutral conductor |
Required |
Connecting terminals |
Max. 2 x 2.5 mm2, solid or stranded types |
Extension connection |
Max. 10 mechanical push buttons |
Length of all cable sections |
Max. 50 m for 3-wire NYM cable |
Fuse protection |
16 A circuit breaker |
Operating frequency |
2405 - 2480 MHz |
Max. radio-frequency power transmitted |
<10 mW |
IP rating |
IP20 |
Product dimensions (H x W x D) |
43 x 43 x 22 mm |
Communication protocol |
Zigbee 3.0 certified |