Technical Data
|
Battery |
3 VDC, CR2450 |
|
|
Battery life |
Up to 5 years (may vary based on the usage, frequency of firmware update and environment) |
|
|
Nominal power |
≤90 mW |
|
|
IP rating |
IP20 |
|
|
Operating frequency |
2405 - 2480 MHz |
|
|
Max. radio frequency power transmitted |
≤7 dBm |
|
|
Operating temperature |
−10 °C to 50 °C |
|
|
Relative humidity |
10 % to 95 % |
|
|
Primary part dimensions (H × W × D) |
50.3 × 33.0 × 16.3 mm |
|
|
Secondary part dimensions (H × W × D) |
50 × 9 × 9 mm |
|
|
Communication protocol |
Zigbee 3.0 certified |
|