Technical Data
|
AC power adaptor |
Model number: KA0601A-0501000DEU |
|
|
Input: 100-240 VAC, 50/60 Hz |
||
|
Output: 5.0 VDC, 1.0 A, 5.0 W |
||
|
Average active efficiency: 73.7% @115 VAC, 230 VAC |
||
|
No-load power consumption: 0.1 W @115 VAC, 230 VAC |
||
|
Power supply |
AC adaptor (included in the package) or |
|
|
4× AA Alkaline batteries |
||
|
Connector type |
Micro USB port for the AC adaptor |
|
|
Applicable for 3× 3.5 mm mono mini plug |
||
|
Battery |
4× AA Alkaline batteries |
|
|
Battery life |
Up to 1 year (may vary based on the usage, frequency of firmware update and environment) |
|
|
Communication interface |
IR emitter energy IEC825 |
|
|
Zigbee: 2.4 GHz, IEEE802.15.4 |
||
|
Operating frequency |
2405-2480 MHz (Zigbee) |
|
|
Max. radio frequency power transmitted |
<10 mW (Zigbee) |
|
|
IR extension cable length |
<5 m |
|
|
IR control range with IR extension cable |
1 m (from emitter to the IR controlled device) |
|
|
IR control range without IR extension cable |
≤8 m (from Wiser IR Converter to IR controlled device) |
|
|
IP rating |
IP20 |
|
|
Operating temperature |
-10 °C to 45 °C, indoor use only |
|
|
Relative humidity |
10% to 90%, non-condensing |
|
|
Dimensions |
Ø100.0 × 32.5 mm |
|