Technical data
Nominal power rating for load type |
||
Load type |
Load name |
Load value |
Incandescent lamp |
2 A |
|
Halogen lamp |
2 A |
|
lighting transformer |
2 A |
|
Fluorescent lamp |
2 A |
|
Inductive load |
2 A @ 0.6 PF |
Nominal voltage |
AC 220-240 V, 50 Hz |
Nominal current |
2 A |
Switching technique |
Relay |
Protection |
Over temperature: Yes Short circuit:: No Over-current fuse: No Thermal protection: Yes |
LED indicator |
Yes |
Supported protocols |
Zigbee |
Mutli-gang plate capacity |
Max 6 primary mechs per plate |
Compatible plate ranges |
Iconic, Iconic Styl, Iconic Essence, Pro Series |
Mounting centers |
84 mm pattern plate |
Safety compliance |
AS/NZS 60669.2.1 |
EMC emission compliance |
|
IP rating |
IP20 |
Communication protocol |
Zigbee, BLE Zigbee |
Operating humidity |
5%-90% RH, non-condensing |
Specifications typical at 25 °C |
|
Compliance |
|
Safety |
AS/NZS 60669.2.1 |
EMC |
AS/NZS 60669.2.1 |
RF |
AS/NZS 4268 |
Zigbee, BLE