DUG_Wiser Fan Speed Controller_WI-00

Technical data

Power input

100-240 V AC, 50/60 Hz

Maximum Fan Load

120 W (1 Fan per module)

Power consumption

< 0.5 W (No load)

< 0.9 W (load)

Operating temperature

-10 to +35 °C

Power consumption

< 0.5 W no load < 0.9 W load

Operating Temperature

-10 °C to +35 °C

Relative humidity

8-80 RH

RF frequency

865.22 MHz for India

Typical line of sight range

Up to 20 m In open area — Indoor**

Up to 30 m In open area — Outdoor**

Gateway height

3 to 5 ft from the ground

Plastic housing

Fire retardant ABS

IP rating

IP20

Product dimensions (H x W x D)

49 mm x 49 mm x 18 mm

RoHS/ REACH

Components are RoHS and REACH certified

Maximum Fixing Screw

0.4 Nm (3.5 Lb-In)

Terminal Sizes / Number

7 left side and 4 right side

Size & Type of Cable

Copper 1.5 mm2

Communication protocol

Z-Wave

Fan type

Ceiling Fan

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.