2110CT9701

Appendix—Merchandise Unit Catalog Numbers

Interiors, Boxes and Fronts

Total Circuit Breaker Mounting Space (In.)

Mains Ampere Rating

Interior Assembly (Less Branch Circuit Breakers)

Front *

Box *

Box Height (In.)

4 Piece Trim Without Door

Trim With Door *

Type 1

NEMA 3R/5/12  * (Includes Front)

Catalog Number Catalog Number Catalog Number Catalog Number Catalog Number
HCJ Main Lugs Only
3-pole—Suitable for use as service equipment when provided with a main circuit breaker and service barrier kit.  

27

400 A

HCJ14484

HCM48T( )

HCM48T( )D

HC3248DB9

HCJ3248WP

48

HCJ14484CU

600 A

HCJ14486

HCJ14486CU

800 A

HCJ14488

45

400 A

HCJ23734

HCM73T( )

HCM73T( )D

HC3273DB9

HCJ3273WP

73

600 A

HCJ23736

800 A

HCJ23738

63

400 A

HCJ32734

HCJ32734CU

600 A

HCJ32736

HCJ32736CU

800 A

HCJ32738

99

400 A

HCJ50914

HCM91T( )

HCM91T( )D

HC3291DB9

HCJ3291WP

91

600 A

HCJ50916

800 A

HCJ50918

HCJ Main Circuit Breaker.* Includes 3-pole, vertically mounted main circuit breaker

27

400 A

HCJ14734M

HCM73T( )

HCM73T( )D

HC3273DB9

HCJ3273WP

73

36

600 A

HCJ18736MP

800 A

HCJ18738MP

45

400 A

HCJ23734M

72

600 A

HCJ36916MP

HCM91T( )

HCM91T( )D

HC3291DB9

HCJ3291WP

91

81

400 A

HCJ41914MCU

HCJ41914M

800 A

HCJ36918MP

HCP-SU * Universal Single Row Main Lugs or Main Circuit Breaker 
3-pole—Suitable for use as service equipment when provided with a main circuit breaker and service barrier kit. For main circuit breaker panel, order plug-on I-Line type PG, PJ, PL, MG, or MJ circuit breakers from PowerPacT M-frame: with ET1.0 Factory – sealed trip unit (not field adjustable)—800 A. The ET 1.0 trip unit cannot be field replaced, nor does it allow adjustment of the long-time trip point setting. It is considered an electronic equivalent of a thermal-magnet circuit breaker. (PowerPacT M-frame circuit breakers utilize 9 in. of the available I-Line bussing.) through PowerPacT P-frame 1200 A (600 Vac, 50/60 Hz) 3P Circuit Breaker with Electronic Trip Unit (PowerPacT P-frame circuit breakers utilize 9 in. of the available I-Line bussing.) and backfeed as the main breaker (order solid neutral from I-Line Merchandised Panelboard Accessories).

54

800

HCP54868SU

HC2686T( )4P

HC2686T( )HR*

HC2686DB

HC2886WP

86

(1200 A Interiors Include solid neutral, all others without solid neutral) *

Total Circuit Breaker Mtg. Space (in.)

Mains Amp. Rating

Max. No. of MJ, PL, RL Circuit Breakers

Interior Assembly (Less Branch Circuit Breakers)

Front* 

Box*

Box Height (in).

4 Piece Trim Without Door* 

Trim With Door

Catalog Number

Catalog Number

Catalog Number

Catalog Number

HCP Main Lugs Only—3-pole

Suitable for use as service equipment when provided with a main circuit breaker and service barrier kit. 

27 

 400

1PL

HCP14504

HCW50T( )

HCW50T( )D

HC4250DB

50

 600

HCP14506

 800

HCP14508

1200

HCP145012N

45

 400

2PL

HCP23594

HCW59T( )

HCW59T( )D

HC4259DB

59

 600

HCP23596

 800

HCP23598

1200

HCP235912N

63

 400

3PL

HCP32684

HCW68T( )

HCW68T( )D

HC4268DB

68

 600

HCP32686

 800

HCP32688

1200

HCP326812N

99

 400

5PL

HCP50864

HCW86T( )

HCW86T( )D

HC4286DB

86

 600

HCP50866

 800

HCP50868

1200

HCP508612N

HCP Main Circuit Breaker—Includes 3-pole

Vertically mounted main circuit breaker

36

 600

2LC

HCP18686M

HCW68T( )

HCW68T( )D

HC4268DB

68

 800

HCP18688M

72

 600

4LC

HCP36866M

HCW86T( )

HCW86T( )D

HC4286DB

86

 800

HCP36868M

HCR-U Universal Main Lugs or Main Circuit Breaker* —3-pole

Suitable for use as service equipment when provided with a main circuit breaker and service barrier kit.

For Main Lugs panel, order sub-feed lug kit catalog number S33930 and back feed as main lugs.

For Main Circuit Breaker panel, order plug-on I-Line type PG, PJ, PL, RGC, RJC, or RLC* circuit breakers from PowerPacT P-frame 1200 A (600 Vac, 50/60 Hz) 3P Circuit Breaker with Electronic Trip Unit (PowerPacT P-frame circuit breakers utilize 9 in. of the available I-Line bussing.) and PowerPacT R-frame 1200 A (600 Vac, 50/60 Hz) 3P Circuit Breaker with Electronic Trip Unit, and back feed as the main circuit breaker. (Order solid neutral separately)

108*

1200

6PL or 3RLC

HCR548612U

HCR86T( )*

HCR86T( )D

HC4486DB

86

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.