2110CT9701

I-Line Enable Modules

I-Line Enable Modules (formerly known as Smart Cells) are a space-saving module for value-added digital solutions. The self-contained unit fits onto the I-Line bus taking up only a 6 in. (152.4 mm) circuit breaker mounting space and using the same mounting as a circuit breaker. This allows the I-Line panelboard to be transformed into a digital communication or metered electrical distribution solution with enhanced protection now or in the future.

I-Line Enable Modules are available for:

  • IFM Modbus serial network communications interface

  • Energy Reduction Maintenance Setting (ERMS)

  • Maintenance Mode Switch (MMS)

  • PM5563 or PM8244 meter with or without communications

  • Universal Panel Server Gateway and Data Logger for Ethernet networking or cloud-based solutions

Product Description

I-Line Enable Modules are a range of I-Line stack-mounted modular units containing one or more devices to perform a function in a panelboard (or switchboard). With the footprint of an L-Frame PowerPacT™ Circuit Breaker, all I-Line Enable Modules mount inside of a standard I-Line Panelboard stack to provide a compact, space saving installation.

The built-in devices are suited for offering functionalities such as monitoring, metering, communication, or protection features. Also, all units come with a main power Fused Disconnect Switch to switch off main power and to provide short circuit protection for the unit. Depending on the selected functionality some versions deliver a 24 Vdc output for the Trip Unit of the related or controlled circuit breaker. In some units such as Meters, U-PaS and ERMS front Ethernet access via local RJ45 Connector is provided for initial set-up or monitoring.

Narrow side I-Line Enable Modules can only be installed on the narrow side of HCJ, HCP, and HCR-U I-Line panelboards, as well as switchboard QED2 I-Line distribution sections. Wide side I-Line Enable Modules can be installed on the wide side of HCP, HCPSU, HCR-U I-Line panelboards, as well as switchboard QED2 I-Line distribution sections. I-Line Enable Module placement in the panelboard is typically directly above the related MAIN or feeder circuit breaker.

For the fullest description and technical characteristics of the modular units, refer to
I-Line Enable Module Instruction Bulletin JYT97577.

The I-Line Enable Modules can be installed in Square D I-Line factory assembled equipment or ordered individually for field installations such as Retrofit or ready-to-install (RTI). For more information refer to handout (2700HO1501) or I-Line Enable Module Instruction Bulletin (JYT97577).

Typical Layout for I-Line Enable Module (U-PaS for Wide Side Left Version Shown)

Features

Modular design

  • Space-saving design significantly reduces carbon footprint and occupies the same space as a PowerPacT L-Frame Circuit Breaker onto the I-Line stack, eliminating the need for an I-Line panelboard box extension.

  • Easy to install; a screwdriver is all that’s needed to mount an I-Line Enable Module; mounts firmly onto the bus stack and fastens with captive retaining screws

  • Minimizes the impact of project changes, allowing customers to add components to an I-Line Panelboard after shipment or for future upgrades.

  • I-Line Enable Module are available in factory-assembled panelboards as well as RTI for new and retrofit applications

Reduced exposure

  • On models with Ethernet communications, Ethernet front access makes checking gateway or circuit breaker meter values and maintenance details quick and easy, all without removing the panelboard deadfront.

  • On meter models, branch level metering is integrated into the panelboard, no need to remove trim front to access meter points

Integration of value-added devices

  • Easily integrate digital solutions without increasing equipment footprint

  • Reduce retrofit installation costs with a quick install I-Line Enable Module meter options

NOTE: Uses 6 in. (152.4 mm) of bus space, the same as a PowerPacT L-Frame Circuit Breaker.

Safety I-Line Enable Modules

Energy Reduction Maintenance Setting (ERMS) meets NEC 2014 code (Section 240.87) requirements and reduces arc energy during maintenance to improve electrical personnel safety. ERMS trip setting offers electronic adjustability for coordination. There are 2 variants available of Energy Reduction Maintenance Setting I-Line Enable Modules. ERMS suffix, features one IFE Ethernet interface offering Ethernet communication. ERM2 suffix, features 2 IFMs factory installed offering Modbus Serial communication, and with the option of expanding communication with additional IFMs according to the table below.

Both variants deliver a 24 Vdc output for the trip unit of the ERMS controlled circuit breaker. See the table below for the number of standard and additional communicating circuit breaker connections available via field additions.

ERMS I-Line Enable Module
(wide left version shown)

ERM2 I-Line Enable Module
(wide left version shown)

Catalog Number

Voltage Vac

Features

IFMs Factory Installed in
I-Line Enable

Additional IFMs
(*Kits described below)

Total possible number of communicating circuit breakers per module

ICWL2222ERMS

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, ERMS - Ethernet communications

0

0

0

ICWR2222ERMS

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, ERMS - Ethernet communications

0

0

0

ICWL2422ERMS

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, ERMS - Ethernet communications

0

0

0

ICWR2422ERMS

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, ERMS - Ethernet communications

0

0

0

ICWL2222ERM2

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, ERMS - Modbus communications

2

2 (IFMs)

4

ICWR2222ERM2

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, ERMS - Modbus communications

2

2 (IFMs)

4

ICWL2422ERM2

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, ERMS - Modbus communications

2

2 (IFMs)

4

ICWR2422ERM2

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, ERMS - Modbus communications

2

2 (IFMs)

4

ICWL2622ERM2

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, ERMS - Modbus communications

1

0

1

ICWR2622ERM2

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, ERMS - Modbus communications

1

0

1

*Kits for Additional IFMs Installation

(Refer to Instruction Bulletins 80043-843-01 and JYT97577 for details regarding expanding communication using IFM Kits)

ERM2 I-Line Enable Module Voltage Part Number(s) to Order Description Qty to Order
V ≤ 480 V ICIFM1 1 IFM Kit 1 kit per 1 additional IFM
V > 480 V No option for adding IFMs

NOTES:

  • When ERMS is installed, Zone Selective Interlocking (ZSI) cannot be used on the same circuit breaker.

  • The P-, R-Frame circuit breakers should be equipped with LSI or LSIG features and Micrologic trip units 5.0/6.0, P/H.

  • ERMS/ERM2 is required per NEC for a panelboard that utilizes a 1200 A main circuit breaker or larger. It is optional on circuit breakers smaller than 1200 A.

  • ERMS is not available with H-, J-, L-Frame circuit breakers.

  • The ERMS switch function of ERMS/ERM2 I-Line Enable Modules may be applicable to a Vertical installed Main, Group Mounted Main (also called Back-Fed Main) or Branch Circuit Breakers.

  • Each P-, R-Frame circuit breaker to be used with ERMS switch function, either on ERMS or ERM2 I-Line Enable Module will require the suffix E1.

  • Each P-, R-Frame circuit breaker, in order to be communicated will require a NSX cord and communication module BCM. Refer to the ERMS I-Line Enable Module Communication Schematic Diagram shown in this catalog.

 
  • P/R NSX Cord 1.15 ft. (0.35 m) = LV434195

  • P/R NSX Cord 4.43 ft. (1.35 m) = LV434196

  • P/R NSX Cord 9.84 ft. (3.00 m) = LV434197

  • ERM2 I-Line Enable Module V ≤ 480 V comes with two IFMs factory installed, and modules V > 480 V comes with one IFM. One of the IFMs is used to communicate to the main circuit breaker that is utilizing the ERMS functionality. The second IFM and any additional IFMs added by Field Kits is for communication to additional circuit breakers, preferably an H-, J-, L-Frame version.

  • Refer to Energy Reduction Maintenance Setting (ERMS) Instruction Bulletin NHA67346 for further details on the ERMS functionality.

  • I-Line Enable Communication Modules (U-PaS and IFM) can be added to the panelboard to be combined with ERMS/ERM2 to provide options for even more communicating circuit breaker connections.

    For the fullest description and Communication Schematic Diagrams of Multiple I-Line Enable Modules (combination of ERMS/ERM2 with Communication modules), refer to I-Line Enable Module Instruction Bulletin JYT97577.

    ERMS I-Line Enable Module Communication Schematic Diagram illustrates a non-combined scheme.

ERMS I-Line Enable Module Communication Schematic Diagram

A Circuit Breaker Communication Module ULP (BCM) F Breaker ULP cord, LV434197
B OF, SD, SDE, PF and CH switches G 24 Vdc Power Output, Twisted Pair Cable
C COM Terminal Block (E1 to E6) for communications via ULP cord H Ethernet Cable
D Shunt Trip (MX1) and Shunt Close (XF) communicating voltage releases (on electrically operated devices only) J ERMS I-Line Enable Module
E MicroLogic Trip Unit (P or H)    

Maintenance Mode Switch (MMS) switch can be used to temporarily reduce the short-time delay setting of a PowerPacT P-, R-Frame circuit breaker. MMS meets the National Electrical Code (NEC) 240.87 requirements for arc flash reduction. The switch can reduce a short-time delay (STD) setting from 0.3 seconds to 0.08 seconds or less. For an MMS-controlled circuit breaker to be effective for arc-flash reduction, the circuit breaker short-time current pickup setting (considering positive tolerance) must be set below 85% of the minimum arcing current at the system location where it is expected to provide "fast" interruption (considering all fault current scenarios in an arc flash study).

MMS I-Line Enable Module (narrow left version shown)

Catalog Number

Voltage Vac

Features

ICNL2222MMS

120–240

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Left, Maintenance Mode Switch

ICNR2222MMS

120–240

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Right, Maintenance Mode Switch

ICNL2422MMS

277–480

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Left, Maintenance Mode Switch

ICNR2422MMS

277–480

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Right, Maintenance Mode Switch

ICWL2222MMS

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, Maintenance Mode Switch

ICWR2222MMS

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, Maintenance Mode Switch

ICWL2422MMS

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, Maintenance Mode Switch

ICWR2422MMS

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, Maintenance Mode Switch

ICWL2622MMS

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, Maintenance Mode Switch

ICWR2622MMS

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, Maintenance Mode Switch

NOTES:

  • MMS only available on PowerPacT P-, R-Frame circuit breakers equipped with Micrologic 5.0/6.0 A, P or H trip units.

  • When MMS is installed, Zone Selective Interlocking (ZSI) cannot be used on the same circuit breaker.

  • MMS is required for a panelboard that utilizes a 1200 A main circuit breaker. It is optional on circuit breakers smaller than 1200 A.

  • MMS is not available on H-, J-, L-Frame circuit breakers.

  • The MMS switch function of the MMS I-Line Enable Module may be applicable to a Vertical installed Main, Group Mounted Main (also called Back-Fed Main) or Branch Circuit Breakers.

  • Refer to Maintenance Mode Switch Instruction Bulletin MFR70008 for further details on the MMS functionality.

  • The following image shows the MMS I-Line Enable Module Communication Schematic Diagram, refer to I-Line Enable Module Instruction Bulletin JYT97577 for more details.

MMS I-Line Enable Module Communication Schematic Diagram

A Circuit Breaker Communication Module ULP (BCM) E MicroLogic Trip Unit (P or H)
B OF, SD, SDE, PF and CH switches F Zone Selective Interlocking Connections, Twisted Pair Cable
C COM Terminal Block (E1 to E6) for communications via ULP Cord G 24 Vdc Power Output, Twisted Pair Cable
D Shunt Trip (MX1) and Shunt Close (XF) communicating voltage releases (on electrically operated devices only) H MMS I-Line Enable Module

Communication I-Line Enable Modules (Including EcoStruxure Panel Server Module)

I-Line Enable Communications Modules facilitate an interconnected electrical distribution devices to help customers reduce downtime, manage energy use, and improve operational efficiency. I-Line Enable Communications Modules feature real-time monitoring of Square D PowerPacT with Micrologic Trip Units circuit breakers, as well as a variety of other power distribution and monitoring devices. The solution collects data in real time and can send configurable email alerts to allow remote monitoring. The data can be used to pinpoint and immediately address troublesome areas and help facilitate a predictive maintenance program.

There are 2 variants of Communications I-Line Enable Modules available:

  • M01 suffix, IFM I-Line Enable Module

  • U-PaS suffix, U-PaS I-Line Enable Module (EcoStruxure Panel Server Module)

IFM I-Line Enable Module Features 1 IFM factory installed offering Modbus Serial communication, with the option of expanding communication with additional IFMs. See the table below for the number of standard and additional communicating circuit breaker-connections available via field additions.

IFM I-Line Enable Module (Wide Right version shown)

Catalog Number

Voltage Vac

Features

IFMs Factory Installed in I-Line Enable

Additional IFMs
(*Kits described below)

Max IFMs Total capacity

ICNL2222M01

120–240

IFM I-Line Enable Module, 240 V, Narrow, Left

1

4

5

ICNL2422M01

277–480

IFM I-Line Enable Module, 480 V, Narrow, Left

1

4

5

ICNR2222M01

120–240

IFM I-Line Enable Module, 240 V, Narrow, Right

1

4

5

ICNR2422M01

277–480

IFM I-Line Enable Module, 480 V, Narrow, Right

1

4

5

ICWL2222M01

120–240

IFM I-Line Enable Module, 240 V, Wide, Left

1

8

9

ICWL2422M01

277–480

IFM I-Line Enable Module, 480 V, Wide, Left

1

8

9

ICWR2222M01

120–240

IFM I-Line Enable Module, 240 V, Wide, Right

1

8

9

ICWR2422M01

277–480

IFM I-Line Enable Module, 480 V, Wide, Right

1

8

9

ICWL2622M01

600

IFM I-Line Enable Module, 600 V, Wide, Left

1

2

3

ICWR2622M01

600

IFM I-Line Enable Module, 600 V, Wide, Right

1

2

3

*Kits for Additional IFMs Installation

(Refer to Instruction Bulletins 80043-843-01 and JYT97577 for details regarding expanding communication using IFM Kits)

IFM I-Line Enable Module Voltage

Part Number(s) to Order

Description

Qty to order

V ≤ 480 V

ICIFM1

1 IFM Kit

1 kit per 1 additional IFM

ICIFM5

5 IFMs Kit

1 kit per 5 additional IFMs

V > 480 V

ICIFM1 1 IFM Kit 1 each per 1 additional IFM
S434204 NSX Isolation Module for 600 V
25410-01754 Terminal Block for NSX Module
LV434195 ULP cord, 1.15 ft, (0.35 m) length
18-2C-16TC Twisted pair blue/white 3.28 ft. (1.0 m)

NOTES:

  • Narrow Side units are not available for greater than 480 Vac.

  • Maximum of 11 IFM interfaces can be physically connected to one U-PaS Interface. This can be used for applications that have the lowest performance requirement and are recommended for simple applications.

  • Maximum of eight U-PaS interfaces should be used for applications that require regular access via the IFE web pages or that have other primaries communicating, such as FDM128 display. This normally provides a reasonable response time for up to three primaries.

  • Each PowerPacT P-, R-Frame circuit breaker, in order to be communicated will require a NSX Cord and communication module BCM. Refer to IFM I-Line Enable Module Communication Schematic Diagram.

  • H-, J-, L- Frame breakers will require the suffix EH or EL.

  • Each PowerPacT P-, R-Frame circuit breaker to be used for communications will require the suffix E1.

  • PowerPacT P-, R-Frame Circuit breakers require that the trip unit be powered externally when the breaker is in the “OFF” position. This may be accomplished by utilizing the external 24 Vdc power source provided by the IFM I-Line Enable Module. No other power source would be required. The U-PaS units do not include a 24 Vdc output.

  • H-, J-, L-Frame circuit breakers are powered via the ULP Connections. No other external power supply sources are required for these breakers when utilizing any Communication I-Line Enable Module version (Wide Side or Narrow Side).

  • When adding IFMs to the IFM I-Line Enable Module, count the number of communicating circuit breakers, “X+. For IFM I-Line Enable Modules, catalog numbers ICW*2*22M01, the additional number of IFMs would be X-1. Refer to Instruction Bulletin, JYT97577 for additional components required for each additional IFM.

  • Multiple Communication Modules (IFM) can be connected to UPaS to provide a serial network of breakers to an Ethernet network as shown below, respecting limits noted above.

IFM I-Line Enable Module Communication Schematic Diagram

A Circuit Breaker Communication Module ULP (BCM or BSCM) F Breaker ULP Cord, LV434197
B OF, SD, SDE, PF and CH switches G 24 Vdc Power Output, Twisted Pair Cable
C COM Terminal Block (E1 to E6) for communications via ULP Cord H Modbus Serial Cable
D Shunt Trip (MX1) and Shunt Close (XF) communicating voltage releases (on electrically operated devices only) J IFM Only I-Line Enable Module
E MicroLogic Trip Unit    

EcoStruxure Panel Server Module

U-PaS I-Line Enable Module, features one EcoStruxure Universal Panel Server with Ethernet interface for offering Ethernet communication. This variant delivers a 24 Vdc output for the Trip Unit circuit breaker.

EcoStruxure Panel Server is a gateway, providing connection of wired smart IoT devices to edge control software or cloud application. Connect most of Modbus/RS485 and Modbus/TCP devices from the market including Power Meters and Protection devices from Schneider Electric. User friendly web pages offer first-level of monitoring of measurements of all the connected devices including log of all alarms. Simple troubleshooting of the system through embedded web pages with advanced diagnostic information and logs. Easy commissioning through embedded web pages or with EcoStruxure Power Commission software that will offer commissioning reports and advanced features. Refer to Ecostruxure Panel Server Technical Leaflet (PLSED310196EN) for more information.

The modules consist of a 24 Vdc power supply with main power disconnect and Ethernet Gateway/Cloud Server (catalog number PAS600L) communication device. For 600 V modules, a step-down transformer is included. Two Ethernet ports are provided for networking: one for customer SCADA system and one for possible daisy-chaining of other I-Line Enable Modules or Ethernet communicating equipment. In addition, a front bulkhead connector for computer software programming and access to the U-PaS panel server component.

U-PaS I-Line Enable Module (Narrow Right version shown)

Catalog Number

Voltage Vac

Features

ICWL222XUPAS

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, Universal Panel Server

ICWR222XUPAS

120–240

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, Universal Panel Server

ICWL242XUPAS

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, Universal Panel Server

ICWR242XUPAS

277–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, Universal Panel Server

ICWL262XUPAS

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, Universal Panel Server

ICWR262XUPAS

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, Universal Panel Server

ICNL222XUPAS

120–240

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Left, Universal Panel Server

ICNR222XUPAS

120–240

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Right, Universal Panel Server

ICNL242XUPAS

277–480

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Left, Universal Panel Server

ICNR242XUPAS

277–480

For Mounting on Narrow Side, when Narrow side of I-Line panelboard is mounted on Right, Universal Panel Server

NOTES:

  • Connect U-PaS to either a Modbus communicating device or a Communicating
    I-Line Enable Module (IFM Only Version) via RS-485 port (2-wire Modbus). See following diagram.

  • U-PaS I-Line Enable Module can be connected to either an Ethernet communicating device or an Ethernet network via the dual Ethernet ports, ETHER 1 or ETHER 2. See following diagram. Daisy-chaining of multiple Ecostruxure Panel Server I-Line Enable Modules is also possible via the dual Ethernet ports.

  • Ecostruxure Panel Server I-Line Enable Modules do not have space to add IFM devices nor do they have a 24 Vdc output. It is intended to connect to downstream IFM I-Line Enable Modules.

  • Two digital outputs (dry contact type) are standard and can be re-configured via Ecostruxure Power Commission (EPC) software as pulse type inputs, used to count pulses delivered by as WAGES (Water, Air, Gas, Electricity, Steam) metering device.

U-PaS I-Line Enable Module Communication Schematic Diagram

A Circuit Breaker Communication Module ULP (BCM or BSCM) G 24 Vdc Power Output, Twisted Pair Cable
B OF, SD, SDE, PF and CH switches H Modbus Serial Cable
C COM Terminal Block (E1 to E6) for communications via ULP Cord J Ethernet Cable
D Shunt Trip (MX1) and Shunt Close (XF) communicating voltage releases (on electrically operated devices only) K UPAS I-Line Enable Module
E MicroLogic Trip Unit L IFM Only I-Line Enable Module
F Breaker ULP Cord, LV434197    

Power Meter I-Line Enable Modules

Power Meter I-Line Enable Modules are available for various voltage systems. Following is a chart for which meter packages are available for the various voltage configurations offered.

Applicable I-Line Panelboards Voltage Systems Metering System Available
PM5563 PM8244
208Y/120 3P4W X* X*
480Y/277 3P4W X* X*
240/120 3P4W X* X*
240 3P3W X X
480 3P3W X X
600 3P3W X X
600Y/347 3P4W X* X*
120/240 1P3W X* X*
480Y/227 1P3W X* X*
240 1P2W* X X
600 1P2W* X X
220Y/127 3P4W X* X*
400/230 3P4W X* X*
230Y/110 3P4W X* X*
230Y/115 3P4W X* X*
380Y/220 3P4W X* X*
415Y/240 3P4W X* X*
110/220 1P3W X* X*
115/230 1P3W X* X*
127/220 1P3W X* X*

Power Meter I-Line Enable Modules with PowerLogic PM5563 is a basic, multi-function meter with a backlit LCD remote display. The meter provides Class 0.2S accuracy per IEC 62053-22 standard and 128 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to the 63rd Harmonic. Include 1.1 Megabytes of memory for up to 14 selectable parameters with configurable interval and duration. Communication protocol are Modbus RTU and ASCII two wires with RS485 port support plus Modbus TCP/IP, Ethernet/IP and BACnet/IP based on 10/100 Mbit/s, daisy chain Ethernet with RJ45 port support. The embedded communication capabilities allow the support of the DNP 3.0 protocol, the access to an onboard web server. The meter also has four digital inputs with WAGES support and two digital outputs.

These modules contain a 3-pole main fused disconnect to remove power from the inside of the unit while installed on the I-Line bus stack, meter device, CT (Split Core Current Transformer) connection terminals, front local Ethernet bulkhead connector for meter programming, two Ethernet ports networking: one for customer SCADA system and one for possible daisy-chaining of other I-Line Enable Modules or Ethernet communicating equipment, two digital inputs and two digital outputs for customer alarms.

Power Meter I-Line Enable Module (Wide Right version shown)

Power Meter 5563 Series Catalog Numbers

Catalog Number

Voltage Vac

Features

ICWL243X5563

120–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, PM5563 meter

ICWR243X5563

120–480

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, PM5563 meter

ICWL263X5563

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, PM5563 meter

ICWR263X5563

600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, PM5563 meter

NOTES:

  • Power Meter 5563 series I-Line Enable Modules require a set of iron core current transformers (CTs) be installed by the customer or factory installed on fully assembled I-Line panelboards. Select Current Transformers from the following list based on the specific amperage rating:

  100 A

METSECTSP5A2020U

  150 A

METSECTSP5A2020U

  250 A

METSECTSP5A2030U

  400 A

METSECTSP5A3060U

  600 A

METSECTSP5A3060U

  800 A

METSECTSP5A4080U

  1200 A

METSECTSP5A4120U

  • Power Meter 5563 Series I-Line Enable Modules include a Shorting Block Kit to be installed prior to installing the module in the panelboard according to the instructions packaged with the kit.

  • See PowerLogic Catalog (PLSED309005EN) for more information.

The Power Meter 5563 Series I-Line Enable Module can be connected to a Communications I-Line Enable Module with U-PaS gateway, by connecting the
RS-485 2-wire Modbus connection. It is also possible to daisy chain the Power Meter I-line Enable Module Cell via Ethernet connections. See the following diagram.

Power Meter I-Line Enable Module Communication Schematic Diagram

H Modbus Serial Cable
J Ethernet Cable
K 5 A Current Transducers
L Power Meter I-Line Enable Module

Power Meter I-Line Enable Modules with PowerLogic PM8244 meters are compact, cost-effective multifunction advanced power quality meters that will help you ensure reliability and efficiency of your power-critical facility. They reveal and provide understanding of complex power quality conditions enabling action to be taken to mitigate issues. With patented Disturbance Direction Detection, revenue grade accuracy, multiple communication ports, onboard power quality analysis, web interface and a color graphical display.

These modules contain a 3-pole main fused disconnect to remove power from the inside of the unit while installed on the I-Line bus stack, meter device, CT (Split Core Current Transformer) connection terminals, front local Ethernet bulkhead connector for meter programming, 2 Ethernet ports networking: 1 for customer SCADA system and 1 for possible daisy-chaining of other I-Line Enable Modules or Ethernet communicating equipment, 2 digital inputs and 2 digital outputs for customer alarms.

Power Meter I-Line Enable Module (Wide Right version shown)

Power Meter 8244 Series Catalog Numbers

Catalog Number

Voltage Vac

Features

ICWL243X8244

120–415

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, PM8244 meter

ICWR243X8244

120–415

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, PM8244 meter

ICWL263X8244

480–600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Left, PM8244 meter

ICWR263X8244

480–600

For Mounting on Wide Side, when Wide side of I-Line panelboard is mounted on Right, PM8244 meter

NOTES:

  • Power Meter 8244 series I-Line Enable Modules require a set of iron core current transformers (CTs) be installed by the customer or factory installed on fully assembled I-Line panelboards. Select Current Transformers from the following list based on the specific amperage rating:

  100 A

METSECTSP5A2020U

  150 A

METSECTSP5A2020U

  250 A

METSECTSP5A2030U

  400 A

METSECTSP5A3060U

  600 A

METSECTSP5A3060U

  800 A

METSECTSP5A4080U

  1200 A

METSECTSP5A4120U

  • Power Meter 8244 Series I-Line Enable Modules include a Shorting Block Kit to be installed prior to installing the module in the panelboard according to the instructions packaged with the kit.

  • See PowerLogic Catalog (PLSED309005EN) for more information.

The Power Meter 8244 Series I-Line Enable Module can be connected to a Communications I-Line Enable Module with U-PaS gateway, by connecting the RS-485 2-wire Modbus connection. It is also possible to daisy chain the Power Meter I-line Enable Module Cell via Ethernet connections. See diagram below.

Power Meter I-Line Enable Module Communication Schematic Diagram

H Modbus Serial Cable
J Ethernet Cable
K 5A Current Transducers
L Power Meter I-Line Enable Module

I-Line Enable Modules provided with Power Meter 5563 or 8244 require different numbers of CTs based on the Voltage and Wiring configurations. Refer to the following chart for the number of CTs required.

I-Line Panelboards Voltage Systems Phase-Wire Qty of CTs Required (minimum)
208Y/120 Vac 3Ø 4W 3
240/120 Vac 3Ø 4W 3
220/110 Vac 3Ø 4W 3
220Y/127 Vac 3Ø 4W 3
230/115 Vac 3Ø 4W 3
480Y/277 Vac 3Ø 4W 3
380Y/220 Vac 3Ø 4W 3
400Y/230 Vac 3Ø 4W 3
415Y/240 Vac 3Ø 4W 3
600Y/347 Vac 3Ø 4W 3
240 Vac 3Ø 3W 3
480Y Vac 3Ø 3W 3
600 Vac 3Ø 3W 3
120/240 Vac 1Ø 3W 2
110/220 Vac 1Ø 3W 2
115/230 Vac 1Ø 3W 2
127/220 Vac 1Ø 3W 2
480Y/277 Vac 1Ø 3W 2
240 Vac 1Ø 2W 1
600 Vac 1Ø 2W 1
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.