2110CT9701

Features and Benefits

Featured below are just a few of the many features and benefits of Square D brand I-Line circuit breaker panelboards.

Circuit Breakers

I-Line circuit breakers, with their exclusive bus connection design, provide superior reliability and performance advantages.

Circuit Breaker Mounting

Ratchet-Type Mounting
  • 15–1200 A frame circuit breakers require only a screwdriver and are firmly attached to the bus stack and mechanically attached to the interior assembly.

  • The connectors are an integral part of the I-Line circuit breaker—eliminating the assembly of connectors to the bus bar.

  • Pre-assembled hardware means reduced installation time.

  • The unique line side connection requires no routine maintenance.

I-Line Bus Structure and Circuit Breaker Mounting

Push-to-Trip

Push-to-trip is a standard feature on all I-Line circuit breakers. It is useful for checking circuit breaker operation and for testing auxiliary devices. The circuit breaker is mechanically tripped by pressing the push-to-trip button in the circuit breaker case.

Blow-On Connections

Blow-On Connections

All circuit breaker connections are “blow-on” type. Under high-level short circuit conditions, the magnetic forces developed tend to draw the connector jaws together, gripping the I-Line bus bar more firmly.

Short Circuit Current Rating (SCCR)

  • SCCR is equal to the lowest interrupting capacity of a branch or main circuit breaker installed in the panelboard.

  • I-Line panelboards, with branch circuit breakers installed, are short-circuit tested as complete units.

  • All tests are conducted in accordance with UL 67 and CSA C22.2 (Standards for Panelboards).

With I-Limiter main circuit breaker, I-Line main circuit breaker panelboards are UL/CSA Listed for use on systems with up to a 200,000 maximum RMS symmetrical amperes available fault current (100 kA @ 600 Vac).

I-Line Plug-on Unit with Surgelogic™ SPD

I-Line Plug-On Unit with Surgelogic SPD
  • SPD requires no wiring or conduit, saving labor time and materials.

  • Bus-connected design enhances performance.

  • Meets the requirements of UL and CSA for retrofit applications in existing I-Line panelboards and switchboards.

  • Integrated and circuit breaker disconnects feature compact design, requiring only 13.50 inches (343 mm) of branch mounting space.

  • SCCR up to 200 kA rating (100 kA @ 600 Vac) meets a wide variety of customer applications.

  • SPD Surge Current ratings from 100 kA to 240 kA are available.

  • Audible alarm with enable/disable switch, dry contacts and surge counter standard

  • Indicator LEDs

  • EMI/RFI filtering

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.