2110CT9701

Circuit Breaker Types

BD, BG, BJ, BK
1-, 2-, and 3-Pole; 15–125 A
(BK is 15–30 A)

QB, QD, QG, QJ
2- and 3-Pole; 70–225 A

HD, HG, HJ, HL
2- and 3-Pole; 15–150 A

     

JD, JG, JJ, JL
2- and 3-Pole; 150–250 A

LG, LJ, LL
2- and 3-Pole; 250–600 A

MG, MJ
2- and 3-Pole; 300–800 A

     

PG, PJ, PK, PL
2- and 3-Pole; 250–1200 A

RG, RJ, RK, RL
2- and 3-Pole; 1000–1200 A

 
Circuit Breaker Frame Type Maximum Voltage Rating Number of Poles Cont. Ampere Rating UL/CSA Interrupting Rating—RMS Amperes (Symmetrical)
AC Volts, 50/60 Hz DC Volts
120 240 480 600 125 250
BD 600 Y 1, 2, 3 15–125 25 K 25 K 18 K 14 K
BG 600 Y 1, 2, 3 15–125 65 K 65 K 35 K 18 K
BJ 600 Y 1, 2, 3 15–125 100 K 100 K 65 K 25 K
BK 600 Y 1, 2 15–30 100 K 100 K 65 K 65 K
HD 600 2, 3 15–150 25 K 25 K 18 K 14 K 20 K 20 K
HG 600 2, 3 15–150 65 K 65 K 35 K 18 K 20 K 20 K
HJ 600 2, 3 15–150 100 K 100 K 65 K 25 K 20 K 20 K
HL 600 2, 3 15–150 125 K 125 K 100 K 50 K 20 K 20 K
HR 600 3 15–150 200 K 200 K 200 K 100 K
QB 240 2, 3 70–225 10 K 10 K
QD 240 2, 3 70–225 25 K 25 K
QG 240 2, 3 70–225 65 K 65 K
QJ* 240 2, 3 70–225 100 K 100 K
JD 600 2, 3 150–250 25 K 25 K 18 K 14 K 20 K 20 K
JG 600 2, 3 150–250 65 K 65 K 35 K 18 K 20 K 20 K
JJ 600 2, 3 150–250 100 K 100 K 65 K 25 K 20 K 20 K
JL 600 2, 3 150–250 125 K 125 K 100 K 50 K 20 K 20 K
JR 600 2, 3 150–250 200 K 200 K 200 K 100 K
LA 600 2, 3 125–400 42 K 42 K 30 K 22 K 10 K 10 K
LH* 600 2, 3 125–400 65 K 65 K 35 K 25 K 50 K
LG 600 2, 3 250–600 65 K 65 K 35 K 18 K 20 K
LJ 600 2, 3 250–600 100 K 100 K 65 K 25 K
LL 600 2, 3 250–600 125 K 125 K 100 K 50 K 20 K
LR 600 2, 3 250–600 200 K 200 K 200 K 100 K
MG 600 2, 3 300–800 65 K 65 K 35 K 18 K
MJ 600 2, 3 300–800 100 K 100 K 65 K 25 K
PG 600 2, 3 600–1200 65 K 65 K 35 K 18 K
PJ 600 2, 3 600–1200 100 K 100 K 65 K 25 K
PK* 600 2, 3 600–1200 65 K 65 K 50 K 50 K
PL 480 2, 3 600–1200 125 K 125 K 100 K 25 K
RG 600 2, 3 1000–1200 65 K 65 K 35 K 18 K
RJ 600 2, 3 1000–1200 100 K 100 K 65 K 25 K
RK* 600 2, 3 1000–1200 65 K 65 K 65 K 65 K
RL 600 2, 3 1000–1200 125 K 125 K 100 K 50 K

Full circuit breaker ratings can be found in the following breaker catalogs:
B-Frame—0611CT1603
H/J/L-Frame—0611CT1001
M/P/R-Frame—0612CT0101
Q-Frame—0734CT0201

Please refer to Digest Section 9 for further circuit breaker selection information and catalog numbers.

Wire Range Information

Main Lug and Vertical Main Circuit Breaker Lug Quantities and Sizes (Standard Mechanical Lugs)

Mains Ampere Rating Main Lugs Vertically Mounted Main Circuit Breaker
Actual Lug Size* Maximum Allowed Cable Size Per UL/CSA Wire Bending Space Actual Lug Size* Maximum Allowed Cable Size Per UL/CSA Wire Bending Space
Mechanical Lug Sizes
100 (1) #14–1/0 Al/Cu (1) #14–#1 Al/Cu
225 (1) #6–300 kcmil Al/Cu (1) #6–300 kcmil Al/Cu (1) #4–300 kcmil Al/Cu (1) #4–300 kcmil Al/Cu
400 (2) #2–600 kcmil Al/Cu (1) #2–600 kcmil Cu or
(2) #2–500 kcmil Al/Cu
(1) #1–600 kcmil Al/Cu
(2) #1–250 kcmil Al/Cu
(1) #1–600 kcmil Cu or
(2) #1–250 kcmil Al/Cu
600 (2) #2–600 kcmil Al/Cu (2) #2–500 kcmil Al/Cu (3) 3/0–500 kcmil Al/Cu (3) 3/0–500 kcmil Al/Cu
800 (4) 3/0–750 kcmil Al/Cu (3) 3/0–500 kcmil Al/Cu (4) 3/0–500 kcmil Al/Cu (3) 3/0–500 kcmil Al/Cu
1200 (4) 3/0–750 kcmil Al/Cu (4) 3/0–500 kcmil Al/Cu (4) 3/0–600 kcmil Al/Cu (4) 3/0–500 kcmil Al/Cu
Compression Lug Sizes
225 (1) #4-300 kcmil Al/Cu (1) #4–300 kcmil Al/Cu (1) #4–300 kcmil Al/Cu (1) #4–300 kcmil Al/Cu
400 (1) 2/0–500 kcmil Al/Cu or
(1) 500—750 kcmil Al or
(2) #4–300 kcmil Al/Cu
(1) 2/0–500 kcmil Al/Cu or
(1) 500–750 kcmil Al or
(2) #4–250 kcmil Al/Cu
(1) 500 kcmil Cu or
(1) 500–750 kcmil Al
(1) 500 kcmil Cu or
(1) 500–750 kcmil Al
600 (2) 2/0–500 kcmil Al/Cu (2) 2/0–500 kcmil Al/Cu (2) 2/0–500 kcmil Al/Cu (2) 2/0–500 kcmil Al/Cu
800 (3) 2/0—500 kcmil Al/Cu (3) 2/0–500 kcmil Al/Cu (2) 500 kcmil Cu or
(2) 500–750 kcmil Al
(2) 500 kcmil Cu or
(2) 500–750 kcmil Al
1200 (4) 500 kcmil Cu or
(4) 500–750 kcmil Al
(4) 500 kcmil Cu or
(4) 600 kcmil Al
NOTE: All lugs are suitable for 75°C wire. Torque values are included on the neutral diagram.

Solid Neutral, Standard and Expanded Lug Quantities and Sizes (Standard Mechanical Lugs)

Panel Type Amps Solid Neutral Assembly Terminal Wire Range
HCJ 225

(1) 6–300, (9) #1/0–14, (45) #4–14

400

(7) 6–350, (45) #4–14

600

(7) 6–350, (9) #1/0–14, (28) #4–14

800

(7) 6–350, (9) #1/0–14, (34) #4–14

HCP 400

(2) 4–600, (7) 6–350, (45) #4–14

600

(4) 3/0–750, (7) 6–350, (9) #1/0–14, (34) #4–14

800

(4) 3/0–750, (7) 6–350, (9) #1/0–14, (34) #4–14

1200

(4) 3/0–750, (7) 6–350, (9) #1/0–14, (34) #4–14

HCP-SU 800

(4) 3/0–750, (7) 6–350, (9) #1/0–14, (34) #4–14

HCR-U

1200

(4) 3/0–750, (7) 6–350, (9) #1/0–14, (34) #4–14

1200

(7) 6–350, (9) #1/0–14, (34) #4–14

Branch or Group Mounted Main Circuit Breaker Terminal Data

Circuit Breaker Frame Size Ampere Rating Terminal Lug Wire Size
BD, BG, BJ 125 A 15–125 #14–2/0 Al/Cu
BK 125 A 15–30 #14–2/0 Al/Cu
HD, HG, HJ, HL, HR 150 A 15–150 #14–3/0 Al/Cu
QB, QD, QG, QJ 225 A 70–225 #4–300 kcmil Al/Cu
JD, JG, JJ, JL 250 A 150–175 #4–4/0 Al/Cu
JD, JG, JJ, JL, JR 250 A 200–250 #3/0–350 kcmil Al/Cu
LA, LH 400 A 125–400 (1) #1–600 kcmil or (2) #1–250 kcmil Al/Cu
LG, LJ, LL, LR 400 A 250 (1) #2–600 kcmil CU or (1) #2–500 kcmil AL
LG, LJ, LL, LR 600 A 400–600 (2) #2–500kcmil AL/CU
MG, MJ 800 A 300–800 (3) 3/0—500 kcmil Al/Cu*
PG, PJ, PK*, PL 1200 A 250–800 (3) 3/0–500 kcmil Al/Cu*
PG, PJ, PK*, PL 1200 A 1000–1200 (4) 3/0–500 kcmil Al/Cu
RG, RJ, RK*, RL 1200 A 1000–1200 (4) 3/0–600 kcmil Al/Cu
NOTE: Lugs are rated for 75°C wire. Torque values are listed on the circuit breaker faceplate tables.

Plug-On Lugs Terminal Data

(Used as either a subfeed lug or on Universal Panelboards as a back fed main lug)

Plug-On Lugs
Amperage Rating Frame Size Catalog No. Terminal Lug Wire Size
250 A 250 A

SL250

(1) #4–300 kcmil Al/Cu
400 A 400 A

SL400

(1) #1–600 kcmil Al/Cu or (2) #1–250 kcmil Al/Cu
800 A 800 A

SL800M5

(3) 3/0 AWG–500 kcmil
1200 A 1200 A

SL1200P5

(4) 3/0 AWG–500 kcmil
1200 A 1200 A

SL1200P6

(3) 350–600 kcmil
1200 A 1200 A

SL1200P7

(3) 3/0 AWG–750 kcmil (750 kcmil: Compact Al only)
1200 A* 1200 A

S33930

(4) 3/0–600 kcmil Al/Cu

Circuit Breaker Accessories

  • Shunt trip

  • Undervoltage trip

  • Alarm switch

  • Auxiliary contacts

  • Ground-fault shunt trip

NOTE: All accessories, except for the Ground-fault shunt trip are field installable for LA, LH circuit breakers.

For detailed information on circuit breakers and accessories, refer to the Digest.

Circuit Breaker Digest Table Number
HD, HG, HJ, HL 7.99, 7.100
QB, QD, QG, QJ 7.100
JD, JG, JJ, JL 7.99, 7.100
LA, LH 7.61

LG, LJ, LL, LR

7.99, 7.100

MG, MJ 7.99, 7.100
PG, PJ, PK*, PL 7.99, 7.100
RG, RJ, RK*, RL 7.99, 7.100

Plug-On QO™ Distribution Panel (Catalog No. HQO306)

QO with Visi-Trip™ Indicator
1-, 2-, and 3-Pole
  • Six-pole, 240 Vac maximum

  • Use with QO, QO-H, QO-VH, QH, and Qwik-Gard™ plug-on circuit breakers through 30 A. For detailed information, refer to DP Catalog Class 730 and 910.

  • Mounts in all I-Line panelboards.

QO Distribution Panel Branch Circuit Breakers

Qwik-Gard Circuit Breaker with Ground Fault Circuit Interrupter

Distribution Channel Type Number of Poles & Amperages
10 k AIR, QO 1-Pole 10–30 A
2-Pole 10–30 A
3-Pole 10–30 A
10 k AIR, QO-GFI 1-Pole 15–30 A*
2-Pole 15–30 A*
22 k AIR, QO-VH 1-Pole 15–30 A
2-Pole 15–30 A
3-Pole 15–30 A
22 k AIR, QO-VHGFI 1-Pole 15–30 A*
65 k AIR, QH 1-Pole 15–30 A
2-Pole 15–30 A
3-Pole 15–30 A
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.