2110CT9701

I-Line Panelboard Estimated Weights

I-Line MLO Panelboard—Type 1

Ampere Rating I-Line Interior Total Circuit Breaker Mounting Height Interior Weight* Box Weight 4 Piece Trim Weight Neutral Ground Bar Total PB less C/B's
800 A HCJ 27 94 78 22 5 1 200
45 115 99 27 247
63 140 111 32 289
99 190 135 37 368
800 A HCP-SU 54 180 140 32 9 362
1200 A HCP 27 140 104 39 10 294
45 175 121 39 346
63 206 136 41 394
99 268 167 45 491
1200 A HCR-U 108 215 185 49 10 460

I-Line MLO Panelboard—Type 1 with door

Ampere Rating I-Line Interior Total Circuit Breaker Mounting Height Interior Weight* Box Weight Trim with door weight Neutral Ground Bar Total PB less C/B's
800 A HCJ 27 94 78 45 5 1 223
45 115 99 59 279
63 140 111 67 324
99 190 135 83 414
800 A HCP-SU 54 180 140 92 9 422
1200 A HCP 27 140 104 68 10 323
45 175 121 78 385
63 206 136 92 445
99 268 167 108 554
1200 A HCR-U 108 215 185 110 10 521

I-Line MLO Panelboard—Type 3R

Ampere Rating I-Line Interior Total Circuit Breaker Mounting Height Interior Weight* Type 3R Box & Trim Weight Neutral Ground Bar Total PB less C/B's
800 A HCJ 27 94 250 5 1 350
45 115 268 389
63 140 278 424
99 190 338 534
800 A HCP-SU 54 180 352 9 542
1200 A HCP 27 140 270 10 421
45 175 305 491
63 206 340 557
99 268 419 698
1200 A HCR-U 108 215 492 10 718
  Weight
Copper neutral 2
100 A Sub Feed Lugs 5
250 A Sub Feed Lugs 6
400 A Sub Feed Lugs 10
800 A Sub Feed Lugs 17
1200 A Sub Feed Lugs, 9" 28
1200 A Sub Feed Lugs, 15" 42
I-Line SPD 23
NOTE: For all panelboards, add all circuit breaker weights from circuit breaker catalog. For Main Circuit Breaker panelboards, use MLO Panelboard weight and add main breaker weight from circuit breaker catalog.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.