5600CT9101

Power-Zone Metal-Enclosed Busway

General

Power-Zone™ metal-enclosed, non-segregated phase medium and low voltage bus systems are custom-designed and manufactured. Standard sizes and ratings and a complete line of components allow each system to be tailored to suit the requirements of each application, while at the same time provide the reliability that Schneider Electric products are known for providing.

Standard bus systems are available in four basic voltage classes: 600 V, 5 kV,
15 kV, and 38 kV with a full range of continuous self-cooled current ratings and momentary current ratings. Other voltage classes are available upon request.

The following components are also available for all sizes and ratings:

  • equipment terminations
  • horizontal and vertical elbows
  • tee-taps
  • phase transpositions
  • expansion joints
  • vibration joints
  • misalignment joints
  • wall and floor penetration assemblies
  • fire and smoke barriers
  • bus supports

Power-Zone bus design and construction is in strict accordance with ANSI Standard C37.23. It can be supplied with full, round edge 98% IACS copper or 57% IACS aluminum bars. Copper contact surfaces are silver-plated. Aluminum contact surfaces are tin-plated. All aluminum electrical connections are fitted with conical washers to maintain a constant contact pressure.

Standard hardware for conductor joints is plated steel for bare connections not exposed to weather or insulated connections where the bus rating does not exceed 5000 A. Hardware is stainless steel for bare connections exposed to weather and all connections where the bus ratings exceeds 5000 A.

With the exception of 600 V class, which is normally uninsulated, the bus conductors are insulated with a flame-retardant, non-hygroscopic, high dielectric strength fluidized bed epoxy insulation rated 266°F (130°C). The 5000 V and 15000 V busway joints are insulated with removable insulating boots, while the 38,000 V busway joints are taped.

The 5 kV and the 15 kV bus conductors are mounted and secured against short circuit forces in molded, track resistant, flame-retardant, non-hygroscopic support blocks of glass-reinforced polyester. The UL molded support insulators are ribbed to maximize both tracking distance and mechanical strength. They are spaced as appropriate to maintain the required short circuit strength of the bus. Semi-conducting silicone rubber corona suppression inserts are used between the conductor and support blocks. Porcelain is optional for 5 kV and 15 kV and is standard for 38 kV. The 600 V supports are glass-reinforced polyester.

The bus conductors are completely enclosed in a grounded metal housing for the protection of both personnel and property. The housings are fabricated from painted aluminum, steel, or stainless steel. Aluminum housings are standard and are recommended for current ratings above 2000 A due to the effects of hysteresis associated with ferrous, magnetic housing materials, such as steel.

On outdoor applications, bottom covers are equipped with screened breathers to eliminate the accumulation of moisture within the housing. In addition, manually or themostatically controlled electric strip heaters are provided to aid condensation control.

To complete the system, a line of steel structural supports is also available for both indoor and outdoor applications.

Standard Construction

Standard Construction Installation

(for weights/dimensions, see Power-Zone Metal-Enclosed Busway—Minimum Dimensions and Other Specifications)

Cross Section

Straight


Horizontal Elbow

Phase Transposition

Wall Entrance

Vertical Elbows


Transition

Horizontal Tee

   

Vertical Tee

 


Power-Zone Metal-Enclosed Busway—Minimum Dimensions and Other Specifications

Voltage and Material Ampere Rating Wt (Lb) Dimensions Resistance Microhms Per Phase Per Foot Watt Loss Per 3-Phase Foot Reactance Microhms Per Foot Impedance Microhms Per Foot
A B C
IN mm IN mm IN mm
Copper 600 1200 29 8.00 203 21.00 533 22.00 559 10.76 46 44.29 45.58
1600 33 8.00 203 21.00 533 22.00 559 8.5 65 43.46 44.28
2000 47 10.00 254 21.00 533 22.00 559 5.79 70 37.05 37.5
2500 54 14.00 356 21.00 533 22.00 559 4.71 88 29.23 29.61
3200 75 14.00 356 27.00 686 25.00 635 3.91 120 31.84 32.08
4000 111 14.00 356 36.00 914 30.00 762 3.47 166 41.93 42.07
5000 131 24.00 610 42.00 1067 33.00 838 2.78 209 42.54 42.63
6000 147 28.00 711 42.00 1067 33.00 838 2.41 260 24.76 24.88
Aluminum 600 1200 21 8.00 203 21.00 533 22.00 559 13.41 58 43.46 45.48
1600 26 10.00 254 21.00 533 22.00 559 8.76 67 37.05 38.07
2000 32 14.00 356 21.00 533 22.00 559 6.16 74 28.79 29.44
2500 37 14.00 356 27.00 686 25.00 635 5.61 105 31.84 32.33
3200 47 14.00 356 27.00 686 25.00 635 4.1 126 41.93 42.13
Copper 5000 and 15000 1200 34 14.00 356 27.00 686 25.00 635 15.09 65 56.5 58.48
1600 41 14.00 356 27.00 686 25.00 635 8.5 65 54.37 55.03
2000 55 14.00 356 30.00 762 27.00 686 5.79 70 51.2 51.53
2500 64 14.00 356 36.00 914 30.00 762 4.71 88 48.76 48.98
3000 85 14.00 356 36.00 914 30.00 762 4.03 109 42.88 43.07
4000 125 14.00 356 36.00 914 30.00 762 3.47 166 41.93 42.07
5000 143 24.00 610 42.00 1067 33.00 838 2.78 209 42.54 42.63
6000 162 28.00 711 42.00 1067 33.00 838 2.41 260 24.76 24.88
Aluminum 5000 and 15000 1200 30 14.00 356 27.00 686 25.00 635 13.41 58 54.37 56
1600 34 14.00 356 30.00 762 27.00 686 8.76 67 51.2 51.95
2000 41 14.00 356 36.00 914 30.00 762 6.16 74 48.32 48.71
2500 44 14.00 356 30.00 762 27.00 686 5.68 107 42.52 42.89
3000 55 14.00 356 36.00 914 30.00 762 4.32 117 41.93 42.15
Copper 38000 600 84 24.00 610 51.00 1295 37.00 940 15.44 17 76.97 78.5
1200 84 24.00 610 51.00 1295 37.00 940 15.44 67 76.97 78.5
1600 89 24.00 610 51.00 1295 37.00 940 10.76 83 68.89 69.73
2000 93 24.00 610 51.00 1295 37.00 940 8.37 100 62.93 63.48
2500 111 24.00 610 51.00 1295 37.00 940 4.68 88 53.83 54.03
3000 120 24.00 610 51.00 1295 37.00 940 3.99 108 53.39 53.54
Aluminum 38000 600 78 24.00 610 51.00 1295 37.00 940 25.46 27 76.97 81.07
1200 79 24.00 610 51.00 1295 37.00 940 17.23 74 68.89 71.01
1600 81 24.00 610 51.00 1295 37.00 940 13.41 58 68.06 69.36
2000 82 24.00 610 51.00 1295 37.00 940 11.33 136 62.28 63.3


Voltage and Material Ampere Rating Wt (Lb) Dimensions Resistance Microhms Per Phase Per Foot Watt Loss Per 3-Phase Foot Reactance Microhms Per Foot Impedance Microhms Per Foot
D E F
IN mm IN mm IN mm
Copper 600 1200 29 11.38 289 15.00 381 48.00 1219 10.76 46 44.29 45.58
1600 33 11.38 289 15.00 381 48.00 1219 8.5 65 43.46 44.28
2000 47 12.38 314 16.00 406 48.00 1219 5.79 70 37.05 37.5
2500 54 14.38 365 18.00 457 48.00 1219 4.71 88 29.23 29.61
3200 75 14.38 365 18.00 457 60.00 1524 3.91 120 31.84 32.08
4000 111 14.38 365 18.00 457 60.00 1524 3.47 166 41.93 42.07
5000 131 19.38 492 23.00 584 60.00 1524 2.78 209 42.54 42.63
6000 147 21.38 543 25.00 635 60.00 1524 2.41 260 24.76 24.88
Aluminum 600 1200 21 11.38 289 15.00 381 48.00 1219 13.41 58 43.46 45.48
1600 26 12.38 314 16.00 406 48.00 1219 8.76 67 37.05 38.07
2000 32 14.38 365 18.00 457 48.00 1219 6.16 74 28.79 29.44
2500 37 14.38 365 18.00 457 60.00 1524 5.61 105 31.84 32.33
3200 47 14.38 365 18.00 457 60.00 1524 4.1 126 41.93 42.13
Copper 5000 and 15000 1200 34 14.38 365 18.00 457 60.00 1524 15.09 65 56.5 58.48
1600 41 14.38 365 18.00 457 60.00 1524 8.5 65 54.37 55.03
2000 55 14.38 365 18.00 457 60.00 1524 5.79 70 51.2 51.53
2500 64 14.38 365 18.00 457 60.00 1524 4.71 88 48.76 48.98
3000 85 14.38 365 18.00 457 60.00 1524 4.03 109 42.88 43.07
4000 125 14.38 365 18.00 457 60.00 1524 3.47 166 41.93 42.07
5000 143 19.38 492 23.00 584 60.00 1524 2.78 209 42.54 42.63
6000 162 21.38 543 25.00 635 60.00 1524 2.41 260 24.76 24.88
Aluminum 5000 and 15000 1200 30 14.38 365 18.00 457 60.00 1524 13.41 58 54.37 56
1600 34 14.38 365 18.00 457 60.00 1524 8.76 67 51.2 51.95
2000 41 14.38 365 18.00 457 60.00 1524 6.16 74 48.32 48.71
2500 44 14.38 365 18.00 457 60.00 1524 5.68 107 42.52 42.89
3000 55 14.38 365 18.00 457 60.00 1524 4.32 117 41.93 42.15
Copper 38000 600 84 24.00 610 23.00 584 84.00 2134 15.44 17 76.97 78.5
1200 84 24.00 610 23.00 584 84.00 2134 15.44 67 76.97 78.5
1600 89 24.00 610 23.00 584 84.00 2134 10.76 83 68.89 69.73
2000 93 24.00 610 23.00 584 84.00 2134 8.37 100 62.93 63.48
2500 111 24.00 610 23.00 584 84.00 2134 4.68 88 53.83 54.03
3000 120 24.00 610 23.00 584 84.00 2134 3.99 108 53.39 53.54
Aluminum 38000 600 78 24.00 610 23.00 584 84.00 2134 25.46 27 76.97 81.07
1200 79 24.00 610 23.00 584 84.00 2134 17.23 74 68.89 71.01
1600 81 24.00 610 23.00 584 84.00 2134 13.41 58 68.06 69.36
2000 82 24.00 610 23.00 584 84.00 2134 11.33 136 62.28 63.3





Voltage and Material Ampere Rating Wt (Lb) Dimensions Resistance Microhms Per Phase Per Foot Watt Loss Per 3-Phase Foot Reactance Microhms Per Foot Impedance Microhms Per Foot
G H
IN mm IN mm
Copper 600 1200 29 22.00 559 18.25 464 10.76 46 44.29 45.58
1600 33 22.00 559 18.25 464 8.5 65 43.46 44.28
2000 47 22.00 559 19.25 489 5.79 70 37.05 37.5
2500 54 22.00 559 21.25 540 4.71 88 29.23 29.61
3200 75 25.00 635 24.25 616 3.91 120 31.84 32.08
4000 111 30.00 762 28.75 730 3.47 166 41.93 42.07
5000 131 33.00 838 36.75 933 2.78 209 42.54 42.63
6000 147 33.00 838 38.75 984 2.41 260 24.76 24.88
Aluminum 600 1200 21 22.00 559 18.25 464 13.41 58 43.46 45.48
1600 26 22.00 559 19.25 489 8.76 67 37.05 38.07
2000 32 22.00 559 21.25 540 6.16 74 28.79 29.44
2500 37 25.00 635 24.25 616 5.61 105 31.84 32.33
3200 47 25.00 635 24.25 616 4.1 126 41.93 42.13
Copper 5000 and 15000 1200 34 25.00 559 24.25 616 15.09 65 56.5 58.48
1600 41 25.00 559 24.25 616 8.5 65 54.37 55.03
2000 55 27.00 686 25.75 654 5.79 70 51.2 51.53
2500 64 30.00 762 28.75 730 4.71 88 48.76 48.98
3000 85 30.00 762 28.75 730 4.03 109 42.88 43.07
4000 125 30.00 762 28.75 730 3.47 166 41.93 42.07
5000 143 33.00 838 36.75 933 2.78 209 42.54 42.63
6000 162 33.00 838 38.75 984 2.41 260 24.76 24.88
Aluminum 5000 and 15000 1200 30 25.00 559 24.25 616 13.41 58 54.37 56
1600 34 27.00 686 25.75 654 8.76 67 51.2 51.95
2000 41 30.00 762 28.75 730 6.16 74 48.32 48.71
2500 44 27.00 686 25.75 654 5.68 107 42.52 42.89
3000 55 30.00 762 28.75 730 4.32 117 41.93 42.15
Copper 38000 600 84 37.00 940 45.88 1165 15.44 17 76.97 78.5
1200 84 37.00 940 45.88 1165 15.44 67 76.97 78.5
1600 89 37.00 940 45.88 1165 10.76 83 68.89 69.73
2000 93 37.00 940 45.88 1165 8.37 100 62.93 63.48
2500 111 37.00 940 45.88 1165 4.68 88 53.83 54.03
3000 120 37.00 940 45.88 1165 3.99 108 53.39 53.54
Aluminum 38000 600 78 37.00 940 45.88 1165 25.46 27 76.97 81.07
1200 79 37.00 940 45.88 1165 17.23 74 68.89 71.01
1600 81 37.00 940 45.88 1165 13.41 58 68.06 69.36
2000 82 37.00 940 45.88 1165 11.33 136 62.28 63.3





Voltage and Material Ampere Rating Wt (Lb) Dimensions Resistance Microhms Per Phase Per Foot Watt Loss Per 3-Phase Foot Reactance Microhms Per Foot Impedance Microhms Per Foot
I J
IN mm IN mm
Copper 600 1200 29 28.00 711 17.00 432 10.76 46 44.29 45.58
1600 33 28.00 711 17.00 432 8.5 65 43.46 44.28
2000 47 30.00 762 17.00 432 5.79 70 37.05 37.5
2500 54 34.00 864 17.00 432 4.71 88 29.23 29.61
3200 75 34.00 864 20.00 508 3.91 120 31.84 32.08
4000 111 34.00 864 25.00 635 3.47 166 41.93 42.07
5000 131 44.00 1118 28.00 711 2.78 209 42.54 42.63
6000 147 48.00 1219 28.00 711 2.41 260 24.76 24.88
Aluminum 600 1200 21 28.00 711 17.00 432 13.41 58 43.46 45.48
1600 26 30.00 762 17.00 432 8.76 67 37.05 38.07
2000 32 34.00 864 17.00 432 6.16 74 28.79 29.44
2500 37 34.00 864 20.00 508 5.61 105 31.84 32.33
3200 47 34.00 864 20.00 508 4.1 126 41.93 42.13
Copper 5000 and 15000 1200 34 34.00 864 20.00 508 15.09 65 56.5 58.48
1600 41 34.00 864 20.00 508 8.5 65 54.37 55.03
2000 55 34.00 864 22.00 589 5.79 70 51.2 51.53
2500 64 34.00 864 25.00 635 4.71 88 48.76 48.98
3000 85 34.00 864 25.00 635 4.03 109 42.88 43.07
4000 125 34.00 864 25.00 635 3.47 166 41.93 42.07
5000 143 44.00 1118 28.00 711 2.78 209 42.54 42.63
6000 162 48.00 1219 28.00 711 2.41 260 24.76 24.88
Aluminum 5000 and 15000 1200 30 34.00 864 20.00 508 13.41 58 54.37 56
1600 34 34.00 864 22.00 589 8.76 67 51.2 51.95
2000 41 34.00 864 25.00 635 6.16 74 48.32 48.71
2500 44 34.00 864 22.00 589 5.68 107 42.52 42.89
3000 55 34.00 864 25.00 635 4.32 117 41.93 42.15
Copper 38000 600 84 48.00 1219 33.00 838 15.44 17 76.97 78.5
1200 84 48.00 1219 33.00 838 15.44 67 76.97 78.5
1600 89 48.00 1219 33.00 838 10.76 83 68.89 69.73
2000 93 48.00 1219 33.00 838 8.37 100 62.93 63.48
2500 111 48.00 1219 33.00 838 4.68 88 53.83 54.03
3000 120 48.00 1219 33.00 838 3.99 108 53.39 53.54
Aluminum 38000 600 78 48.00 1219 33.00 838 25.46 27 76.97 81.07
1200 79 48.00 1219 33.00 838 17.23 74 68.89 71.01
1600 81 48.00 1219 33.00 838 13.41 58 68.06 69.36
2000 82 48.00 1219 33.00 838 11.33 136 62.28 63.3
NOTE:
  1. Ampere ratings are based on a maximum conductor rise of 149°F (65°C) in a 104°F (40°C) ambient in compliance with the temperature limits of ANSI/IEEE C37.23.

  2. Resistance, watt loss, and impedance values are calculated using a maximum conductor temperature rise of 149°F (65°C) and a normal 68°F (20°C) ambient.

  3. Weights and dimensions are for standard 3-phase, totally enclosed, non-ventilated aluminum enclosures. Other bus bar sizes and arrangements are available to meet the purchaser's required electrical characteristics and space considerations. Use of steel housing could require a derating of the busway. Consult your local Schneider Electric representative for more information.

Power-Zone Bus Standard Construction

  • Bus Bar Material: copper and aluminum

  • Bus Bar Plating:

    • Copper-silver (contact)

    • Aluminum-tin (contact)

  • Insulation:

    • 600 V Uninsulated; epoxy optional

    • 5 kV, 15 kV, or 38 kV fluidized bed epoxy

  • Bus Bar Supports: 5 kV, 15 kV Glass-reinforced polyester standard; porcelain optional; 38 kV porcelain standard

  • Housing Material: aluminum standard (steel optional)

Bus Supports

Indoor trapeze hangers, outdoor single- or double-column supports, and wall-mounted knee braces are available. Outdoor structural steel supports are hot-dipped galvanized after fabrication or primed and painted after fabrication, as required. Indoor supports are primed and painted to match the bus housing color.

Power-Zone bus is designed and constructed for unbraced spans of 12–20 ft (366–610 cm). Consult your local Schneider Electric representative for longer unbraced spans.

Recommended support heights, spacing, and locations are determined by the factory and shown on the bus drawings. Information on moments, reactions, and foundation loading (due to rain, wind, and snow) can be furnished upon request.

The bus assemblies are mounted to their respective supports by means of hold-down clip angles that permit longitudinal movement of the bus duct to eliminate stresses from thermal expansion and contraction.

Bus Supports

Layout and Instructions

Fitting Description

  • Non-segregated phase bus

  • 600 V through 15 kV (1200–5000 A)

  • Aluminum, steel, or stainless steel housing

  • Aluminum or copper bus bars

  • Insulated with fluidized bed epoxy (5 kV–38 kV)

  • Complete line of fittings provides for any configuration

  • Indoor trapeze and outdoor column supports

  • For use in utilities, industrial, and commercial facilities

Power-Zone bus is custom designed, manufactured, and tested per ANSI Standard C37.23 to meet customer specifications. It is a completely coordinated package of equipment with all the auxiliary material and supports for connecting transformers, switchgear, MCCs, and motors in all types of utility, industrial, and commercial facilities.

Transformer Connection

This type of termination should be used whenever the bus is connecting to a transformer, motor, switch, or any connection where the bus bars are connecting to porcelain-mounted equipment terminals. It will include the same components as a flanged end plus one set of flexible braid-type connectors and a terminal box (if required.)

Generator Connection

All "Transformer Connection" information above applies to general connection with the addition that enclosure bellows should be included when the busway attaches to a generator.

Bushing Box (Weatherhead)

A bushing box is used on a service entrance run where the cable connection to the bus must be made via porcelain bushings. It is comprised of the same components as a transformer connection plus three (3) through-stud type apparatus bushings, bushing stud connectors (lug pads), and a strip heater.

Ground Bus

The bus housing is designed and constructed to provide an electrically continuous ground path. The side rails of the bus housings are capable of carrying the full-rated phase current continuously and, under short circuit conditions, are capable of carrying fault current for three (3) seconds. Consequently, a separate ground bus is not necessary unless specified.

Wall Entrance Seal

A wall entrance seal consists of an external wall frame and a vapor barrier that prevents air or vapor from passing from one room to another or from outdoors to indoors. One-, two-, and three-hour fire ratings are optional.

Equipment Entrance Seal

An equipment entrance seal should be used whenever a barrier is required to prevent the passing of flame and or gasses between the bus housing and the terminating equipment.

Expansion Fittings

An expansion fitting is used to counteract the strain placed on the bus due to the expansion and contraction of the building or the bus itself. One should be used whenever the bus run crosses a building expansion joint and whenever a straight run of bus exceeds 80 feet (2438 cm).

Housing Bellows (Misalignment) Collar

Required at terminations or wall penetrations when equipment vibrations or seismic forces cause damage to the bus. It can also be used to adjust for the “settling” of terminating equipment after installation.

Flanged Ends

A flanged end is used to terminate the bus into switchgear, motor control centers, switchboards, or any rigid bus-to-bus connection. It consists of a gasketed equipment flange, up to 1 foot (30 cm) of 3Ø-3W conductor (3Ø4W as applicable), necessary insulation tapes, and required bolting hardware. If additional conductor length is required, contact your local Schneider Electric representative.

Cable Tap Box

A cable tap box includes a gasketed and accessible termination box, lugs, necessary insulation tape (between bus and lugs only), and required bolting hardware. Lug sizes and quantity should be specified by purchaser.

Supporting Steel (Hangers)

Supports should be added on the basis of one for every 12 to 15 feet (366 to
457 cm) of busway. Indoor supports are a trapeze-type hanger while outdoor supports are a single- or double-column type support. Consult your local Schneider Electric representative for other type supports.

Hazardous Locations

Consult your local Schneider Electric representative for bus runs that are to be installed in a location that is classified as hazardous.

General Layout Instruction

  1. Prepare a layout sketch (if applicable) of the run(s) showing all dimensions in feet and inches, all wall and floor locations, and thicknesses and all fittings such as elbows, tees, flanged ends, cable tap boxes, expansion fittings, transformer connections, etc.

  2. Add all dimensions together using the center line of the bus and adjust the total to the higher whole foot.

  3. Contact your local Schneider Electric representative for assistance in laying out or pricing this product.

Bus Footage

The per foot price of the bus can be a combination of several prices depending on the job specifications and requirements. Some of these options are special momentary rating, special housing material and/or finish, special conductor supports, heaters and thermostats, and ground bus.

Weatherproof Bus

Weatherproof bus is priced the same as indoor. In addition, all weatherproof runs must be equipped with strip heaters to eliminate condensation and, if applicable, a thermostat. A heater should be priced for every 7 feet (213 cm) of bus. No more than 20 heaters can be controlled by one thermostat. Also, each bus run should have its own thermostat. The heaters operate at 120 V.

Typical Layout

Typical Layout Example

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.