Power-Zone Metal-Enclosed Busway
General
Power-Zone™ metal-enclosed, non-segregated phase medium and low voltage bus systems are custom-designed and manufactured. Standard sizes and ratings and a complete line of components allow each system to be tailored to suit the requirements of each application, while at the same time provide the reliability that Schneider Electric products are known for providing.
Standard bus systems are available in four basic voltage classes:
600 V, 5 kV,
15 kV, and 38 kV with a full range of
continuous self-cooled current ratings and momentary current ratings.
Other voltage classes are available upon request.
The following components are also available for all sizes and ratings:
|
|
Power-Zone bus design and construction is in strict accordance with ANSI Standard C37.23. It can be supplied with full, round edge 98% IACS copper or 57% IACS aluminum bars. Copper contact surfaces are silver-plated. Aluminum contact surfaces are tin-plated. All aluminum electrical connections are fitted with conical washers to maintain a constant contact pressure.
Standard hardware for conductor joints is plated steel for bare connections not exposed to weather or insulated connections where the bus rating does not exceed 5000 A. Hardware is stainless steel for bare connections exposed to weather and all connections where the bus ratings exceeds 5000 A.
With the exception of 600 V class, which is normally uninsulated, the bus conductors are insulated with a flame-retardant, non-hygroscopic, high dielectric strength fluidized bed epoxy insulation rated 266°F (130°C). The 5000 V and 15000 V busway joints are insulated with removable insulating boots, while the 38,000 V busway joints are taped.
The 5 kV and the 15 kV bus conductors are mounted and secured against short circuit forces in molded, track resistant, flame-retardant, non-hygroscopic support blocks of glass-reinforced polyester. The UL molded support insulators are ribbed to maximize both tracking distance and mechanical strength. They are spaced as appropriate to maintain the required short circuit strength of the bus. Semi-conducting silicone rubber corona suppression inserts are used between the conductor and support blocks. Porcelain is optional for 5 kV and 15 kV and is standard for 38 kV. The 600 V supports are glass-reinforced polyester.
The bus conductors are completely enclosed in a grounded metal housing for the protection of both personnel and property. The housings are fabricated from painted aluminum, steel, or stainless steel. Aluminum housings are standard and are recommended for current ratings above 2000 A due to the effects of hysteresis associated with ferrous, magnetic housing materials, such as steel.
On outdoor applications, bottom covers are equipped with screened breathers to eliminate the accumulation of moisture within the housing. In addition, manually or themostatically controlled electric strip heaters are provided to aid condensation control.
To complete the system, a line of steel structural supports is also available for both indoor and outdoor applications.
Standard Construction
| (for weights/dimensions, see Power-Zone Metal-Enclosed Busway—Minimum Dimensions and Other Specifications) | |
|
Cross Section |
Straight |
Power-Zone Metal-Enclosed Busway—Minimum Dimensions and Other Specifications
| Voltage and Material | Ampere Rating | Wt (Lb) | Dimensions | Resistance Microhms Per Phase Per Foot | Watt Loss Per 3-Phase Foot | Reactance Microhms Per Foot | Impedance Microhms Per Foot | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | C | ||||||||||
| IN | mm | IN | mm | IN | mm | |||||||
| Copper 600 | 1200 | 29 | 8.00 | 203 | 21.00 | 533 | 22.00 | 559 | 10.76 | 46 | 44.29 | 45.58 |
| 1600 | 33 | 8.00 | 203 | 21.00 | 533 | 22.00 | 559 | 8.5 | 65 | 43.46 | 44.28 | |
| 2000 | 47 | 10.00 | 254 | 21.00 | 533 | 22.00 | 559 | 5.79 | 70 | 37.05 | 37.5 | |
| 2500 | 54 | 14.00 | 356 | 21.00 | 533 | 22.00 | 559 | 4.71 | 88 | 29.23 | 29.61 | |
| 3200 | 75 | 14.00 | 356 | 27.00 | 686 | 25.00 | 635 | 3.91 | 120 | 31.84 | 32.08 | |
| 4000 | 111 | 14.00 | 356 | 36.00 | 914 | 30.00 | 762 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 131 | 24.00 | 610 | 42.00 | 1067 | 33.00 | 838 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 147 | 28.00 | 711 | 42.00 | 1067 | 33.00 | 838 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 600 | 1200 | 21 | 8.00 | 203 | 21.00 | 533 | 22.00 | 559 | 13.41 | 58 | 43.46 | 45.48 |
| 1600 | 26 | 10.00 | 254 | 21.00 | 533 | 22.00 | 559 | 8.76 | 67 | 37.05 | 38.07 | |
| 2000 | 32 | 14.00 | 356 | 21.00 | 533 | 22.00 | 559 | 6.16 | 74 | 28.79 | 29.44 | |
| 2500 | 37 | 14.00 | 356 | 27.00 | 686 | 25.00 | 635 | 5.61 | 105 | 31.84 | 32.33 | |
| 3200 | 47 | 14.00 | 356 | 27.00 | 686 | 25.00 | 635 | 4.1 | 126 | 41.93 | 42.13 | |
| Copper 5000 and 15000 | 1200 | 34 | 14.00 | 356 | 27.00 | 686 | 25.00 | 635 | 15.09 | 65 | 56.5 | 58.48 |
| 1600 | 41 | 14.00 | 356 | 27.00 | 686 | 25.00 | 635 | 8.5 | 65 | 54.37 | 55.03 | |
| 2000 | 55 | 14.00 | 356 | 30.00 | 762 | 27.00 | 686 | 5.79 | 70 | 51.2 | 51.53 | |
| 2500 | 64 | 14.00 | 356 | 36.00 | 914 | 30.00 | 762 | 4.71 | 88 | 48.76 | 48.98 | |
| 3000 | 85 | 14.00 | 356 | 36.00 | 914 | 30.00 | 762 | 4.03 | 109 | 42.88 | 43.07 | |
| 4000 | 125 | 14.00 | 356 | 36.00 | 914 | 30.00 | 762 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 143 | 24.00 | 610 | 42.00 | 1067 | 33.00 | 838 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 162 | 28.00 | 711 | 42.00 | 1067 | 33.00 | 838 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 5000 and 15000 | 1200 | 30 | 14.00 | 356 | 27.00 | 686 | 25.00 | 635 | 13.41 | 58 | 54.37 | 56 |
| 1600 | 34 | 14.00 | 356 | 30.00 | 762 | 27.00 | 686 | 8.76 | 67 | 51.2 | 51.95 | |
| 2000 | 41 | 14.00 | 356 | 36.00 | 914 | 30.00 | 762 | 6.16 | 74 | 48.32 | 48.71 | |
| 2500 | 44 | 14.00 | 356 | 30.00 | 762 | 27.00 | 686 | 5.68 | 107 | 42.52 | 42.89 | |
| 3000 | 55 | 14.00 | 356 | 36.00 | 914 | 30.00 | 762 | 4.32 | 117 | 41.93 | 42.15 | |
| Copper 38000 | 600 | 84 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 15.44 | 17 | 76.97 | 78.5 |
| 1200 | 84 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 15.44 | 67 | 76.97 | 78.5 | |
| 1600 | 89 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 10.76 | 83 | 68.89 | 69.73 | |
| 2000 | 93 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 8.37 | 100 | 62.93 | 63.48 | |
| 2500 | 111 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 4.68 | 88 | 53.83 | 54.03 | |
| 3000 | 120 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 3.99 | 108 | 53.39 | 53.54 | |
| Aluminum 38000 | 600 | 78 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 25.46 | 27 | 76.97 | 81.07 |
| 1200 | 79 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 17.23 | 74 | 68.89 | 71.01 | |
| 1600 | 81 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 13.41 | 58 | 68.06 | 69.36 | |
| 2000 | 82 | 24.00 | 610 | 51.00 | 1295 | 37.00 | 940 | 11.33 | 136 | 62.28 | 63.3 | |
| Voltage and Material | Ampere Rating | Wt (Lb) | Dimensions | Resistance Microhms Per Phase Per Foot | Watt Loss Per 3-Phase Foot | Reactance Microhms Per Foot | Impedance Microhms Per Foot | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D | E | F | ||||||||||
| IN | mm | IN | mm | IN | mm | |||||||
| Copper 600 | 1200 | 29 | 11.38 | 289 | 15.00 | 381 | 48.00 | 1219 | 10.76 | 46 | 44.29 | 45.58 |
| 1600 | 33 | 11.38 | 289 | 15.00 | 381 | 48.00 | 1219 | 8.5 | 65 | 43.46 | 44.28 | |
| 2000 | 47 | 12.38 | 314 | 16.00 | 406 | 48.00 | 1219 | 5.79 | 70 | 37.05 | 37.5 | |
| 2500 | 54 | 14.38 | 365 | 18.00 | 457 | 48.00 | 1219 | 4.71 | 88 | 29.23 | 29.61 | |
| 3200 | 75 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 3.91 | 120 | 31.84 | 32.08 | |
| 4000 | 111 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 131 | 19.38 | 492 | 23.00 | 584 | 60.00 | 1524 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 147 | 21.38 | 543 | 25.00 | 635 | 60.00 | 1524 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 600 | 1200 | 21 | 11.38 | 289 | 15.00 | 381 | 48.00 | 1219 | 13.41 | 58 | 43.46 | 45.48 |
| 1600 | 26 | 12.38 | 314 | 16.00 | 406 | 48.00 | 1219 | 8.76 | 67 | 37.05 | 38.07 | |
| 2000 | 32 | 14.38 | 365 | 18.00 | 457 | 48.00 | 1219 | 6.16 | 74 | 28.79 | 29.44 | |
| 2500 | 37 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 5.61 | 105 | 31.84 | 32.33 | |
| 3200 | 47 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 4.1 | 126 | 41.93 | 42.13 | |
| Copper 5000 and 15000 | 1200 | 34 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 15.09 | 65 | 56.5 | 58.48 |
| 1600 | 41 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 8.5 | 65 | 54.37 | 55.03 | |
| 2000 | 55 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 5.79 | 70 | 51.2 | 51.53 | |
| 2500 | 64 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 4.71 | 88 | 48.76 | 48.98 | |
| 3000 | 85 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 4.03 | 109 | 42.88 | 43.07 | |
| 4000 | 125 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 143 | 19.38 | 492 | 23.00 | 584 | 60.00 | 1524 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 162 | 21.38 | 543 | 25.00 | 635 | 60.00 | 1524 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 5000 and 15000 | 1200 | 30 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 13.41 | 58 | 54.37 | 56 |
| 1600 | 34 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 8.76 | 67 | 51.2 | 51.95 | |
| 2000 | 41 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 6.16 | 74 | 48.32 | 48.71 | |
| 2500 | 44 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 5.68 | 107 | 42.52 | 42.89 | |
| 3000 | 55 | 14.38 | 365 | 18.00 | 457 | 60.00 | 1524 | 4.32 | 117 | 41.93 | 42.15 | |
| Copper 38000 | 600 | 84 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 15.44 | 17 | 76.97 | 78.5 |
| 1200 | 84 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 15.44 | 67 | 76.97 | 78.5 | |
| 1600 | 89 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 10.76 | 83 | 68.89 | 69.73 | |
| 2000 | 93 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 8.37 | 100 | 62.93 | 63.48 | |
| 2500 | 111 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 4.68 | 88 | 53.83 | 54.03 | |
| 3000 | 120 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 3.99 | 108 | 53.39 | 53.54 | |
| Aluminum 38000 | 600 | 78 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 25.46 | 27 | 76.97 | 81.07 |
| 1200 | 79 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 17.23 | 74 | 68.89 | 71.01 | |
| 1600 | 81 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 13.41 | 58 | 68.06 | 69.36 | |
| 2000 | 82 | 24.00 | 610 | 23.00 | 584 | 84.00 | 2134 | 11.33 | 136 | 62.28 | 63.3 | |
| Voltage and Material | Ampere Rating | Wt (Lb) | Dimensions | Resistance Microhms Per Phase Per Foot | Watt Loss Per 3-Phase Foot | Reactance Microhms Per Foot | Impedance Microhms Per Foot | |||
|---|---|---|---|---|---|---|---|---|---|---|
| G | H | |||||||||
| IN | mm | IN | mm | |||||||
| Copper 600 | 1200 | 29 | 22.00 | 559 | 18.25 | 464 | 10.76 | 46 | 44.29 | 45.58 |
| 1600 | 33 | 22.00 | 559 | 18.25 | 464 | 8.5 | 65 | 43.46 | 44.28 | |
| 2000 | 47 | 22.00 | 559 | 19.25 | 489 | 5.79 | 70 | 37.05 | 37.5 | |
| 2500 | 54 | 22.00 | 559 | 21.25 | 540 | 4.71 | 88 | 29.23 | 29.61 | |
| 3200 | 75 | 25.00 | 635 | 24.25 | 616 | 3.91 | 120 | 31.84 | 32.08 | |
| 4000 | 111 | 30.00 | 762 | 28.75 | 730 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 131 | 33.00 | 838 | 36.75 | 933 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 147 | 33.00 | 838 | 38.75 | 984 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 600 | 1200 | 21 | 22.00 | 559 | 18.25 | 464 | 13.41 | 58 | 43.46 | 45.48 |
| 1600 | 26 | 22.00 | 559 | 19.25 | 489 | 8.76 | 67 | 37.05 | 38.07 | |
| 2000 | 32 | 22.00 | 559 | 21.25 | 540 | 6.16 | 74 | 28.79 | 29.44 | |
| 2500 | 37 | 25.00 | 635 | 24.25 | 616 | 5.61 | 105 | 31.84 | 32.33 | |
| 3200 | 47 | 25.00 | 635 | 24.25 | 616 | 4.1 | 126 | 41.93 | 42.13 | |
| Copper 5000 and 15000 | 1200 | 34 | 25.00 | 559 | 24.25 | 616 | 15.09 | 65 | 56.5 | 58.48 |
| 1600 | 41 | 25.00 | 559 | 24.25 | 616 | 8.5 | 65 | 54.37 | 55.03 | |
| 2000 | 55 | 27.00 | 686 | 25.75 | 654 | 5.79 | 70 | 51.2 | 51.53 | |
| 2500 | 64 | 30.00 | 762 | 28.75 | 730 | 4.71 | 88 | 48.76 | 48.98 | |
| 3000 | 85 | 30.00 | 762 | 28.75 | 730 | 4.03 | 109 | 42.88 | 43.07 | |
| 4000 | 125 | 30.00 | 762 | 28.75 | 730 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 143 | 33.00 | 838 | 36.75 | 933 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 162 | 33.00 | 838 | 38.75 | 984 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 5000 and 15000 | 1200 | 30 | 25.00 | 559 | 24.25 | 616 | 13.41 | 58 | 54.37 | 56 |
| 1600 | 34 | 27.00 | 686 | 25.75 | 654 | 8.76 | 67 | 51.2 | 51.95 | |
| 2000 | 41 | 30.00 | 762 | 28.75 | 730 | 6.16 | 74 | 48.32 | 48.71 | |
| 2500 | 44 | 27.00 | 686 | 25.75 | 654 | 5.68 | 107 | 42.52 | 42.89 | |
| 3000 | 55 | 30.00 | 762 | 28.75 | 730 | 4.32 | 117 | 41.93 | 42.15 | |
| Copper 38000 | 600 | 84 | 37.00 | 940 | 45.88 | 1165 | 15.44 | 17 | 76.97 | 78.5 |
| 1200 | 84 | 37.00 | 940 | 45.88 | 1165 | 15.44 | 67 | 76.97 | 78.5 | |
| 1600 | 89 | 37.00 | 940 | 45.88 | 1165 | 10.76 | 83 | 68.89 | 69.73 | |
| 2000 | 93 | 37.00 | 940 | 45.88 | 1165 | 8.37 | 100 | 62.93 | 63.48 | |
| 2500 | 111 | 37.00 | 940 | 45.88 | 1165 | 4.68 | 88 | 53.83 | 54.03 | |
| 3000 | 120 | 37.00 | 940 | 45.88 | 1165 | 3.99 | 108 | 53.39 | 53.54 | |
| Aluminum 38000 | 600 | 78 | 37.00 | 940 | 45.88 | 1165 | 25.46 | 27 | 76.97 | 81.07 |
| 1200 | 79 | 37.00 | 940 | 45.88 | 1165 | 17.23 | 74 | 68.89 | 71.01 | |
| 1600 | 81 | 37.00 | 940 | 45.88 | 1165 | 13.41 | 58 | 68.06 | 69.36 | |
| 2000 | 82 | 37.00 | 940 | 45.88 | 1165 | 11.33 | 136 | 62.28 | 63.3 | |
| Voltage and Material | Ampere Rating | Wt (Lb) | Dimensions | Resistance Microhms Per Phase Per Foot | Watt Loss Per 3-Phase Foot | Reactance Microhms Per Foot | Impedance Microhms Per Foot | |||
|---|---|---|---|---|---|---|---|---|---|---|
| I | J | |||||||||
| IN | mm | IN | mm | |||||||
| Copper 600 | 1200 | 29 | 28.00 | 711 | 17.00 | 432 | 10.76 | 46 | 44.29 | 45.58 |
| 1600 | 33 | 28.00 | 711 | 17.00 | 432 | 8.5 | 65 | 43.46 | 44.28 | |
| 2000 | 47 | 30.00 | 762 | 17.00 | 432 | 5.79 | 70 | 37.05 | 37.5 | |
| 2500 | 54 | 34.00 | 864 | 17.00 | 432 | 4.71 | 88 | 29.23 | 29.61 | |
| 3200 | 75 | 34.00 | 864 | 20.00 | 508 | 3.91 | 120 | 31.84 | 32.08 | |
| 4000 | 111 | 34.00 | 864 | 25.00 | 635 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 131 | 44.00 | 1118 | 28.00 | 711 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 147 | 48.00 | 1219 | 28.00 | 711 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 600 | 1200 | 21 | 28.00 | 711 | 17.00 | 432 | 13.41 | 58 | 43.46 | 45.48 |
| 1600 | 26 | 30.00 | 762 | 17.00 | 432 | 8.76 | 67 | 37.05 | 38.07 | |
| 2000 | 32 | 34.00 | 864 | 17.00 | 432 | 6.16 | 74 | 28.79 | 29.44 | |
| 2500 | 37 | 34.00 | 864 | 20.00 | 508 | 5.61 | 105 | 31.84 | 32.33 | |
| 3200 | 47 | 34.00 | 864 | 20.00 | 508 | 4.1 | 126 | 41.93 | 42.13 | |
| Copper 5000 and 15000 | 1200 | 34 | 34.00 | 864 | 20.00 | 508 | 15.09 | 65 | 56.5 | 58.48 |
| 1600 | 41 | 34.00 | 864 | 20.00 | 508 | 8.5 | 65 | 54.37 | 55.03 | |
| 2000 | 55 | 34.00 | 864 | 22.00 | 589 | 5.79 | 70 | 51.2 | 51.53 | |
| 2500 | 64 | 34.00 | 864 | 25.00 | 635 | 4.71 | 88 | 48.76 | 48.98 | |
| 3000 | 85 | 34.00 | 864 | 25.00 | 635 | 4.03 | 109 | 42.88 | 43.07 | |
| 4000 | 125 | 34.00 | 864 | 25.00 | 635 | 3.47 | 166 | 41.93 | 42.07 | |
| 5000 | 143 | 44.00 | 1118 | 28.00 | 711 | 2.78 | 209 | 42.54 | 42.63 | |
| 6000 | 162 | 48.00 | 1219 | 28.00 | 711 | 2.41 | 260 | 24.76 | 24.88 | |
| Aluminum 5000 and 15000 | 1200 | 30 | 34.00 | 864 | 20.00 | 508 | 13.41 | 58 | 54.37 | 56 |
| 1600 | 34 | 34.00 | 864 | 22.00 | 589 | 8.76 | 67 | 51.2 | 51.95 | |
| 2000 | 41 | 34.00 | 864 | 25.00 | 635 | 6.16 | 74 | 48.32 | 48.71 | |
| 2500 | 44 | 34.00 | 864 | 22.00 | 589 | 5.68 | 107 | 42.52 | 42.89 | |
| 3000 | 55 | 34.00 | 864 | 25.00 | 635 | 4.32 | 117 | 41.93 | 42.15 | |
| Copper 38000 | 600 | 84 | 48.00 | 1219 | 33.00 | 838 | 15.44 | 17 | 76.97 | 78.5 |
| 1200 | 84 | 48.00 | 1219 | 33.00 | 838 | 15.44 | 67 | 76.97 | 78.5 | |
| 1600 | 89 | 48.00 | 1219 | 33.00 | 838 | 10.76 | 83 | 68.89 | 69.73 | |
| 2000 | 93 | 48.00 | 1219 | 33.00 | 838 | 8.37 | 100 | 62.93 | 63.48 | |
| 2500 | 111 | 48.00 | 1219 | 33.00 | 838 | 4.68 | 88 | 53.83 | 54.03 | |
| 3000 | 120 | 48.00 | 1219 | 33.00 | 838 | 3.99 | 108 | 53.39 | 53.54 | |
| Aluminum 38000 | 600 | 78 | 48.00 | 1219 | 33.00 | 838 | 25.46 | 27 | 76.97 | 81.07 |
| 1200 | 79 | 48.00 | 1219 | 33.00 | 838 | 17.23 | 74 | 68.89 | 71.01 | |
| 1600 | 81 | 48.00 | 1219 | 33.00 | 838 | 13.41 | 58 | 68.06 | 69.36 | |
| 2000 | 82 | 48.00 | 1219 | 33.00 | 838 | 11.33 | 136 | 62.28 | 63.3 | |
|
NOTE:
|
||||||||||
Power-Zone Bus Standard Construction
-
Bus Bar Material: copper and aluminum
-
Bus Bar Plating:
-
Copper-silver (contact)
-
Aluminum-tin (contact)
-
-
Insulation:
-
600 V Uninsulated; epoxy optional
-
5 kV, 15 kV, or 38 kV fluidized bed epoxy
-
-
Bus Bar Supports: 5 kV, 15 kV Glass-reinforced polyester standard; porcelain optional; 38 kV porcelain standard
-
Housing Material: aluminum standard (steel optional)
Bus Supports
Indoor trapeze hangers, outdoor single- or double-column supports, and wall-mounted knee braces are available. Outdoor structural steel supports are hot-dipped galvanized after fabrication or primed and painted after fabrication, as required. Indoor supports are primed and painted to match the bus housing color.
Power-Zone bus is designed and constructed for unbraced spans of 12–20 ft (366–610 cm). Consult your local Schneider Electric representative for longer unbraced spans.
Recommended support heights, spacing, and locations are determined by the factory and shown on the bus drawings. Information on moments, reactions, and foundation loading (due to rain, wind, and snow) can be furnished upon request.
The bus assemblies are mounted to their respective supports by means of hold-down clip angles that permit longitudinal movement of the bus duct to eliminate stresses from thermal expansion and contraction.
Layout and Instructions
Fitting Description
-
Non-segregated phase bus
-
600 V through 15 kV (1200–5000 A)
-
Aluminum, steel, or stainless steel housing
-
Aluminum or copper bus bars
-
Insulated with fluidized bed epoxy (5 kV–38 kV)
-
Complete line of fittings provides for any configuration
-
Indoor trapeze and outdoor column supports
-
For use in utilities, industrial, and commercial facilities
Power-Zone bus is custom designed, manufactured, and tested per ANSI Standard C37.23 to meet customer specifications. It is a completely coordinated package of equipment with all the auxiliary material and supports for connecting transformers, switchgear, MCCs, and motors in all types of utility, industrial, and commercial facilities.
Transformer Connection
This type of termination should be used whenever the bus is connecting to a transformer, motor, switch, or any connection where the bus bars are connecting to porcelain-mounted equipment terminals. It will include the same components as a flanged end plus one set of flexible braid-type connectors and a terminal box (if required.)
Generator Connection
All "Transformer Connection" information above applies to general connection with the addition that enclosure bellows should be included when the busway attaches to a generator.
Bushing Box (Weatherhead)
A bushing box is used on a service entrance run where the cable connection to the bus must be made via porcelain bushings. It is comprised of the same components as a transformer connection plus three (3) through-stud type apparatus bushings, bushing stud connectors (lug pads), and a strip heater.
Ground Bus
The bus housing is designed and constructed to provide an electrically continuous ground path. The side rails of the bus housings are capable of carrying the full-rated phase current continuously and, under short circuit conditions, are capable of carrying fault current for three (3) seconds. Consequently, a separate ground bus is not necessary unless specified.
Wall Entrance Seal
A wall entrance seal consists of an external wall frame and a vapor barrier that prevents air or vapor from passing from one room to another or from outdoors to indoors. One-, two-, and three-hour fire ratings are optional.
Equipment Entrance Seal
An equipment entrance seal should be used whenever a barrier is required to prevent the passing of flame and or gasses between the bus housing and the terminating equipment.
Expansion Fittings
An expansion fitting is used to counteract the strain placed on the bus due to the expansion and contraction of the building or the bus itself. One should be used whenever the bus run crosses a building expansion joint and whenever a straight run of bus exceeds 80 feet (2438 cm).
Housing Bellows (Misalignment) Collar
Required at terminations or wall penetrations when equipment vibrations or seismic forces cause damage to the bus. It can also be used to adjust for the “settling” of terminating equipment after installation.
Flanged Ends
A flanged end is used to terminate the bus into switchgear, motor control centers, switchboards, or any rigid bus-to-bus connection. It consists of a gasketed equipment flange, up to 1 foot (30 cm) of 3Ø-3W conductor (3Ø4W as applicable), necessary insulation tapes, and required bolting hardware. If additional conductor length is required, contact your local Schneider Electric representative.
Cable Tap Box
A cable tap box includes a gasketed and accessible termination box, lugs, necessary insulation tape (between bus and lugs only), and required bolting hardware. Lug sizes and quantity should be specified by purchaser.
Supporting Steel (Hangers)
Supports should be added on the basis of one for every 12 to 15
feet (366 to
457 cm) of busway. Indoor supports are
a trapeze-type hanger while outdoor supports are a single- or double-column
type support. Consult your local Schneider Electric representative
for other type supports.
Hazardous Locations
Consult your local Schneider Electric representative for bus runs that are to be installed in a location that is classified as hazardous.
General Layout Instruction
-
Prepare a layout sketch (if applicable) of the run(s) showing all dimensions in feet and inches, all wall and floor locations, and thicknesses and all fittings such as elbows, tees, flanged ends, cable tap boxes, expansion fittings, transformer connections, etc.
-
Add all dimensions together using the center line of the bus and adjust the total to the higher whole foot.
-
Contact your local Schneider Electric representative for assistance in laying out or pricing this product.
Bus Footage
The per foot price of the bus can be a combination of several prices depending on the job specifications and requirements. Some of these options are special momentary rating, special housing material and/or finish, special conductor supports, heaters and thermostats, and ground bus.
Weatherproof Bus
Weatherproof bus is priced the same as indoor. In addition, all weatherproof runs must be equipped with strip heaters to eliminate condensation and, if applicable, a thermostat. A heater should be priced for every 7 feet (213 cm) of bus. No more than 20 heaters can be controlled by one thermostat. Also, each bus run should have its own thermostat. The heaters operate at 120 V.