5600CT9101

I-Line 800–5000 A Busway

I-Line 800–5000 A Busway Catalog Numbering System

Catalog numbers are composed of three basic parts: the prefix (as shown), the body, plus the suffix of each individual busway component (see Straight Lengths<span><span><span style="font-family: Arial; ">—</span></span></span>Plug-In (Indoor Only) through Adapter (Indoor Only)—I-Line to I-Line II).

  • The prefix contains the general busway type.

  • The body contains the number of poles, the amperage, and ground system.

  • The suffix contains the descriptive identification of the individual device.

The catalog number prefix will generally remain unchanged throughout a busway run while the suffix will vary with each individual length or fitting selected.

A few devices, such as hangers, wall flanges, etc., do not follow the exact pattern described above. For these exceptions, a complete listing of device catalog numbers is shown with the individual device drawing(s) in Hanger (Horizontal Flatwise) through End Closure (Indoor Only).

I-Line 800–5000 A Busway Catalog Numbering System

NOTE:

Harmonic rated cannot be combined with density rating.

The 2 is omitted when both outdoor feeder (OF) and high short circuit (H) features are selected together.

 

Cross SectionsPlug-In and Indoor Feeder Lengths

Cross Sections — Plug-In and Indoor Feeder Lengths Dimensions

Figure A

Figure B

Figure C

Cross SectionsFittings and All Outdoor Feeder

Cross Sections — Fittings and All Outdoor Feeder Dimensions

Figure A

Figure B

Figure C

NOTE: Dotted line indicates the profile of the joint covers for Outdoor Feeder busway. The profile for indoor fittings is the same as the busway itself.

Cross-Sections–Aluminum Content and Weight

Ampere Rating W Fig. Bus Bars Per Phase Approximate Weights
3-Pole 4-Pole
IN mm IN mm Lb/Ft Kg/M Lb/Ft Kg/M
800 4.34 110 A One: 0.25 x 3 One: 6 x 76 11 17 12 18
1000 5.34 136 A One: 0.25 x 4 One: 6 x 102 12 18 13 20
1200 6.34 161 A One: 0.25 x 5 One: 6 x 127 13 20 15 22
1350 7.34 186 A One: 0.25 x 6 One: 6 x 152 14 21 16 24
1600 8.84 225 A One: 0.25 x 6.5 One: 6 x 165 16 24 18 27
2000 12.72 323 B Two: 0.25 x 4 Two: 6 x 102 21 32 25 37
2500 16.22 412 B Two: 0.25 x 5 Two: 6 x 127 25 37 30 44
3000 18.72 475 B Two: 0.25 x 6.5 Two: 6 x 165 28 42 34 50
4000 25.60 650 C Three: 0.25 x 6 Three: 6 x 152 38 57 45 67

Cross-Sections–Copper Content and Weight

Amp. Rating W Fig. Bus Bars Per Phase Approximate Weights
3-Pole 4-Pole
IN mm IN mm Lb/Ft Kg/M Lb/Ft Kg/M
800 3.84 98 A One: 0.25 x 2.5 One: 6 x 64 14 21 17 25
1000 4.34 110 A One: 0.25 x 2.5 One: 6 x 64 16 24 19 28
1200 5.34 136 A One: 0.25 x 3 One: 6 x 76 19 28 23 34
1350 5.84 148 A One: 0.25 x 4 One: 6 x 102 21 31 25 37
1600 6.74 171 A One: 0.25 x 4.5 One: 6 x 114 23 35 30 44
2000 7.84 199 A One: 0.25 x 6 One: 6 x 152 27 39 33 49
2500 12.72 323 B Two: 0.25 x 4 Two: 6 x 102 38 57 46 69
3000 15.22 387 B Two: 0.25 x 4.5 Two: 6 x 114 42 63 50 75
3200 16.22 412 B Two: 0.25 x 5 Two: 6 x 127 49 73 55 82
4000 23.60 599 C Three: 0.25 x 4 Three: 6 x 102 63 94 77 114
5000 25.10 638 C Three: 0.25 x 5.4 Three: 6 x 137 77 114 95 141
NOTE: For required wall and floor openings, refer to Wall and Floor Required Cut-Outs—Dimensions.
Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Straight Lengths—Feeder

NOTE: ll straight lengths and fittings of feeder busway are fully compatible, rating for rating, with straight lengths of plug-in busway. Available in 1-in.
(25 mm) increments from 16–120 in. (406–3048 mm).

Straight Lengths—Feeder Dimensions

Straight LengthsPlug-In (Indoor Only)

NOTE: All straight lengths of plug-in busway are fully compatible, rating for rating, with straight lengths and fittings of feeder busway.

Straight Lengths—Plug-In (Indoor Only) Dimensions

Straight Lengths—Catalog No. Suffix

Catalog Number Suffix -10ST -8ST -6ST -4ST
Standard Lengths–Feet 10 ft 8 ft 6 ft 4 ft
Standard Lengths–Meters 3.05 m 2.44 m 1.83 m 1.219 m
Number of Plug-In Openings 10 8 6 4

Flanges

Qwik flange is typically used only on Schneider Electric indoor equipment top exit/entry. Flanged end is typically used on all other Schneider Electric indoor/outdoor equipment, including third party equipment.

Qwik Flange

Flanged End

Legacy Qwik Flange (Indoor Only)

Legacy Qwik Flange (Indoor Only) Dimensions

Legacy Qwik Flange–Catalog Number Suffix -QF

Amperage Rating X
Aluminum Copper IN mm
800 10.52 267
800 1000 10.52 267
1000 1200 10.52 267
1350 10.52 267
1200 10.52 267
1600 10.52 267
1350 10.52 267
2000 10.52 267
1600 10.52 267
2000 2500 14.34 364
2500 17.84 453
3000 16.84 428
3200 17.84 453
3000 20.34 517
4000 25.22 641
4000 27.22 691
5000 26.72 679

Legacy Aluminum and Copper Qwik Flange Dimensions

Figure A

Figure B

Figure C

Legacy Aluminum Qwik Flange–Application Data

Aluminum Ampere Rating Fig. A B C
IN mm IN mm IN mm
800 A 3.00 76
1000 A 4.00 102
1200 A 5.00 127
1350 A 6.00 152
1600 A 7.50 191
2000 B 4.50 114 11.38 289 2.38 60
2500 B 6.00 152 14.88 378 2.88 73
3000 B 7.50 191 17.38 441 2.38 60
4000 C 6.50 165 24.26 616 2.38 60

Legacy Copper Qwik Flange–Application Data

Copper Ampere Rating Fig. A B C
IN mm IN mm IN mm
800 1 2.50 64
1000 1 3.00 76
1200 1 4.00 102
1350 1 4.50 114
1600 1 5.40 137
2000 1 6.50 165
2500 2 4.50 114 11.38 289 2.38 60
3000 2 5.00 127 13.88 353 3.88 86
3200 2 6.00 152 14.88 378 2.88 73
4000 3 4.50 114 22.26 565 4.38 111
5000 3 6.00 152 23.76 604 2.88 73

Legacy Qwik Flange Dimensions

Qwik Flanges and closing plates are typically shipped with the switchboard/switchgear. The Qwik Flange closing plate closes the gap between the busway and the top of the gear. If a separate Qwik Flange or closing plate kit is needed, the catalog numbers can be created by adding the suffix "QF" or "CP" respectively to the prefix of the busway being installed. For example: AF2530GQF or CF2312GCP.

New Qwik Flange (Indoor Only)

New Qwik Flange (Indoor Only) Dimensions

New Qwik Flange–Catalog Number Suffix -NQF

Amperage Rating X
Aluminum Copper IN mm
800 10.52 267
800 1000 10.52 267
1000 1200 10.52 267
1350 10.52 267
1200 10.52 267
1600 10.52 267
1350 10.52 267
2000 10.52 267
1600 10.52 267
2000 2500 14.4 366
2500 17.9 455
3000 16.9 430
3200 17.9 455
3000 20.4 519
4000 25.28 643
4000 27.28 693
5000 26.78 680

New Aluminum and Copper Qwik Flange (Indoor Only) Dimensions

Figure A

Figure B

Figure C

Aluminum New Qwik Flange–Application Data

Aluminum Ampere Rating Fig. A B C
IN mm IN mm IN mm
800 A 3.00 76
1000 A 4.00 102
1200 A 5.00 127
1350 A 6.00 152
1600 A 7.50 191
2000 B 4.50 114 11.38 289 2.38 60
2500 B 6.00 152 14.88 378 2.88 73
3000 B 7.50 191 17.38 441 2.38 60
4000 C 6.50 165 24.26 616 2.38 60

Copper New Qwik Flange–Application Data

Copper Ampere Rating Fig. A B C
IN mm IN mm IN mm
800 A 2.50 64
1000 A 3.00 76
1200 A 4.00 102
1350 A 4.50 114
1600 A 5.40 137
2000 1A 6.50 165
2500 B 4.50 114 11.38 289 2.38 60
3000 B 5.00 127 13.88 353 3.88 86
3200 B 6.00 152 14.88 378 2.88 73
4000 C 4.50 114 22.26 565 4.38 111
5000 C 6.00 152 23.76 604 2.88 73

New Qwik Flange Dimensions

New Qwik Flanges and closing plates are typically shipped with the switchboard/switchgear. The new Qwik Flange closing plate closes the gap between the busway and the top of the gear. If a separate new Qwik Flange or closing plate kit is needed, the catalog numbers can be created by adding the suffix "NQF" or "CP" respectively to the prefix of the busway being installed. For example: AF2530GNQF or AF2530GCP.

Flanged End

Flanged End: Catalog Number Suffix–10FEB Dimensions

Flanged Collar Hole Location and Spacing

Ampere Rating N Holes Hole Location and Spacing
A B C D K E F
Aluminum Copper IN mm IN mm IN mm IN mm IN mm IN mm IN mm
800 10 6.38 162 3.19 81 11.75 296 3.88 98
800 1000 10 6.38 162 3.19 81 11.75 296 3.88 98
1200 10 7.00 178 3.50 89 11.75 296 3.88 98
1000 1350 10 8.00 203 4.00 102 11.75 296 3.88 98
1200 10 9.00 229 4.50 114 11.75 296 3.88 98
1350 1600 10 10.00 254 5.00 127 11.75 296 3.88 98
1600 2000 16 12.88 327 4.25 108 17.75 451 3.46 88 3.42 87
2000 2500 16 14.88 378 5.00 127 17.75 451 3.46 88 3.42 87
2500 3000 18 18.88 480 4.75 121 4.69 119 17.75 451 3.46 88 3.42 87
3200 18 18.88 480 4.75 121 4.69 119 17.75 451 3.46 88 3.42 87
3000 20 21.75 552 4.38 111 4.37 111 17.75 451 3.46 88 3.42 87
4000 4000 22 27.75 705 4.62 117 4.63 118 4.63 118 17.75 451 3.46 88 3.42 87
5000 22 27.75 705 4.62 117 4.63 118 4.63 118 17.75 451 3.46 88 3.42 87

Flanged Collar and Cutout Dimensions

Ampere Rating L H W G J
3-Pole 4-Pole
Aluminum Copper IN mm IN mm IN mm IN mm IN mm IN mm
800 10.00 254 7.38 187 12.82 326 13.18 335 5.12 130 10.00 254
800 1000 10.00 254 7.38 187 12.82 326 13.18 335 5.12 130 10.00 254
1200 10.00 254 8.00 203 12.82 326 13.18 335 5.76 145 10.00 254
1000 1350 10.00 254 9.00 229 12.82 326 13.18 335 6.75 171 10.00 254
1200 10.00 254 10.00 254 12.82 326 13.18 335 7.76 196 10.00 254
1350 1600 10.00 254 11.00 279 12.82 326 13.18 335 8.75 222 10.00 254
1600 2000 10.00 254 13.88 352 18.82 478 19.18 487 11.63 295 16.00 406
2000 2500 10.00 254 15.88 403 18.82 478 19.18 487 13.63 346 16.00 406
2500 3000 10.00 254 19.88 505 18.82 478 19.18 487 17.63 448 16.00 406
3200 10.00 254 19.88 505 18.82 478 19.18 487 17.63 448 16.00 406
3000 10.00 254 22.75 578 18.82 478 19.18 487 20.50 521 16.00 406
4000 4000 10.00 254 28.75 730 18.82 478 19.18 487 26.50 673 16.00 406
5000 10.00 254 28.75 730 18.82 478 19.18 487 26.50 673 16.00 406

Flanged End Application Data

Flanged Collar and Cutout Dimensions

Figure A

Figure B

Figure C

Aluminum Flanged End–Application Data

Aluminum Ampere Rating Fig. A B C
IN mm IN mm IN mm
800 A 3.00 76
1000 A 4.00 102
1200 A 5.00 127
1350 A 6.00 152
1600 A 7.50 191
2000 B 4.50 114 11.38 289 2.38 60
2500 B 6.00 152 14.88 378 2.88 73
3000 B 7.50 191 17.38 441 2.38 60
4000 C 6.50 165 24.26 616 2.38 60

Copper Flanged End–Application Data

Copper Ampere Rating Fig. A B C
IN mm IN mm IN mm
800 A 2.50 64
1000 A 3.00 76
1200 A 4.00 102
1350 A 4.50 114
1600 A 5.40 137
2000 A 6.50 165
2500 B 4.50 114 11.38 289 2.38 60
3000 B 5.00 127 13.88 353 3.88 99
3200 B 6.00 152 14.88 378 2.88 73
4000 C 4.50 114 22.26 565 4.38 111
5000 C 6.00 152 23.76 604 2.88 73

Flanged End-Flanged Collar Hole Location and Spacing

Ampere Rating S T U
Aluminum Copper IN mm IN mm IN mm
800 3.00 76 3.62 92 3.81 97
800 1000 3.00 76 3.62 92 3.81 97
1200 3.00 76 3.62 92 3.81 97
1000 1350 3.00 76 3.62 92 3.81 97
1200 3.00 76 3.62 92 3.81 97
1350 1600 3.00 76 3.62 92 3.81 97
1600 2000 3.00 76 6.62 169 6.81 173
2000 2500 5.00 127 6.62 169 6.81 173
2500 3000 5.00 127 6.62 169 6.81 173
3000 5.00 127 6.62 169 6.81 173
3200 5.00 127 6.62 169 6.81 173
4000 4000 5.00 127 6.62 169 6.81 173
5000 5.00 127 6.62 169 6.81 173

Flanged End-Flanged Collar Hole Location and Spacing

3–Pole

4–Pole

3–Pole

3–Pole

Detail of Phase Bussing Connections in a Switchboard

NOTE: For installation, maintenance, or relocation, use a torque wrench to tighten the bolt to 60–80 lb-ft (81–108 N•m).
NOTICE
hazard of equipment damage
Improper contact pressure can cause overheating and equipment failure. Use 3–inch (76 mm) conical washers and Grade 5 hardware to ensure proper contact pressure.
Failure to follow these instructions can result in equipment damage.

Switchboard Phase Bussing Connections

NOTE: Schneider Electric switchgear and switchboards use a unique flange end. For details, contact your local Schneider Electric representative.

Elbows

Edgewise: Catalog Number Suffix–LEM11

Flatwise: Catalog Number Suffix–LFM

Flatwise Elbows–Application Data

Ampere Rating L Catalog Number Suffix
Aluminum Copper IN mm
800 11 279 0
800 1000 11 279 0
1000 1200 12 305 0
1200 1350 12 305 0
1600 12 305 0
1350 2000 13 330 0
1600 13 330 0
2000 2500 15 381 0
3000 16 406 0
2500 17 432 0
3200 17 432 0
3000 18 457 0
4000 21 533 0
5000 21 533 0
4000 22 559 0
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated

Offset Elbows

Offset Elbows Dimensions

Edgewise: Catalog Number Suffix–OE

Flatwise: Catalog Number Suffix–OF

Flatwise Offset–Application Data

Ampere Rating L W
Aluminum Copper IN mm IN mm
800 800/1000 11.00 279 4.00 100
1000 1200 12.00 305 4.00 100
1350 12.00 305 4.00 100
1200 1600 12.00 305 6.00 150
1350 13.00 330 9.00 229
2000 13.00 330 9.00 229
1600 13.00 330 10.00 254
2000 2500 15.00 381 14.00 356
2500 17.00 432 16.00 406
3000 16.00 406 16.00 406
3200 17.00 432 16.00 406
3000 18.00 457 18.00 457
4000 22.00 559 25.00 635
4000 21.00 533 23.00 584
5000 21.00 533 25.00 635
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Double Elbows

Double Elbows Dimensions

Catalog Number Suffix–DL

Catalog Number Suffix–DR

Double Elbows–Application Data

Ampere Rating L W
Aluminum Copper IN mm IN mm
800 800/1000 11.00 279 7.00 178
1000 1200 12.00 305 8.00 203
1350 12.00 305 8.00 203
1200 1600 12.00 305 8.00 203
1350 13.00 330 9.00 229
2000 13.00 330 9.00 229
1600 13.00 330 9.00 229
2000 2500 15.00 381 12.00 305
2500 17.00 432 14.00 356
3000 16.00 406 13.00 330
3200 17.00 432 14.00 356
3000 18.00 457 15.00 381
4000 22.00 559 18.00 457
4000 21.00 533 17.00 432
5000 21.00 533 18.00 457
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Cable Tap Box (End)

Indoor Catalog Number Suffix–ETBMB

Indoor Cable Tap Box (End)–Application Data

Ampere Rating Indoor Lugs Per Phase and Neutral 1/0-600kcmil Ground Lugs
A B C
Aluminum Copper IN mm IN mm IN mm #6-300 kcmil 1/0-600 kcmil
800 800 29.14 740 11.00 279 16.00 406 3 3
1000 1000 29.14 740 11.00 279 16.00 406 4 4
1200 1200 29.14 740 11.00 279 16.00 406 4 4
1350 1350 29.14 740 14.88 378 16.00 406 5 5
1600 1600 29.14 740 14.88 378 16.00 406 6 6
2000 29.14 740 14.88 378 16.00 406 7 7
2000 29.14 740 16.88 429 16.00 406 7 7
2500 2500 39.38 1000 20.88 530 26.00 660 9 9
3000 39.38 1000 20.88 530 26.00 660 10 10
3200 39.38 1000 20.88 530 26.00 660 11 11
3000 39.38 1000 23.76 604 26.00 660 10 10
4000 4000 39.38 1000 29.76 756 26.00 660 14 14
5000 39.38 1000 29.76 756 26.00 660 17 17
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.
All sides are removable for access.

Outdoor Catalog Number Suffix–ETBSEW (Edgewise) or ETBS (Flatwise)

Edgewise

Flatwise

NOTE: There is a 1.5 in. (38 mm) lip around the perimeter of the top and bottom cover and the two sidewalls

Outdoor Cable Tap Box (End)–Application Data

Ampere Rating Outdoor–Edgewise Outdoor–Flatwise
A B C A B C
Aluminum Copper IN mm IN mm IN mm IN mm IN mm IN mm
800 800 32.14 816 30.78 782 15.22 387 32.14 816 18.00 457 28.00 711
1000 1000 32.14 816 30.78 782 15.22 387 32.14 816 18.00 457 28.00 711
1200 1200 32.14 816 30.78 782 15.22 387 32.14 816 18.00 457 28.00 711
1350 1350 32.14 816 30.78 782 19.10 485 32.14 816 21.88 556 28.00 711
1600 1600 32.14 816 30.78 782 19.10 485 32.14 816 21.88 556 28.00 711
2000 32.14 816 30.78 782 19.10 485 32.14 816 21.88 556 28.00 711
2000 32.14 816 30.78 782 21.10 536 32.14 816 23.88 607 28.00 711
2500 2500 42.38 1076 30.78 782 25.10 638 42.38 1076 27.88 708 28.00 711
3000 42.38 1076 30.78 782 25.10 638 42.38 1076 27.88 708 28.00 711
3000 42.38 1076 30.78 782 27.98 711 42.38 1076 30.76 781 28.00 711
4000 4000 42.38 1076 30.78 782 34.32 872 42.38 1076 37.10 942 28.00 711
5000 42.38 1076 30.78 782 34.32 872 42.38 1076 37.10 942 28.00 711
NOTE:

Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Edgewise or flatwise cable tap box (end) are applicable on vertical applications.

Due to the construction design, the edgewise and flatwise outdoor cable tap boxes are not interchangeable in the field.

Cable Tap Box (Center)

Catalog Number Suffix–CTB*

Cable Tap Box (Center)–Dimensions and Lug Specifications

Ampere Rating A B C D Lugs Per Phase and Neutral 1/0-600 kcmil Ground Lugs
Aluminum Copper IN mm IN mm IN mm IN mm #6 -300 kmil 1/0-600 kcmil
800 800 35.00 889 14.00 356 16.00 406 7.27 185 3 3
1000 1000 35.00 889 14.00 356 16.00 406 7.27 185 4 4
1200 1200 35.00 889 14.00 356 16.00 406 7.27 185 4 4
1350 1350 35.00 889 14.00 356 16.00 406 7.27 185 5 5
1600 1600 35.00 889 14.00 356 16.00 406 7.27 185 6 6
2000 35.00 889 14.00 356 16.00 406 7.27 185 7 7
2000 41.70 1059 20.00 508 17.60 447 10.28 261 7 7
2500 41.70 1059 20.00 508 17.60 447 10.28 261 9 9
2500 41.70 1059 20.00 508 17.60 447 10.28 261 9 9
3000 3000 60.00 1524 22.00 559 29.00 737 16.00 406 10 10
3200 41.70 1059 20.00 508 17.60 447 10.28 261 11 11
4000 4000 63.00 1600 32.00 813 26.00 660 19.00 483 14 14
5000 63.00 1600 32.00 813 26.00 660 19.00 483 17 17
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Cable Tap Box (Bolt On)

Cable Tap Box (Bolt On) Dimensions

Cable Tap Box (Bolt On)–Lug Specifications and Catalog Numbers

Ampere Rating Lugs Per Phase and Neutral Ground Lugs Catalog Number
3Ø3W* 3Ø4W1*
800 6 - 1/0-600 3 - 1/0-600 PTB316G__* PTB516G__*
1000
1200
1350
1600
NOTE: Box can be moved to opposite end in field (Vertical Only). 20.2-inch (513 mm) clearance required from CLof busway, for mounting bolt-on tap boxes when box is on top; and 10.0-inch (254 mm) required mounting clearance when box is on the bottom.

Cannot be used on 800 A Copper I-Line II busway.

Unfused Reducer (Indoor Only)

Unfused Reducer (Indoor Only) Dimensions

Unfused Reducer (Indoor)–Ampere Ratings and Catalog No. Suffix

Bolt End Ampere Rating Catalog Number Suffix and Slot End Ampere Rating
400 600 800 1000 1200 1350 1600 2000 2500 3000
800 0 0
1000 0 0 0
1200 0 0 0 0
1350 0 0 0 0
1600 0 0 0 0 0
2000 0 0 0 0 0
2500 0 0 0 0 0
3000 0 0 0 0 0 0
3200 0 0 0 0 0 0
4000 0 0 0 0
5000 0 0 0
NOTE: The National Electrical Code states in Article 368-17(B) that overcurrent protection is required where busways are reduced in ampacity except for certain industrial applications.

Expansion Fitting (Indoor Only)

Catalog Number Suffix—EJ

Expansion Fitting (Indoor)

Ampere Rating W
Aluminum Copper IN mm
800 800 13.50 343
1000 1000 13.50 343
1200 1200 13.50 343
1350 1350 17.38 441
1600 1600 17.38 441
2000 17.38 441
2000 2500 19.38 492
2500 3000 23.38 594
3000 26.25 667
3200 23.38 594
4000 4000 32.25 819
5000 32.25 819
NOTE:

Expansion joint permits 1.50 inches (38 mm) of expansion or contraction.

An expansion fitting should be used under the following conditions: whenever a busway run crosses a building expansion, when a long straight run of busway does not contain any elbows, or both ends of the run are fixed.

Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Tees

Tee Dimensions

Tees—Dimensions and Catalog No. Suffix

Ampere Rating L Catalog Number Suffix
Aluminum Copper IN mm
800 11.00 279 -33TFS11B11S11
800 1000 11.00 279 -33TFS11B11S11
1000 1200 12.00 305 -36TFS12B12S12
1200 1350 12.00 305 -36TFS12B12S12
1600 12.00 305 -36TFS12B12S12
1350 2000 13.00 330 -39TFS13B13S13
1600 13.00 330 -39TFS13B13S13
2000 2500 15.00* 381* -45TFS15B15S15
3000 16.00* 406* -48TFS16B16S16
2500 17.00* 432* -51TFS17B17S17
3000 18.00* 457* -54TFS18B18S18
3200 17.00 432 -51TFS17B17S17
4000 21.00* 533* -63TFS21B21S21
5000 21.00* 533* -63TFS21B21S21
4000 22.00* 559* -66TFS22B22S22
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Service Head Flatwise

Catalog Number Suffix—71SB

Catalog Number Suffix—79LESBS15T64

Transformer Tap (One 3Ø Transformer)

Catalog Number Suffix—71SF

Catalog Number Suffix—79LESFS15T64

Service Head Flatwise and Transformer Tap (One 3Ø Transformer)–Lug Specifications

Ampere Rating A Lugs Per Phase and Neutral
1/0-600 kcmil
Ground Lugs #6-300 kcmil
800 Housing Width Plus 2.23 57 2 2
1000 3 3
1200 4 3
1350 4 3
1600 4 4
2000 5 5
2500 7 6
3000 8 7
3200 9 8
4000 10 9
5000 13 11
NOTE: Service entrance devices can be ordered with an indoor type joint pack for those applications where the service head is outdoors and penetrates a wall such that the first joint is indoors. Service entrance devices come standard with an outdoor type joint pack. For indoor IP54 rated applications, an end cable tap box rated the same can be ordered.

Service Head Vertical

Catalog Number Suffix—29SV

Service Head Vertical—Lug Specifications

Ampere Rating A Lugs Per Phase and Neutral 1/0-600 kcmil Ground Lugs
#6-300 kcmil
800 Housing Width Plus 2.23 57 2 2
1000 3 3
1200 4 3
1350 4 3
1600 4 4
2000 5 5
2500 7 6
3000 8 7
3200 9 8
4000 10 9
5000 13 11
NOTE:

Other lengths available. Contact your local Schneider Electric representative.

Vertical service heads must be braced or supported near top, to withstand weight of cables, ice, wind, etc.

Refer to NEC Article 230.24 for required clearance of service drops over roof overhang or the ground.

Transformer Tap (Three 1Ø Transformers)

Catalog Number Suffix—TTF

Transformer Tap—Dimensions and Lug Specifications

Ampere Rating X Y Lugs Per Phase and Neutral
1/0-600 kcmil
Ground Lugs
#6-300 kcmil
Aluminum Copper IN mm IN mm
800 2.50 63 16.00 406 2 2
800 1000 3.00 76 16.50 419 2 2
1000 1200 4.00 102 17.50 444 3 3
1350 4.50 114 18.00 457 4 3
1200 5.00 127 18.50 470 4 3
1600 5.40 137 18.90 480 4 4
1350 6.00 152 19.50 495 4 3
2000 6.50 165 20.00 508 5 5
1600   7.50 190 21.00 533 4 4
2000 4.50 114 15.00 381 5 5
2500 4.50 114 15.00 381 7 6
2500 6.00 152 18.00 457 7 6
3000 5.00 127 16.00 406 8 7
3000 7.50 191 21.00 533 8 7
3200 6.00 152 18.00 457 9 8
4000 4.50 114 15.00 381 10 9
4000 6.50 165 19.00 483 10 9
5000 6.00 152 18.00 457 13 11

Straight Length with Flanged Collar

Catalog Number Suffix—
66 FCS37B29

Straight Length with Flanged Collar—Dimensions

Ampere Rating A B*
Aluminum Copper IN mm IN mm
800 9.38 238 13.18 335
800 1000 9.38 238 13.18 335
1200 11.00 279 13.18 335
1000 1350 11.00 279 13.18 335
1200 12.00 305 13.18 335
1350 1600 13.00 330 13.18 335
1600 2000 15.88 403 19.18 487
2000 2500 17.88 454 19.18 487
2500 3000 21.88 556 19.18 487
3200 21.88 556 19.18 487
3000 24.75 629 19.18 487
4000 4000 30.75 781 19.18 487
5000 30.75 781 19.18 487
NOTE: Other lengths and configurations available. Contact your local Schneider Electric representative for assistance.
COME BACK FOR XREF

For application information on Vertical Service Head Penetrating a Roof, see Typical Connection of Transformer to Busway using Cables.

Roof Flange Kit

Roof Flange Kit

Roof Flange Kit—Catalog Numbers

Ampere Rating Catalog Number
Aluminum Copper
800 ACF-38-RF
800 1000 ACF-38-RF
1200 ACF-53-RF
1000 1350 ACF-53-RF
1200 ACF-63-RF
1350 1600 ACF-67-RF
1600 2000 ACF-78-RF
2000 2500 ACF-13-RF
2500 3000 ACF-15-RF
3200 ACF-15-RF
3000 ACF-19-RF
4000 4000 ACF-24-RF
5000 ACF-24-RF
NOTE:
  1. Roof flange kit will accommodate roof slope up to one inch per foot. The roof flange kit consists of one drip flange and one roof collar and must be ordered separately from the straight length with flange collar (66FCS37B29).

  2. For “A” and “B” dimensions, refer to Straight Length with Flanged Collar—Dimensions.

Adapter (Indoor Only)—I-Line to I-Line II

Adapter (Indoor Only)

Catalog Number Suffix—12B

Catalog Number Suffix—12s

NOTE: Contact the factory if connecting to Series I I-Line busway before ordering for coordination of joint and adapter details.

Phase Transition (Indoor Only)

Phase Transition (Indoor Only) Catalog Suffixes and Dimensions

 

43 in. (1092 mm) minimum
62 in. (1575 mm) maximum

Available in 1 in. (25 mm) increments

Phase Transition X-Section

Hanger (Horizontal Flatwise)

Hanger (Horizontal Flatwise) Dimensions and Example

NOTE: Nuts and 1/2 in. (13 mm) drop rods supplied by customer.
NOTE: See the hanger spacing installation requirements in Hanger Spacing.

Hanger (Horizontal Flatwise)—Catalog Numbers

Ampere Rating Catalog Number
Aluminum Copper
800 HF-38-F
800 1000 HF-43-F
1000 1200 HF-53-F
1350 HF-58-F
1200 HF-63-F
1600 HF-67-F
1350 HF-73-F
2000 HF-78-F
1600 HF-88-F

Hanger (Horizontal Flatwise) Dimensions

NOTE: Nuts and 1/2 in. (13 mm) drop rods supplied by customer.

Hanger Hold-Down Clips

Hanger (Horizontal Flatwise)—Catalog Numbers and Dimensions

Ampere Rating Catalog Number A B
Aluminum Copper IN mm IN mm
2000 2500 HF-13-F 16.22 412 14.72 374
3000 HF-15-F 18.72 475 17.22 437
2500 3200 HF-16-F 19.72 501 18.22 463
3000 HF-19-F 22.22 564 20.72 526
4000 HF-24-F 27.10 688 25.60 650
5000 HF-25-F 28.60 726 27.10 688
4000 HF-26-F 29.10 739 27.60 701
NOTE: Hold-down clips may be ordered separately (catalog no. 45110-200-01). Two are required for each hanger. Please contact your local Schneider Electric representative.

Hanger (Horizontal Edgewise)

Hanger (Horizontal Edgewise) Dimensions and Example

Hanger (Horizontal Edgewise)—Dimensions and Catalog Numbers

Ampere Rating A Catalog Number
Aluminum Copper IN mm
800 800 8.36 212 HF-43-E
1000 8.36 212 HF-43-E
1000 1200 9.86 250 HF-58-E
1350 9.86 250 HF-58-E
1200 1600 10.86 276 HF-67-E
1350 2000 11.86 301 HF-78-E
1600 13.86 339 HF-88-E
2000 2500 17.24 438 HF-13-E
3000 19.74 501 HF-15-E
2500 3200 20.74 527 HF-16-E
3000 24.12 613 HF-19-E
4000 28.12 714 HF-24-E
4000 5000 29.62 752 HF-26-E

Sway Brace Collar

Catalog Number HP-1-SBC

Sway braces are used when only one side of the busway is heavily loaded with tap-off units or when other factors could cause possible swaying of the busway.

Hanger (Vertical Fixed)

Hanger (Vertical Fixed) Dimensions and Examples

Hanger—Vertical Fixed

Catalog Number HF-V

 
NOTE: Allow 13.25 inches (337 mm) above curb or floor to of joint for proper installation of tie channel cover.

Hanger (Vertical Spring)

Hanger (Vertical Spring) Dimensions and Examples

HF-VS1

HF-VS8

HF-VS2

NOTE: Allow 21 inches (533 mm) above curb or floor to of joint for proper installation of tie channel cover.
 
NOTE: See I-Line II Busway Vertical Spring Hanger instruction bulletin no. 45123-930-01 for common notes, including the consideration of the plug-in unit weights in the overall weight of the busway stack.

Hanger (Vertical Spring)—Catalog Numbers

Thermal Ampere Rating Housing Reference Catalog Number
Aluminum Copper
800 3.84

HFVS1

800 1000 4.34

HFVS1

1200 5.34

HFVS1

1000 5.34

HFVS1

1200 6.34

HFVS1

1350 7.34

HFVS1

1600 8.84

HFVS1

1350 5.84

HFVS2

1600 6.74

HFVS2

2000 7.84

HFVS2

2000 12.72

HFVS2

2500 16.22

HFVS2

2500 12.72

HFVS8

3000 15.22

HFVS8

3200 16.22

HFVS8

3000 18.72

HFVS8

4000 23.6

HFVS8

5000 25.1

HFVS8

4000 25.6

HFVS8

Hanger (Horizontal Seismic)

Hanger (Horizontal Seismic) Dimensions and Examples

Flatwise

Edgewise

Horizontal Seismic Hanger—Dimensions

Ampere Rating Catalog Number A B C
Aluminum Copper IN mm IN mm IN mm
800

HF38SH

7.34 186 5.22 133 5.84 148
800 1000

HF43SH

7.84 199 5.72 145 6.34 161
1000 1200

HF53SH

8.84 225 6.72 171 7.34 186
1350

HF58SH

9.34 237 7.22 183 7.84 199
1200

HF63SH

9.84 250 7.72 196 8.34 212
1600

HF67SH

10.24 260 8.12 206 8.74 222
1350

HF73SH

10.84 275 8.72 221 9.34 237
2000

HF78SH

11.34 288 9.22 234 9.84 250
1600

HF88SH

12.34 313 10.22 260 10.84 275
2000 2500

HF13SH

16.22 412 14.10 358 14.72 374
3000

HF15SH

18.72 475 16.60 422 17.22 437
2500 3200

HF16SH

19.72 501 17.60 447 18.22 463
3000

HF19SH

22.22 564 20.10 511 20.72 526
5000

HF25SH

28.60 726 26.48 673 27.10 688
4000

HF24SH

27.10 688 24.98 634 25.60 650
4000

HF26SH

29.10 739 26.98 685 27.60 701
NOTE: For seismic applications, seismic hangers must be used for horizontally mounted busway. Standard vertical hangers should be used for vertically mounted busway.

Wall and Floor Flange

Four-Piece Closing Plate for Finished Look

Wall and Floor Flange—Dimensions and Catalog Numbers

Ampere Rating A Catalog Number
Aluminum Copper IN mm
800 8.32 211 ACF-38-WF
800 1000 8.82 224 ACF-43-WF
1000 1200 9.82 249 ACF-53-WF
1350 10.32 262 ACF-58-WF
1200 10.82 275 ACF-63-WF
1600 11.22 285 ACF-67-WF
1350 11.82 300 ACF-73-WF
2000 12.32 313 ACF-78-WF
1600 13.32 338 ACF-88-WF
2000 2500 17.2 437 ACF-13-WF
3000 19.7 500 ACF-15-WF
2500 3200 20.7 526 ACF-17-WF
3000 23.2 589 ACF-19-WF
4000 28.08 713 ACF-24-WF
3200 20.7 526 ACF-17-WF
5000 29.58 751 ACF-25-WF
4000 30.08 764 ACF-26-WF

Required Wall / Floor Opening

Wall and Floor Required Cut-Outs—Dimensions

Ampere Rating Indoor Str. Lnth. Outdoor Str. Lnth. Fl. End Flatwise Elbow* Edgewise Elbow*
H B (Various Wall Thickness) B H (Various Wall Thickness)
Alum. Copper B H B H B H 4 8 12 16 20 24 4 8 12 16 20 24
800 6 8 8 9 10 21 8 9 11 13 15 17 19 6 12 14 16 18 20 24
800 1000 6 8 9 9 10 21 8 10 12 14 16 18 20 6 12 14 16 18 20 22
1000 1200 7 8 10 9 11 21 8 12 14 16 18 20 22 7 12 14 16 18 20 22
1350 8 8 10 9 12 21 8 12 14 16 18 20 22 8 12 14 16 18 20 22
1200 8 8 11 9 13 21 8 13 15 17 19 21 23 8 12 14 16 18 20 22
1350 1600 9 8 12 9 14 21 8 14 16 18 20 22 24 9 12 14 16 18 20 22
2000 10 8 12 9 17 21 8 15 17 19 21 23 25 10 12 14 16 18 20 22
1600 11 8 13 9 17 21 8 17 19 21 23 25 27 11 12 14 16 18 20 22
2000 2500 15 8 17 9 19 21 8 22 24 26 28 30 32 15 12 14 16 18 20 22
3000 17 8 20 9 23 21 8 26 28 30 32 34 36 17 12 14 16 18 20 22
2500 3200 18 8 21 9 23 21 8 27 29 31 33 35 37 18 12 14 16 18 20 22
3000 21 8 23 9 26 21 8 31 33 35 37 39 41 21 12 14 16 18 20 22
4000 26 8 28 9 32 21 8 37 39 41 43 45 47 26 12 14 16 18 20 22
5000 27 8 30 9 32 21 8 40 42 44 46 48 50 27 12 14 16 18 20 22
4000 28 8 30 9 32 21 8 40 42 44 46 48 50 28 12 14 16 18 20 22

End Closure (Indoor Only)

End Closure (Indoor Only) Dimensions

End Closure (Indoor)-Dimensions and Catalog Numbers

Ampere Rating A Catalog Number
Aluminum Copper IN mm
800 4.34 110 ACF-38-EC
800 1000 4.84 123 ACF-43-EC
1000 1200 5.84 148 ACF-53-EC
1350 6.34 161 ACF-58-EC
1200 6.84 174 ACF-63-EC
1600 7.24 184 ACF-67-EC
1350   7.84 199 ACF-73-EC
2000 8.34 212 ACF-78-EC
1600 9.34 237 ACF-88-EC
2000 2500 13.22 336 ACF-13-EC
3000 15.72 399 ACF-15-EC
2500 3200 16.72 425 ACF-17-EC
3000 19.22 488 ACF-19-EC
4000 24.10 612 ACF-24-EC
4000 26.10 663 ACF-26-EC
5000 25.60 650 ACF-25-EC
NOTE: Values are for thermal-rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.