5600CT9101

I-Line 225–600 A Busway

I-Line 225–600 A Busway Catalog Numbering System

Catalog numbers are composed of two basic parts—the prefix (shown below), plus the suffix of each individual busway component from Straight Lengths through Flanged End Details.

The prefix contains necessary busway information except individual component descriptive details that are defined as the suffix. The catalog number prefix will generally remain unchanged throughout a busway run while the suffix will vary with each individual length or fitting selected.

A few devices, such as hangers, wall flanges, etc., do not follow the exact pattern described above. For these exceptions, a complete listing of device catalog numbers is shown with the individual device drawing(s) in Cable Tap Boxes (Plug-In) through Required Wall and Floor Openings.

I-Line 225–600 A Busway Catalog Numbering System

Suffix—of each individual busway component drawing beginning with Unfused Reducer.

Straight Lengths

Catalog Number Suffix -10 -8 -6 -4
Standard Length–Feet 10 8 6 4
Standard Length–Meters 3.05 2.44 1.83 1.22
Number of Plug-In Openings 10 8 6 4
NOTE: Variable length devices will not have plug-in openings.

Cross Section

Cross Section Dimensions

Cross-Section–Aluminum Content and Weight

Aluminum Ampere Rating Width Bus Bars Per Phase Approximate Weights
3-Pole 4-Pole
IN mm IN mm Lb/Ft kg/m Lb/Ft kg/m
225 2.25 57 (1) .25x0.94 (1) 6x24 6 9 6 10
400 3.38 86 (1) .25x2.00 (1) 6x51 7 11 8 12
600 4.75 121 (1) .25x3.38 (1) 6x86 9 14 11 16

Cross-Section–Copper Content and Weight

Copper Ampere Rating Width Bus Bars Per Phase Approximate Weights
3-Pole 4-Pole
IN mm IN mm Lb/Ft kg/m Lb/Ft kg/m
225 2.25 57 (1) .25x0.94 (1) 6x24 8 10 9 10
400 3.38 86 (1) .25x2.00 (1) 6x51 12 18 14 21
600 3.38 86 (1) .25x2.00 (1) 6x51 12 18 14 21

Joint Detail

Dimensional Drawings of Joint Details

Cable Tap Boxes (Plug-In)

Dimensional Drawings of Cable Tap Boxes (Plug-In)

225 A

400 A / 600 A

 

Cable Tap Boxes (Plug-In)—Dimensions

Ampere Rating A B C D E*
IN mm IN mm IN mm IN mm IN mm
225 16.38 416 8.42 216 3.90 100 3.30 83 9.45 267
400 25.95 659 18.44 468 9.76 248 7.50 191 14.00 356
600 25.95 659 18.44 468 9.76 248 7.50 191 14.00 356

Cable Tap Boxes (Plug-In)—Other Specifications

Ampere Rating Lugs Per Phase and Neutral Ground Lug Catalog Number (With Ground Bus)
3-Pole Weight 3Ø4W 100% N Weight
225 1-300 kcmil 1 – #6-2/0 PTB-302G 18.25 lb PTB-502G 19.00 lb
400 2-600 kcmil 2 – 1/0 kcmil PBTB-306G 60.00 lb PBTB-506G 62.00 lb
600 2-600 kcmil 2 – 1/0 kcmil PBTB-306G 60.00 lb PBTB-506G 62.00 lb

Cable Tap Boxes (End)

Dimensional Drawings of Cable Tap Boxes (End)

Bolt Suffix 12ETBB

Slot Suffix 12ETBs

Cable Tap Boxes (End)—Dimensions and Other Specifications

Ampere Rating Weight (lbs.) Lugs Per Phase and Neutral Ground Lugs
3-pole 4-pole
Aluminum Copper Aluminum Copper 1/0–600 Kcmil #6–300 Kcmil
225 Contact your Schneider Electric representative for information concerning availability.
400 156 179 162 195 2 2
600 164 179 173 195 2 2

Tees

Dimensional Drawing of Tees

Tees–Application Data

Ampere Rating
(Tee Leg)
Catalog Number
(Without Ground Bus)
Catalog Number
(With Ground Bus)
Aluminum Copper 3-Pole 3Ø4W 100% N 3-Pole 3Ø4W 100% N
225 225 PTT-2-3W PTT-2-4W PTT-2-3WG PTT-2-4WG
400 400 PTT-3-3W PTT-3-4W PTT-3-3WG PTT-3-4WG
600 PTT-3-3W PTT-3-4W PTT-3-3WG PTT-3-4WG
600 PTT-4-3W PTT-4-4W PTT-4-3WG PTT-4-4WG

Elbows

Top Inside Elbow:
Catalog No. Suffix–LTI

Top Outside Elbow:
Catalog Number Suffix–LTO


Front Inside Elbow:
Catalog Number Suffix–LFI

Front Outside Elbow:
Catalog Number Suffix–LFO

Expansion Fitting

Catalog Number Suffix–EJ Dimensions

NOTE: Expansion joint permits ± 1.5 in. (± 38 mm) expansion. Use recommended only when busway passes through building expansion joint.

Expansion Fitting–Application Data

Ampere Rating A
Aluminum Copper IN mm
225 225 4.51 114
400 400 5.57 141
600 5.57 141
600 6.95 176

Unfused Reducer

Unfused Reducer Dimensions

Unfused Reducer–Catalog Number Suffix

Bolt End Ampere Rating Slot End Ampere Rating
225 400 600
225
400 -R02
600 -R02 -R04*
NOTE: The National Electrical Code states that in Article 368-17(B) overcurrent protection is required where busways are reduced in ampacity except for certain industrial applications.

Flanged End Cutout and Drilling Template

Catalog Number Suffix–FES 12 (Slot End)  / FEB 12 (Bolt End)

Flanged End–Cutout Dimensions

Ampere Rating H W V T
Aluminum Copper IN mm IN mm IN mm IN mm
225 225 13.38 340 4.44 113 2.44 62 3.44 87
400 400 13.38 340 5.50 140 3.50 89 4.50 114
600 13.38 340 5.50 140 3.50 89 4.50 114
600 13.38 340 6.88 175 4.88 124 5.88 149

Flanged End Cutout Dimensions

Flanged End Details

Dimensional Drawings of Flanged Ends

Figure A

Figure B

Flanged End–Dimensions

Ampere Rating Fig. A
Aluminum Copper IN mm
225 225 A 0.94 24
400 400 B 2.00 51
600 B 2.00 51
600 B 3.38 86

3–Pole and 4–Pole Flanged End Dimensions

3–Pole

3–Pole with Ground Bus

3–Pole with Ground Bus
(Bottom View)

4–Pole

4–Pole with Ground Bus

4–Pole with Ground Bus
(Bottom View)

Flatwise Hanger

Example of a Flatwise Hanger

Hanger (Horizontal Flatwise)–Application Data

Ampere Rating A B Catalog Number
Aluminum Copper IN mm IN mm
225 225 2.65 67 1.06 27 HP-2-F
400 400 3.71 94 1.44 36 HP-3-F
600 3.71 94 1.44 36 HP-3-F
600 5.09 129 2.82 72 HP-5-F

Edgewise Hanger

Example of an Edgewise Hanger

Hanger (Horizontal Edgewise)–Application Data

Ampere Rating A B Catalog Number
Aluminum Copper IN mm IN mm
225* 225* 6.29 160 3.57 91 HP-3-E
400 400 6.29 160 3.57 91 HP-3-E
600 6.29 160 3.57 91 HP-3-E
600 7.67 195 4.26 108 HP-5-E


Edgewise Hanger Dimensions

Sway Brace Collar

Catalog Number HP-1-SBC Dimensions

Sway braces are used when only one side of the busway is heavily loaded with tap-off units or when other factors could cause possible swaying of the busway.

Hanger (Vertical Fixed)

Vertical Fixed Hanger Dimensions

Hanger (Vertical Fixed)-–Dimensions and Catalog Numbers

Ampere Rating A B Catalog Number
Aluminum Copper IN mm IN mm
225 225 4.28 109 6.54 166 HP-2-V
400 400 5.32 135 7.58 192 HP-3-V
600 5.32 135 7.58 192 HP-3-V
600 6.70 170 8.96 228 HP-4-V
NOTE: Dimensions shown apply for 4 ft (122 cm), 6 ft (183 cm), 8 ft (244 cm), and 10 ft (305 cm) straight lengths only. Consult your local Schneider Electric representative for dimensions that apply for fractional straight lengths.

Hanger (Vertical Spring)

Hanger (Vertical Spring) Dimensions

Hanger (Vertical Spring)-–Dimensions and Catalog Numbers

Ampere Rating A B Catalog Number
Aluminum Copper IN mm IN mm
225 225 4.28 109 6.54 166 HP-2-VS
400 400 5.32 135 7.58 192 HP-3-VS
600 5.32 135 7.58 192 HP-3-VS
600 6.7 170 8.96 228 HP-4-VS
NOTE: Dimensions shown apply for 4 ft (122 cm), 6 ft (183 cm), 8 ft (244 cm), and 10 ft (305 cm) straight lengths only. Consult your local Schneider Electric representative for dimensions that apply for fractional straight lengths.

Hanger (Horizontal Seismic)

Hanger (Horizontal Seismic) Dimensions

Seismic Hanger—Dimensions

Ampere Rating (A) Catalog Number A B C
Aluminum Copper IN mm IN mm IN mm
225 225

HP2SH

6.21 158 3.61 92 5.01 127
400 400 / 600

HP3SH

7.34 186 4.74 120 6.14 156
600

HP5SH

8.71 221 6.11 155 7.51 191
NOTE: For seismic applications, seismic hangers must be used for horizontally mounted busway. Standard vertical hangers should be used for vertically mounted busway.

End Closure

End Closure Dimensions

End Closure–Dimensions and Catalog Number

Ampere Rating A Catalog Number
Aluminum Copper IN mm
225 225 2.66 68 ACP-2-EC
400 400 3.52 89 ACP-3-EC
600 3.52 89 ACP-3-EC
600 4.90 124 ACP-4-EC

Wall and Floor Flange

Wall and Floor Flange Dimensions

Wall Flange

Floor Flange

Wall and Floor Flange–Application Data

Ampere Rating A B Catalog Number*
Aluminum Copper IN mm IN mm Wall Flange Floor Flange
225 225 6.28 160 8.34 212 ACP-2-WF ACP-2-FF
400 400 7.34 186 9.40 239 ACP-3-WF ACP-3-FF
600 7.34 186 9.40 239 ACP-3-WF ACP-3-FF
600 8.72 221 10.78 274 ACP-4WF ACP-4-FF

Required Wall and Floor Openings

Dimensional Drawing of Required Wall and Floor Openings

Measurements of Required Wall and Floor OpeningsStraight Length and Flanged Ends

Ampere Rating Straight Length Flanged Ends
Al Cu Y* W Y* W
IN mm IN mm IN mm IN mm
225 225 6.00 152 8.00 203 6.00 152 15.00 381
400 400 7 .00 178 7.00 178
600 7.00 178 7.00 178
600 8.00 203 8.00 203

Measurements of Required Wall and Floor OpeningsFlatwise Elbow

Ampere Rating Flatwise Elbow
Al Cu W Y* Wall Thickness
IN mm IN mm IN mm IN mm IN mm IN mm IN mm
        4.00 102 8.00 203 12.00 305 16.00 406 20.00 508 24.00 610
225 225 8.00 203 8.00 203 10.00 254 12.00 305 14.00 356 16.00 406 18.00 457
400 400 9.00 229 11.00 279 13.00 330 15.00 381 17.00 432 19.00 483
600 9.00 229 11.00 279 13.00 330 15.00 381 17.00 432 19.00 483
600 11 .00 279 13.00 330 15.00 381 17.00 432 19.00 483 21.00 533

Measurements of Required Wall and Floor OpeningsFlatwise Elbow

Ampere Rating Edgewise Elbow
Al Cu Y* W Wall Thickness
IN mm IN mm IN mm IN mm IN mm IN mm IN mm
        4.00 102 8.00 203 12.00 305 16.00 406 20.00 508 24.00 610
225 225 8.00 203 13.00 330 15.00 381 17.00 432 19.00 483 21.00 533 23.00 584
400 400
600
600
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.