5600CT9101

Powerbus Plug-in Busway

Product Descriptions

Powerbus™ plug-in busway, manufactured by Schneider Electric, was designed specifically to address the low power distribution needs of industrial and commercial customers. Schneider Electric has applied over 50 years of experience in the busway business to develop a reliable low power distribution system that will reduce installation time and cost, as well as provide the flexibility to make future modifications quickly and easily to processes and facilities.

Powerbus Busway System

General Information

Powerbus construction consists of a lightweight electrical grade, all-aluminum housing with silver-plated copper conductor bars for maximum electrical efficiency. The total product offering includes straight sections, fittings, accessories, and plug-in units for a total installation. The busway is available in 400 A, 225 A, and 100 A for system voltages to 600 V. The standard offer includes a durable black powder coat paint finish.

Straight sections of busway are offered in 4 ft / 48 in. (1.2 m / 1200 mm) and 10 ft / 120 in. (3 m / 3000 m) lengths. Each opening is rated IP2X against solid object ingress (International Standards IP Protection Classification). Fittings include left and right elbows, tap boxes, and crosses, with accessory items such as hangers, end closures, and wall flanges completing the basic system. The enhanced plug-in offer provides 20 plug-in openings per 10 ft / 120 in. (3 m / 3048 mm) of straight length and 6 plug-in openings per 4 ft / 48 in. (1.2 m / 1200 mm) of straight length. Plug-in units are available in a wide variety of ready-to-assemble and factory-assembled devices.

The standard level of protection for the busway straight lengths and fittings is to International Standards IP Protection Classification IP40. For IP54 protection rating and seismic application, contact your local Schneider Electric representative.

Busbar Configuration

Powerbus can be supplied with up to five (5) conductor bars to accommodate a wide range of electrical systems. This includes 200% neutral capability to address applications where harmonic currents are a concern. Powerbus can also provide an isolated ground for electrical systems that require a “clean” ground, in addition to the standard 50% integral ground.

NOTE: Single-phase and DC systems are also available. Contact your local Schneider Electric representative.

Maintenance-Free Joint

For maximum reliability, the Powerbus joint employs a high-pressure, spring-type, copper connection that requires no maintenance after installation.

Physical and Electrical Data

Short-Circuit Rating

Product Short-Circuit Current Rating KA, RMS Symmetrical Impedance* Line-to-Neutral (milliohms / 100 ft) DC Resistance* of Aluminum Housing Ground (milliohms / 100 ft)
UL 3-Cycle Test Series-Connected with Fuse R X60 Hz X50 Hz
100 A 14 kA 200 kA 15.34 7.59 6.32 1.25
225 A 22 kA 200 kA 6.40 4.00 3.33 1.15
400 A 35 kA 200 kA 3.74 2.19 1.83 0.54

Short Circuit Ratings: RMS Symmetrical (Series Rated with an Upstream Circuit Breaker)

Voltage, Vac* Capacity Breaker Type* RMS SYM Amps
240 100 A HG or JG 65,000
225 A HG or JG
400 A HG, JG, or LG
480 100 A HJ or JJ 65,000
225 A HJ or JJ
400 A HJ, JJ, or LJ
600 100 A HL or JL 50,000
225 A HL or JL
400 A HL, JL, or LL

A series rating of the busway system may be achieved when the equipment listed in Powerbus Plug-In Unit Short Circuit Series Ratings is used with the indicated breaker at the voltage listed.

When protected by the indicated circuit breaker, the following Powerbus products listed in Powerbus Plug-In Unit Short Circuit Series Ratings are rated for use on a circuit capable of delivering not more than the RMS symmetrical amperes at the voltage shown.

Powerbus Plug-In Unit Short Circuit Series Ratings*

Catalog Prefix Voltage Short Circuit Rating (RMS SYM. AMPS) with no receptacle or drop cord Short Circuit Rating (RMS SYM. AMPS) with receptacle or drop cord Main Breaker
PBPFA 600 50,000 14,000 HL, JL, or LL
480 65,000 18,000 HJ, JJ, or LI
240 65,000 25,000 HG, JG, or LG
120 65,000 25,000 HG, JG, or LG
PBPQO 240 65,000 10,000 HG or JG
PBPQOR 65,000 10,000 HG or JG
PBPQOD 65,000 10,000 HG or JG
PBPQHD 65,000 10,000 HG, JG, or LG
PBPEDU 120 65,000 10,000 HG, JG, or LG
240 65,000 10,000 HG, JG, or LG
480 65,000 10,000 HJ, JJ, or LI
PBPEGU 120 65,000 10,000 HG, JG, or LG
240 65,000 10,000 HG, JG, or LG
480 65,000 10,000 HJ, JJ, or LI

Voltage Drop

Product Voltage Drop (60 Hz @ Rated Load)
(Average Phase Line-to-Line Voltage Drop in Volts / 100 ft for Varying Power Factors)
100% 90% 80% 70% 60% 50%
100 A 2.6570 2.964 2.914 2.799 2.646 2.467
225 A 2.4940 2.923 2.929 2.858 2.742 2.596
400 A 2.5900 2.992 2.984 2.898 2.770 2.610
NOTE:
  1. Values shown are based on single concentrated load at the end of a busway run. For distributed loading, divide the values shown by two (2).

  2. For balanced 3-phase line-to-line voltage drop of 4-wire busway, use values from the table above.

  3. For balanced 3-phase line-to-neutral voltage drop, multiply values by 0.577.

  4. For single-phase voltage drop, multiply values by 1.15.

  5. For other than rated current, multiply values by the ratio of: Actual Current ÷ Rated Current

  6. For total voltage drop, multiply values by the ratio of:
    Actual Length ÷ 100 ft

  7. Voltage drop calculations for 50 Hz can be made by substituting the appropriate value from Short Circuit Ratings. For other frequency values, contact Schneider Electric at 1-888-778-2733.

Physical Data

Product Weights (Based on Busbar Configuration) Busbar Size
3 bar 4 bar 5 bar (The same bar size is used for all configurations.)
3A 4B 4A 5A 5B
100 A 2.9 lbs/ft (4.32 kg/m) 3.2 lbs/ft (4.76 kg/m) 3.4 lbs/ft (5.06 kg/m) 0.125 x 0.50 inches (3.18 x 12.70 mm)
225 A 4.5 lbs/ft (6.70 kg/m) 5.1 lbs/ft (7.59 kg/m) 5.8 lbs/ft (8.63 kg/m) 0.125 x 1.38 inches (3.18 x 35.05 mm)
400 A 6.9 lbs/ft (10.27 kg/m) 8.0 lbs/ft (11.91 kg/m) 9.0 lbs/ft (13.39 kg/m) 0.125 x 2.25 inches(3.18 x 57.15 mm)

Catalog Numbering System

Busway Catalog Numbering System

PB CE 4A 225A ST 120 Housing Color
Busbar Configuration Amperage Rating Type of Device Length
PB = Powerbus CE = Copper Plug-In Enhanced (20 openings per 10 ft / 120 in. (3 m / 3048 mm)
CF = Copper Fitting
Refer to Busbar Configuration. 100 A= 100 A
225 A= 225 A
400 A = 400 A
All rated to 600 V max
ST = Straight Length 120 = 10 ft
048 = 4 ft
B = Black*
LL = Elbow Left  
LR = Elbow Right
CR = Cross
TB = Tap Box / Power Feed Unit

Busbar Configuration

Dimensions—Straight Lengths, Fittings, and Accessories

Four-Foot Straight Lengths—Enhanced Plug-In Offer

Catalog Numbers: PBCE*400AST048B, PBCE*225AST048B, PBCE*100AST048B

Ten-Foot Straight Lengths—Enhanced Plug-In Offer

Catalog numbers are PBCE*400AST120B, PBCE*225AST120B, and PBCE*100AST120B

Joint Detail
Cross Sections

400 A

225 A

100 A

Elbow Left Elbow Right

Catalog Number: 400 A = PBCF*400ALLB,
225 A = PBCF
*225ALLB,
100 A = PBCF
*100ALLB

Catalog Number: 400 A = PBCF*400ALRB,
225 A = PBCF
*225ALRB,
100 A = PBCF
*100ALRB

Cross
NOTE: For applications that require a tee, a cross should be used and the unused end should be
capped off.
Catalog Number: 400 A = PBC*400ACRB, 225 A = PBCF*225ACRB, 100 A = PBCF*100ACRB

Tap Box / Power Feed Unit

Tap Box / Power Feed Unit Dimensions

Catalog Number: 400 A = PBCF*400ATBB, 225 A = PBCF*225ATBB, 100 A = PBCF*100ATBB

Tap Box/Power Feed Unit: Specifications

Product Lugs per Phase and Neutral Ground Lugs
Quantity Size Quantity Size
100 A 1 #6 - 300 kcmil 1 #10 - 2/0
225 A 1 #6 - 300 kcmil 1 #10 - 2/0
400 A 2 #1 - 600 kcmil 2 #10 - 2/0

Tap Box/Power Feed Unit: Dimensions

Product Weight A B C D E
IN mm IN mm IN mm IN mm IN mm
100 A 50 lbs 16.60 422 14.50 368 24.00 762 9.50* 241 6.50 165
225 A 65 lbs 31.00 787 14.50 368 38.00 965 6.50 165 8.00 178
400 A 95 lbs 35.50 902 14.50 368 43.00 1092 6.50 165 8.00 178

Tap Box / Power Feed Unit with Metering and Communication

The Powerbus tap box is available with an optional PowerLogic PM5350 meter and gateway. The power meter provides an integrated display and offers all the power and energy measurement capabilities required to monitor the busway run in a single 3.8 x 3.8 in. (96 x 96 mm) unit. The meter is easy to operate with intuitive navigation and self-guided menus. The gateway is an integrated, web-based gateway-server that provides the ability to remotely monitor the meter through an Ethernet connection. An Ethernet port is available on the enclosure for integration into any power monitoring and control system.

Catalog Number: 400 A = PBCF*400ATBM( )B,
225 A = PBCF
*225ATBM( )B,
Top Cable Access: 100 A = PBCF
*100ATBM( )LB,
Bottom Cable Access: 100 A = PBCF
*100ATBM( )UB

The PM5350 meter will be tested at the factory before shipment, so the catalog suffix will vary based on the system voltage. Replace the “( )” in the catalog numbers shown above with the meter suffix number in Meter Suffix that corresponds to the system voltage of the busway.

Tap Box/Power Feed Unit with Metering and Communications: Specifications

Product Lugs per Phase and Neutral Ground Lugs
Quantity Size Quantity Size
100 A 1 #6 - 300 kcmil 1 #10 - 2/0
225 A 1 #6 - 300 kcmil 1 #10 - 2/0
400 A 2 #1 - 600 kcmil 2 #10 - 2/0

Tap Box/Power Feed Unit with Metering and Communications: Dimensions

Product Weight A B C D E
IN mm IN mm IN mm IN mm IN mm
100 A 70 lbs 23.50 597 21.00 533 30.00 762 13.00 330 8.00 178
225 A 90 lbs 31.00 787 21.00 533 38.00 965 14.60 371 8.00 178
400 A 120 lbs 35.50 902 21.00 533 43.00 1092 14.60 371 8.00 178

Meter Suffix

Meter Suffix System Voltage
1 208Y/120 V 3Ø4W
2 240 V 3Ø3W
4 415/240V 3Ø4W
5 480Y/277V 3Ø4W
NOTE: Contact your local Schneider Electric representative for additional system voltages.

End Closure

Catalog Number: 400 A = PB400AEC,
225 A = PB225AEC, 100 A = PB100AEC

Wall Flange

Catalog Number: 400 A = PB400WF,
225 A = PB225WF, 100 A = PB100WF

Standard Hanger *

Catalog Number: 400 A = PB400FH,
225 A = PB225FH, 100 A = PB100FH

Support Clamp

Catalog Number: PB225SC_ (Suitable for 225 A and 100 A busway. Insert 4 or 6 for fastening clamp to4-inch or 6-inch I-Beam)

Side-Mount Hanger*

Catalog Number: 400 A = PB400HFW,
225 A = PB225HFW, 100 A = PB100HFW

Vertical Sway Brace*

Standard hanger sold separately.

Catalog Number:
400 A = PB400VSB
225 A= PB225VSB
100 A = PB100VSB


NetShelter™ IT Rack-Mounting Brackets

Bracket Type Catalog Number
PB Busway Rack Mounting Bracket, Single Run PBRMKS
PB Busway Rack Mounting Bracket, Double Run PBRMKD
PB Busway Rack Mounting Sway Braces PBRMSB
PB Busway Rack Mounting Drop-in Trough and Partition Brackets PBRMDB
PB Busway Rack Mounting Skirt, 11.8 in. (300 mm) wide PBRMSKT300
PB Busway Rack Mounting Skirt, 23.6 in. (600 mm) wide PBRMSKT600
PB Busway Rack Mounting Skirt, 29.5 in. (750 mm) wide PBRMSKT750
PB Busway Rack Mount Extra Hardware PBRMHW
NOTE: The Busway Rack Mounting Kits are compatible with 100 A, 225 A, and 400 A Busway solutions.

Powerbus Plug-In Units

General Information

Powerbus plug-in units provide a safe, reliable, and easy-to-use method for tapping power off the busway exactly where it is needed. FA units are rated for a maximum of 100 A / 600 V, EDU/EGU units are rated for a maximum of 480Y / 277 V, and QO/QOR/QOU units are rated for a maximum of 100 A / 240 V. All units are protected to NEMA 1. The EDU/EGU units have optional metering capabilities available. An optional kit can raise the level of protection to IP54 on FA/QO units; the same kit raises a receptacle-type unit (QOR) to IPX3.

Ready-to-Assemble Plug-In Units

These “enclosure only” devices have provisions for field-mounting a variety of FA or QO type circuit breakers and receptacles, if required:

  • Tap Box (Plug-In): for cabling power from busway

  • FA Plug-In Unit: with provisions to accommodate field-installed FA circuit breakers

  • QO Plug-In Unit: with provisions to accommodate field-installed QO circuit breakers

  • QOR Plug-In Units: with provisions to accommodate field-installed QO circuit breakers plus receptacles

NOTE: Only three breaker spaces are available for all the units listed above.

Factory-Assembled Plug-In Units

As a convenient option, Schneider Electric will factory install the FA or QO circuit breakers (and receptacles, if desired) into the enclosure and completely wire them so the units are ready for immediate installation onto the busway as soon as they arrive in the field.

EDU/EGU and QOU/QOD plug-in units are factory-installed with circuit breakers, drop cords, and connectors.

NOTE:
  • The QOU and EDU/EGU devices are only available as factory-assembled and include a cover-type front. The QOD unit is available with a door front.

  • Six breaker spaces are available for the QOU/QOD unit.

  • Three breaker spaces are available for the EDU/EGU unit.

Circuit Breakers

Circuit Breaker Ampere Rating Interrupting Ratings Number of Poles
240 V 480 Y/277 V 600 V
QO 15–100 10 kA 1*, 2, or 3
QOB 10 kA
QOU 10 kA
QOU-VH 15-60 22 kA 1, 2, or 3*
EDB 15–100 25 kA 18 kA 1*, 2, or 3
EGB 35 kA 35 kA
FA 25 kA 18 kA 14 kA 3

The short circuit ratings of plug-in units are limited by the mounted busway rating. Receptacles and connectors have a 10 kA short circuit rating.

Receptacles

Receptacle Ampere Rating Number of Poles
Duplex—Commercial 15–30 1, 2, or 3
Duplex—Industrial
Duplex—Isolated Ground
Locking
Locking—240 V
Locking—480 V

Enclosure Ratings

Plug-In Device Standard Rating Optional Rating*
Tap Box* NEMA 1 IP54
QOR IPX3 using optional kit, PBP54100QO
IP54 using optional kit, PBP54100QO
IP54 using optional kit, PBP54100FA
QO
FA
EDB None
EGB None
QOU None
QOD IP54

Catalog Numbering System

Ready-to-Assemble Factory-Assembled Plug-In Unit Catalog Numbering System—Devices with Receptacle / Circuit Breaker*

PBP QOR 5A 100 P54 M1 15B
Type of Device Plug-In Jaw Configuration Maximum Amperage Rating IP Rating Receptacle Configuration Circuit Breaker and Rating
Powerbus plug-in device QO = QO circuit breaker only Refer to the Busbar Configuration Table. 100 Blank = NEMA 1
PX3 = IPX3 (QOR only)
P43 = IP43
P54 = IP54
Refer to the Receptacle/Circuit Breaker Type Configuration and the Plug-In Units (Factory-Assembled). 15 = 15 Amp QO
QOR = QO circuit breaker and receptacle 15B = 15 Amp QOB
FA = FA circuit breaker 20 = 20 Amp QO
TB = Tap Box 20B = 20 Amp QOB

Factory-Assembled Plug-In Unit Catalog Numbering System—Devices with Drop Cords and Connectors

PBP QOU 4A 100 O F O L5 15 M1 Carry Handle
Type of Device Plug-In Jaw Configuration Maximum Amperage Rating 1st Circuit Breaker Position 2nd Circuit Breaker Position 3rd Circuit Breaker Position Connector Type Circuit Breaker Amperage Rating Meter
Powerbus plug-in device QOU = QOU circuit breaker unit
EDU = EDB circuit breaker unit
EGU = EGB circuit breaker unit
Refer to the Busbar Configuration Table. 100 A Phase connection and drop cord length Refer to Drop Cord Lengths. Phase connection and drop cord length Refer to Drop Cord Lengths. Phase connection and drop cord length Refer to Drop Cord Lengths. Refer to NEMA Receptacles (R) and Connectors (C). 15–60 A M( )= Meter Option
Refer to Metering.
T = Carry Handle Option

Busbar Configuration Table

Receptacle/Circuit Breaker Type Configuration

Type 1

Type 2

Type 3

Type 4

Drop Cord Lengths*

Positions
B C D E F G H I J K L O
2 ft
(0.6 m)
3 ft
(0.9 m)
4 ft
(1.2 m)
5 ft
(1.5 m)
6 ft
(1.8 m)
7 ft
(2.0 m)
8 ft
(2.4 m)
9 ft
(2.7 m)
10 ft
(3.0 m)
11 ft
(3.4 m)
12 ft
(3.7 m)
OPEN (No breaker/drop cord for this position)

Metering*

Meter Suffix System Voltage Meter Suffix System Voltage
1 208Y/120 V 3Ø4W 4 415/240 V 3Ø4W
2 240 V 3Ø3W 5 480Y/277 V 3Ø4W

Plug-In Units (Ready-to-Assemble)

Tap Box (For 225 A and 100 A Busway Only)

Weight: 10 lbs. (5 kg)

NOTE: Conductor lugs–1 #14-1/0 per bar (e.g., “4A” configuration would have four lugs) Ground lugs–
1 #14-1/0
     
  Busbar Configurations Catalog Number
  3A

PBPTB3A100

  4B

PBPTB4B100

  4A

PBPTB4A100

  5A

PBPTB5A100

     

QO Unit (Provision for Three QO/QOB Breakers)

Weight: 13 lbs. (6 kg)

     
  Busbar Configurations Catalog Number
  3A

PBPQO3A100

  4B

PBPQO4B100

  4A

PBPQO4A100

  5A

PBPQO5A100

     

QOR Unit (Provision for Three QO/QOB Breakers and Three Receptacles)

Weight: 13 lbs. (6 kg)

     
  Busbar Configurations Catalog Number
  3A

PBPQOR3A100

  4B

PBPQOR4B100

  4A

PBPQOR4A100

  5A

PBPQOR5A100

     

Plug-In Units (Factory-Assembled)

QO Unit with Circuit Breaker

Weight: 14 lbs. (6 kg)

QOR Unit with Circuit Breaker and Receptacles

Weight: 15 lbs. (7 kg)

QO/QOR Units with Circuit Breakers and Receptacles—120 V*

Circuit Breaker Catalog Number
Rating Type 4A Configuration 5A Configuration 5B Configuration
Type 1—Three (3) Circuit Breakers Plus (3) Duplex Receptacles
15 QO

PBPQOR4A100M115

PBPQOR5A100M115

PBPQOR5B100M115

15 QOB

PBPQOR4A100M115B

PBPQOR5A100M115B

PBPQOR5B100M115B

20 QO

PBPQOR4A100M120

PBPQOR5A100M120

PBPQOR5B100M120

20 QOB

PBPQOR4A100M120B

PBPQOR5A100M120B

PBPQOR5B100M120B

Type 2—Three (3) Circuit Breakers Plus (2) Duplex Receptacles and (1) Single Locking Receptacle
15 QO

PBPQOR4A100M215

PBPQOR5A100M215

PBPQOR5B100M215

15 QOB

PBPQOR4A100M215B

PBPQOR5A100M215B

PBPQOR5B100M215B

20 QO

PBPQOR4A100M220

PBPQOR5A100M220

PBPQOR5B100M220

20 QOB

PBPQOR4A100M220B

PBPQOR5A100M220B

PBPQOR5B100M220B

Type 3—Three (3) Circuit Breakers Plus (1) Duplex Receptacle and (2) Single Locking Receptacles
15 QO

PBPQOR4A100M315

PBPQOR5A100M315

PBPQOR5B100M315

15 QOB

PBPQOR4A100M315B

PBPQOR5A100M315B

PBPQOR5B100M315B

20 QO

PBPQOR4A100M320

PBPQOR5A100M320

PBPQOR5B100M320

20 QOB

PBPQOR4A100M320B

PBPQOR5A100M320B

PBPQOR5B100M320B

Type 4—Three (3) Circuit Breakers and (3) Single Locking Receptacles
15 QO

PBPQOR4A100M415

PBPQOR5A100M415

PBPQOR5B100M415

15 QOB

PBPQOR4A100M415B

PBPQOR5A100M415B

PBPQOR5B100M415B

20 QO

PBPQOR4A100M420

PBPQOR5A100M420

PBPQOR5B100M420

20 QOB

PBPQOR4A100M420B

PBPQOR5A100M420B

PBPQOR5B100M420B

QOU Unit with Circuit Breaker

Weight: 15 lbs. (7.5 kg)*

QOU Units with Circuit Breakers, Drop Cords, and Connectors (240 V Max)

Circuit Breaker NEMA Connector Drop Cord Length (ft) Catalog Number*
Amps Poles 4A 5A* 5B
One circuit breaker plus drop cord and connector
15 1 L5-15 3

PBPQOU4A100COOL515

PBPQOU5A100COOL515

PBPQOU5B100COOL515

20 1 L5-20 3

PBPQOU4A100COOL520

PBPQOU5A100COOL520

PBPQOU5B100COOL520

30 1 L5-30 3

PBPQOU4A100COOL530

PBPQOU5A100COOL530

PBPQOU5B100COOL530

15 2 L6-15 3

PBPQOU4A100COOL615

PBPQOU5A100COOL615

PBPQOU5B100COOL615

20 2 L6-20 3

PBPQOU4A100COOL620

PBPQOU5A100COOL620

PBPQOU5B100COOL620

30 2 L6-30 3

PBPQOU4A100COOL630

PBPQOU5A100COOL630

PBPQOU5B100COOL630

20 3 L21-20 3

PBPQOU4A100COOL2120

PBPQOU5A100COOL2120

PBPQOU5B100COOL2120

30 3 L21-30 3

PBPQOU4A100COOL2130

PBPQOU5A100COOL2130

PBPQOU5B100COOL2130

15 1 L5-15 6

PBPQOU4A100FOOL515

PBPQOU5A100FOOL515

PBPQOU5B100FOOL515

20 1 L5-20 6

PBPQOU4A100FOOL520

PBPQOU5A100FOOL520

PBPQOU5B100FOOL520

30 1 L5-30 6

PBPQOU4A100FOOL530

PBPQOU5A100FOOL530

PBPQOU5B100FOOL530

15 2 L6-15 6

PBPQOU4A100FOOL615

PBPQOU5A100FOOL615

PBPQOU5B100FOOL615

20 2 L6-20 6

PBPQOU4A100FOOL620

PBPQOU5A100FOOL620

PBPQOU5B100FOOL620

30 2 L6-30 6

PBPQOU4A100FOOL630

PBPQOU5A100FOOL630

PBPQOU5B100FOOL630

20 3 L21-20 6

PBPQOU4A100FOOL2120

PBPQOU5A100FOOL2120

PBPQOU5B100FOOL2120

30 3 L21-30 6

PBPQOU4A100FOOL2130

PBPQOU5A100FOOL2130

PBPQOU5B100FOOL2130

QOU catalog numbers are for cover front units. Units are also available with door fronts (QOD).

EDU Unit with Circuit Breaker and Meter

Weight: 18 lbs. (8 kg)

EDU Units with Circuit Breakers, 3 ft Drop Cords with NEMA Connectors (240 V Max), and PM5350 Meter

Circuit Breaker NEMA Connector* Drop Cord Length (ft) Catalog Number*
Amps Poles 4A 5A* 5B
One ED circuit breaker, drop cord, connector and PM5350 meter (208Y/120 V)
15 1 L5-15 3

PBPEDU4A100COOL515M1

PBPEDU5A100COOL515M1

PBPEDU5B100COOL515M1

20 1 L5-20 3

PBPEDU4A100COOL520M1

PBPEDU5A100COOL520M1

PBPEDU5B100COOL520M1

30 1 L5-30 3

PBPEDU4A100COOL530M1

PBPEDU5A100COOL530M1

PBPEDU5B100COOL530M1

15 2 L6-15 3

PBPEDU4A100COOL615M1

PBPEDU5A100COOL615M1

PBPEDU5B100COOL615M1

20 2 L6-20 3

PBPEDU4A100COOL620M1

PBPEDU5A100COOL620M1

PBPEDU5B100COOL620M1

30 2 L6-30 3

PBPEDU4A100COOL630M1

PBPEDU5A100COOL630M1

PBPEDU5B100COOL630M1

20 3 L15-20 3

PBPEDU4A100COOL1520M1

PBPEDU5A100COOL1520M1

PBPEDU5B100COOL1520M1

30 3 L15-30 3

PBPEDU4A100COOL1530M1

PBPEDU5A100COOL1530M1

PBPEDU5B100COOL1530M1

20 3 L15-20 3

PBPEDU4A100COOL1520M1

PBPEDU5A100COOL1520M1

PBPEDU5B100COOL1520M1

30 3 L15-30 3

PBPEDU4A100COOL1530M1

PBPEDU5A100COOL1530M1

PBPEDU5B100COOL1530M1

20 3 L15-20 3

PBPEDU4A100COOL1520M1

PBPEDU5A100COOL1520M1

PBPEDU5B100COOL1520M1

30 3 L15-30 3

PBPEDU4A100COOL1530M1

PBPEDU5A100COOL1530M1

PBPEDU5B100COOL1530M1

20 3 L21-20 3

PBPEDU4A100COOL2120M1

PBPEDU5A100COOL2120M1

PBPEDU5B100COOL2120M1

30 3 L21-30 3

PBPEDU4A100COOL2130M1

PBPEDU5A100COOL2130M1

PBPEDU5B100COOL2130M1

EDU Units with Circuit Breakers, 3 ft Drop Cords with IEC Connectors (480Y/ 277 V Max.), and PM5350 Meter

Circuit Breaker IEC 60309 Connector* Drop Cord Length (ft) Catalog Number*
Amps Poles 4A 5A* 5B
One (1) ED circuit breaker, drop cord, connector, and PM5350 Meter (480Y/277 V Max.)
20 2 2-Pole,
3-Wire Grounding
3

PBPEDU4A100COOS3420M5

PBPEDU5A100COOS3420M5

PBPEDU5B100COOS3420M5

30 2 2-Pole,
3-Wire Grounding
3

PBPEDU4A100COOS3430M5

PBPEDU5A100COOS3430M5

PBPEDU5B100COOS3430M5

60 2 2-Pole,
3-Wire Grounding
3

PBPEDU4A100COOS3460M5

PBPEDU5A100COOS3460M5

PBPEDU5B100COOS3460M5

20 3 3-Pole,
4-Wire Grounding
3

PBPEDU4A100COOS4420M5

PBPEDU5A100COOS4420M5

PBPEDU5B100COOS4420M5

30 3 3-Pole,
4-Wire Grounding
3

PBPEDU4A100COOS4430M5

PBPEDU5A100COOS4430M5

PBPEDU5B100COOS4430M5

60 3 3-Pole,
4-Wire Grounding
3

PBPEDU4A100COOS4460M5

PBPEDU5A100COOS4460M5

PBPEDU5B100COOS4460M5

20 3 4-Pole,
5-Wire Grounding
3

PBPEDU4A100COOS5420M5

PBPEDU5A100COOS5420M5

PBPEDU5B100COOS5420M5

30 3 4-Pole,
5-Wire Grounding
3

PBPEDU4A100COOS5430M5

PBPEDU5A100COOS5430M5

PBPEDU5B100COOS5430M5

60 3 4-Pole,
5-Wire Grounding
3

PBPEDU4A100COOS5460M5

PBPEDU5A100COOS5460M5

PBPEDU5B100COOS5460M5

Gateway Unit

The gateway plug-in unit includes one integrated, web-based gateway-server that provides the ability to remotely monitor metered plug-in units through an Ethernet connection. For remote monitoring capabilities, a gateway is required (in the feed unit or in a plug-in unit). Units with metering can be daisy-chained together via modbus back to a gateway. Modbus and ethernet ports are available on the enclosure for the integration of metered plug-in units into any power monitoring and control system. A maximum of 32 units should be modbus daisy-chained together to one gateway unit.

Gateway Unit

Weight: 15 lbs. (7.5 kg)

         
  3A 4B 5A 5B
 

PBPEGX3A100T

PBPEGX4B100T

PBPEGX5A100T

PBPEGX5B100T

         

NEMA Receptacles (R) and Connectors (C)

Wiring Voltage 15 A 20 A 30 A
Non-Locking Devices
2-Pole, 3-Wire, Grounding 120 5-15 5-0
2-Pole, 3-Wire, Grounding 240 6-15 6-20
3-Pole, 3-Wire, Grounding 120 / 240 14-15 14-20
3-Pole, 3-Wire, Grounding 3Ø 240 15-15 15-20
Locking Devices
2-Pole, 3-Wire, Grounding 120 L5-15 L5-20 L5-30
2-Pole, 3-Wire, Grounding 240 L6-15 L6-20 L6-30
3-Pole, 4-Wire, Grounding 120 / 240 L14-20 L14-30
3-Pole, 4-Wire, Grounding 3Ø 240 L15-20 L15-30
4-Pole, 5-Wire, Grounding 3ØY 120 / 208 L21-20 L21-30
NOTE: QOR plug-in units have 1.82 in. x 2.82 in. (46 mm x 72 mm) openings for receptacle bodies and 3.28 in. (83 mm) spacing for #6-32 mounting holes. Additional NEMA connectors may be available. Contact your local Schneider Electric representative.

IEC 60309 Connectors*

Wiring Voltage 20 A 30 A 60 A
2-pole, 3-wire, Grounding 240 320C6 330C6 360C6
415 320C9 330C9 360C9
3-pole, 4-wire, Grounding 3Ø 240 420C9 430C9 460C9
3Ø 415 420C6 430C6 460C6
4-pole, 5-wire Grounding 3ØY 120 / 208 520C9 530C9 560C9
3ØY 415 / 240 520C6 530C6 560C6
3ØY 480 / 277 520C7 530C7 560C7

Plug-In Unit Accessories

IP54 Kit (Water-Tight Boot for Circuit Breaker Opening)

Catalog Number:

QO Unit = PBP54100QO

Floor Operator Attachment

Catalog Number:

QO Unit = PBFO100QO

Plug-In Opening Cover

Catalog Number:

PBPIOCVR

Additional Accessories

Additional Accessories

Description Catalog Number
Hookstick 8 ft (2.4 m)

515608

Hookstick 14 ft (4.3 m)

515614

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.