5600CT9101

I-Line Plug-In Units—Bus Plugs

Plug-In Catalog Numbering System

Catalog numbers are composed of two basic parts—the prefix plus the suffix. The prefix contains the general descriptive details of the plug-in unit and outline in Compatibility through Combination Circuit Breaker and Starter—Contactor. The suffix defines the exact device type.

Type of Unit

Maximum Amperage for Unit Types

Type Amperage   Type Amperage
Q-Fusible Unit 1200 A Maximum   LJ-LJ Frame Circuit Breaker Unit 600 A Maximum
S-Fusible Vertical Riser Unit 200 A Only   LL-LL Frame Circuit Breaker Unit 600 A Maximum
HD-HD Frame Circuit Breaker Unit 150 A Maximum   LR-LR Frame Circuit Breaker Unit 600 A Maximum
HG-HG Frame Circuit Breaker Unit 150 A Maximum   MG-MG Frame Circuit Breaker Unit 800 A Maximum
HJ-HJ Frame Circuit Breaker Unit 150 A Maximum   MJ-MJ Frame Circuit Breaker Unit 800 A Maximum
HL-HL Frame Circuit Breaker Unit 150 A Maximum   PG-PG Frame Circuit Breaker Unit 1200 A Maximum
JD-JD Frame Circuit Breaker Unit 250 A Maximum   PJ-PJ Frame Circuit Breaker Unit 1200 A Maximum
JG-JG Frame Circuit Breaker Unit 250 A Maximum   RG-RG Frame Circuit Breaker Unit 1600 A Maximum
JJ-JJ Frame Circuit Breaker Unit 250 A Maximum   RJ-RJ Frame Circuit Breaker Unit 1600 A Maximum
JL-JL Frame Circuit Breaker Unit 250 A Maximum   RL-RL Frame Circuit Breaker Unit 1600 A Maximum
LG-LG Frame Circuit Breaker Unit 600 A Maximum      
NOTE: Special purpose plug-in devices are not defined by this catalog numbering system. Consult the factory for catalog numbering details for these devices.

Compatibility

All non-IP54 plug-in units in this catalog can be used on original I-Line as well
as I-Line II busway. There is no need to stock two different types of units.

Fusible

All plug-in switches contain a heavy-duty safety switch mechanism.

Fusible Unit

Circuit Breakers

Molded case circuit breaker plug-in devices are available in frame sizes of 150 A (HD)–1600 A (RG) with standard, high-interrupting, current-limiting, and solid-state trip circuit breakers.

The operating handle gives visual indication of tripped status for all devices as well as floor operable reset on all devices. The FA frame circuit breaker unit would fit into the same enclosure as the standard molded case breaker shown below.

The mounting and the interlock are identical to the fusible unit shown above.

The short circuit ratings for circuit breaker devices are listed in Interrupting Capacity of Circuit Breaker Plug-In Units.

Standard Molded Case Circuit Breaker

Circuit Breakers with Communications

Busway plug-in units are available with optional communication capabilities.

NOTE: The communications box is not available as standalone.

Circuit Breakers with Energy Metering

Plug-In Device Mounting

Plug-In Device Mounting Example

Plug-in units are positioned along the busway length by notches in the busway housing top that accept the mounting hooks of the plug-in unit. This aligns the plug-in unit connectors with the plug-in opening. After the unit is positioned on the busway, it is allowed to swing down into the plug-in opening where the connectors make contact with the bus bars. This is accomplished in a “hook-swing” sequence of motions.

Interlock

Interlock Example

Plug-in devices rated for 30 –250 A are interlocked with the busway housing to  prevent installation or removal of  the unit when the disconnect is turned ON. All devices incorporate an interlock to prevent the door over the disconnect from being opened when the unit is ON. This door interlock can be defeated from outside the unit.

Grounding

Grounding Spring

All plug-in units come with standard grounding means. A grounding spring cuts through the busway paint and forms an electrical ground continuity. An equipment ground is established before the phase jaws make contact with the bus bars by means of a grounding stab, which then makes contact with two ground jaws on the busway. A ground lug on the inside of the plug-in unit is provided for the purpose of attaching a ground wire.

Splash Resistant Feature (Optional)

Plug-in units installed on IP54 busway also require protection from occasional water exposure, such as roof leaks or sprinklers. The plug-in unit splash resistant feature is tested per the IEC 60529 standard and is rated IP54. This feature is available as an option for most plug-in unit enclosures and is identified by the addition of “M54” at the end of the standard catalog number.

IP54 plug-in units are designed to be installed only on I-Line II IP54 busway.

Special Purpose Plug-In Devices

  • Combination motor starter from NEMA Size 0–Size 2: fusible or circuit breaker primary disconnect

  • Lighting contactor: 30 A, 60 A, 100 A, fusible disconnect

  • Magnetic contactor from NEMA Size 0–Size 2: Fusible or circuit breaker primary disconnect

  • Ground detector and neutralizer: used to provide means for indicating grounds on an ungrounded 3-phase system and to create a discharge path for static electricity. Consult the factory for dimensional details.

  • Capacitor banks: 2.5 kVAR–30 kVAR auxiliary devices mount directly on busway prewired for use with separate fusible or circuit breaker disconnect. Consult the factory for dimensional details.

  • Single-phase transformer plug-in devices from 1 kVA–10 kVA: auxiliary devices mount directly on busway prewired for use with separate fusible or circuit breaker disconnect. Consult the factory for dimensional details.

  • Surge protection devices: 160 kA and 240 kA, circuit breaker disconnect

Special Purpose Plug-In Devices–Horsepower Rating

UL Horsepower Rating Motor–3-Phase Horsepower Rating
  Plug-In Unit Ampere Rating Fusible Switch
Standard Maximum
240 Vac 30 3 7.5
60 7.5 15
100 15 30
200 25 60
400
600
480 Vac 30 5 15
60 15 30
100 25 30
200 50 125
400
600
600 Vac 30 7.5 20
60 15 50
100 30 60
200 60 150
400 125 350
600 250 500

Interrupting Capacity of Fusible Switch Plug-In Units

Type PQ Fusible Switch Low Ampere Plug-In Connection

Fusible Switch Plug-In Units Capacity

Catalog Number Prefix Current Rating Fuse Class (Includes 240 V, 480 V, and 600 V)
K or H J* R L
PQ 30 10,000 200,000 200,000
PQ 60 10,000 200,000 200,000
PQ 100 10,000 200,000 200,000
PQ & PS 200 10,000 200,000 200,000
PBQ 400 10,000 100,000 100,000
PBQA 400 100,000 100,000
PBQ 600 10,000 100,000 100,000
PTQ 800 100,000
PTQ 1000 100,000
PTQ 1200 100,000

Interrupting Capacity of Circuit Breaker Plug-In Units

Type PBLG Circuit Breaker High Ampere Plug-In Connection

Type PTMG Circuit Breaker High Ampere Bolt-On Connection

Circuit Breaker Plug-In Units Capacity

Catalog Number Prefix Trip Range (Amperes) Interrupting Rating–RMS Symmetrical Amperes
240 Vac 480 Vac 600 Vac
With Molded Case Circuit Breakers
PHD 15–150 25000 18000 14000
PHG 15–150 65000 35000 18000
PHJ 15–150 100000 65000 25000
PHL 15–150 125000 100000 50000
PJD 175–250 25000 18000 14000
PJG 175–250 65000 35000 18000
PJJ 175–250 100000 65000 25000
PJL 175–250 125000 100000 50000
PBLG 250–600 65000 35000 18000
PBLJ 250–600 100000 65000 25000
PBLL 250–600 125000 100000 50000
PBLR 250–600 200000 200000 100000
PTMG 300–800 65000 35000 18000
PTMJ 300–800 100000 65000 25000
PTPG 250–1200 65000 35000 18000
PTPJ 250–1200 100000 65000 25000
PTRG 600–1600 65000 35000 18000
PTRJ 600–1600 100000 65000 25000
PTRL 600–1600 125000 100000 50000

Required Clearances for Plug-In Unit Mounting

NOTE:
  1. Check these dimensions carefully before installing busway lengths.

  2. For required working clearances, consult the National Electrical Code/Canadian Electrical Code.

Required Clearances for Plug-In Units

Required Clearances for Plug-In Unit Mounting

Circuit Breaker without Communications A* F H
Cat. No. Prefix Ampere Rating IN mm IN mm IN mm
PHD, PHG, PHJ, PHL 15–150 25.63 651 2.38 60 11.00 279
PJD, PJG, PJJ, PJL 175–250 25.63 651 2.38 60 11.00 279
PBLG, PBLJ, PBLL, PBLR 250–600 35.00 889 8.00 203 20.00 508
PTMG, PTMJ, PTPG, PTPJ 250–1200 37.00 940 10.25 260 13.75 349
PTRG, PTRJ, PTRL 600–1600 41.81 1062 12.59 320 13.84 352
Circuit Breaker with Communications A* F H
Cat. No. Prefix Ampere Rating IN mm IN mm IN mm
PHD, PHG, PHJ, PHL 15–150 30.40 772 11.38 289 11.00 279
PJD, PJG, PJJ, PJL 175–250 30.40 772 11.38 289 11.00 279
PBLG, PBLJ, PBLL, PBLR 250–600 38.58 980 17.00 432 20.00 506
Fusible Switch A* F H
Cat. No. Prefix Ampere Rating IN mm IN mm IN mm
PQ 30 15.22 387 7.98 203 8.00 203
60 15.22 387 7.98 203 8.00 203
100 15.22 387 11.98 304 8.00 203
200 27.50 699 15.00 381 15.00 381
PS 200 27.50 699 9.00 229 12.00 305
PBQ 400 48.00 1219 7.25 184 18.00* 457
600 48.00 1219 7.25 184 18.00* 457
PTQ 800 40.00 1016 10.25 260 13.60 345
1000 40.00 1016 10.25 260 13.60 345
1200 40.00 1016 10.25 260 13.60 345

Vertical Mounting

Fusible Units

Fusible switch plug-in units (30–100 A) mount on either side of the vertical busway and comply with NEC Article 404.6 and CEC

Article 14.502 concerning gravity tending to close a switch blade. With unit mounted on one side of the busway, the operating handle is on   top   and   when   mounted  on   the  opposite   side,  the  handle  is on the bottom. The 200 A fusible unit (“PS”) mounts only on the front of the busway. (“TOP” sticker on the busway is on the right.) The operating handle is on the right side of the mounted unit.

The 400–1200 A fusible units mount only on the front of the busway. The operating handle is on the cover.

NOTE: Orientation of the busway is essential for proper mounting of plug-in units. The busway must be positioned so that the top marking is to the right and the neutral position is to the left.

Circuit Breaker Units

Circuit breaker plug-in units (15–250 A) can be installed on both sides of a riser. However, when the handle of the plug-in unit is operated vertically rather than rotationally or horizontally, the handle in the up position must be the ON position.

Fusible Switch Plug-In Units—30–100 A (Type “PQ”)

Fusible Switch Plug-In Units — 30–100 A (Type “PQ”) Dimensions

Fusible Switch Plug-In Units — 30–100 A (Type “PQ”) Specifications

Fusible Switch Weight Lugs Per Phase Lugs Per Neutral Ground Lugs A B
Cat. No. Prefix Ampere Rating Lb Kg Qty. Size Qty. Size Qty. Size IN mm IN mm
PQ 30 15 33 1 #12 – #2 1 #12 – #1/0 1 #10 – #2 14.95 379 7.98 203
60 15 33 1 #12 – #2 1 #12 – #1/0 1 #10 – #2 14.95 379 7.98 203
100 17 37.5 1 #12 – #1/0 1 #12 – #1/0 1 #10 – #2 18.97 480 11.98 304
NOTE: These units are available with the IP54 option. Contact Schneider Electric for IP54 enclosure dimensions.

Fusible Switch Plug-In Unit—200 A (Type “PQ”)

Fusible Switch Plug-In Unit —200 A (Type “PQ”) Dimensions

Fusible Switch Plug-In Unit—200 A (Type “PQ”) Specifications

Fusible Switch Weight (Approx.) Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Ampere Rating Lb Kg Qty. Size Qty. Size
PQ* 200 71 32 1 #6-300 kcmil 1 #10-2/0

These units are available with the IP54 option. Contact Schneider Electric for IP54 enclosure dimensions.

Fusible Switch Plug-In Unit—200 A (Type “PS”)

Fusible Switch Plug-In Unit—200 A (Type “PS”) Dimensions

Fusible Switch Plug-In Unit—200 A (Type “PS”) Specifications

Fusible Switch Weight (Approx.) Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Ampere Rating Lb Kg Qty. Size Qty. Size
PS* 200 71 32 1 #6-300 kcmil 1 #10-2/0

These units are available with the IP54 option. Contact Schneider Electric for IP54 enclosure dimensions.

Fusible Switch Plug-In Unit—400 and 600 A (Type “PBQ”)

Fusible Switch Plug-In Unit—400 and 600 A (Type “PBQ”) Dimensions

Fusible Switch Plug-In Unit—400 and 600 A (Type “PBQ”) Specifications

Fusible Switch Weight (Approx.) Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Ampere Rating Lb Kg Qty. Size Qty. Size
PBQ* 400 and 600 215 98 2 3/0-600 kcmil 1 #6-300 kcmil
NOTE: For vertical riser applications for I-Line II busway, order auxiliary kit catalog number PBQ-4060-RMK. This kit is not suitable for installation on
I-Line busway from 225–600 A in a vertical riser mounting.

These units are available with the IP54 option. Contact Schneider Electric for IP54 enclosure dimensions.

Fusible Switch Plug-In Unit—400 A (Type “PBQA”)

Fusible Switch Plug-In Unit—400 A (Type “PBQA”) Dimensions

Fusible Switch Plug-In Unit—400 A (Type “PBQA”) Specifications

Fusible Switch Weight (Approx.) Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Ampere Rating Lb Kg Qty. Size Qty. Size
PBQA* 400 118 53.5 1 #1-600 kcmil 1 #6-300

Lugs are mechanical type.

Fusible Switch Bolt-On Units—800–1200 A (Type “PTQ”)

NOTE: Bolt-on units can be used only on plug-in busway (800–4000 A—except 800 A copper ILINE II) with the same number of poles (e.g., do not use 3-pole unit on 3Ø4W busway, or 3Ø4W unit on 3-pole busway).

Fusible Switch Bolt-On Units  (Horizontally Mounted)

Fusible Switch Bolt-On Units  (Vertically Mounted)

Fusible Switch Bolt-On Units—800–1200 A (Type “PTQ”) Specifications

Fusible Switch Weight Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Ampere Rating Lb Kg Qty. Size Qty. Size
PTQ* 800 280 127 3 3/0-500 4 #6-300
1000 310 140 4 4
1200 310 140 4 4
NOTE: This unit requires a special hanger that is mounting orientation specific. Add “H” on the end of the catalog number for units that will be mounted horizontally, and “V” for units that will be mounted vertically. These mounting frames are NOT interchangeable.

These units are available with the IP54 option, using the same enclosure dimensions as shown above.

Circuit Breaker Plug-In Units—15–250 A

Circuit Breaker Plug-In Units—15–250 A Dimensions

Circuit Breaker Plug-In Units—15–250 A Dimensions

Circuit Breaker A B C D
Cat No. Prefix Trip Range (Amperes) IN mm IN mm IN mm IN mm
PHD, PHG, PHJ, PHL 15–150 20.30 516 8.50 216 8.00 203 9.12 232
PJD, PJG, PJJ, PJL 175–250 20.30 516 8.50 216 8.00 203 9.12 232

Circuit Breaker Plug-In Units—15–250 A Dimensions (continued)

Circuit Breaker E F G H
Cat No. Prefix Trip Range (Amperes) IN mm IN mm IN mm IN mm
PHD, PHG, PHJ, PHL 15–150 1.00 25 1.38 35 2.00 51 11.00 279
PJD, PJG, PJJ, PJL 175–250 1.00 25 1.38 35 2.00 51 11.00 279

Circuit Breaker Plug-In Units—15–250 A Specifications

Circuit Breaker Weight Lugs Per Phase and Neutral Ground Lugs
Cat No. Prefix Trip Range (Amperes) Lb Kg Qty. Size Qty. Size
PHD, PHG, PHJ, PHL 15–30 32 15 1 #14 - #10 1 #6 - #2/0
PHD, PHG, PHJ, PHL 35–150 32 15 1 #8 - #3/0 1 #6 - #2/0
PJD, PJG, PJJ, PJL 175–250 32 15 1 #3/0 - 350 kcmil 1 #6 - #2/0
NOTE: H and J units are available with the IP54 option. Contact Schneider Electric for IP54 enclosure dimensions.

Circuit Breaker Plug-In Units—250–600 A

Circuit Breaker Plug-In Units—250–600 A Dimensions

Circuit Breaker Plug-In Units—250–600 A Specifications

Circuit Breaker Weight (Approx.) Lugs Per Phase Ground Lugs Lugs on Neutral
Cat. No. Prefix Trip Range (Amperes) Lb Kg Qty. Size Qty. Size Qty. Size
PBLG, PBLJ, PBLL, PBLR 250 121 55 1 #2 – 600 kcmil 1 #6 – 300 kcmil 2 1/0 – 600 kcmil
400–600 2 2/0 – 500 kcmil 1 #6 – 300 kcmil 2 1/0 – 600 kcmil
NOTE: These units plug into one opening, but require space equal to two plug-in openings. They are available with the IP54 option and have the same enclosure dimensions as shown above. For vertical riser applications for I-Line II busway, order auxiliary kit catalog number PBQ-4060-RMK. This kit is not suitable for installation on I-Line busway from 225–600 A in a vertical riser mounting.

Circuit Breaker Plug-In Units with MicroLogic™ Electronic Trip Units and Communication

Communication hardware packages are available on PowerPacT™ H-, J-, and L-Frame Plug-in Units with MicroLogic electronic trip units. These communication hardware packages will provide access to monitor circuit breaker data from these plug-in units. Modbus and Ethernet ports are available on the enclosure for integration into any power monitoring and control system. Communication packages are housed in a separate enclosure mounted adjacent to the plug-in units.

NOTE: Communications box is not available as standalone.

Add the appropriate communication system voltage suffix to the end of the associated H-, J-, or L-Frame breaker with MicroLogic electronic trip units, for example: PHD36060GNU31XIFE4. For the plug-in unit catalog numbering system, see Plug-In Catalog Numbering System.

Communication Suffix

System Voltage Communication Communication Type Suffix System Voltage Suffix
Up to 480 Y/277 V Ethernet IFE 4
Modbus IFM
480 V only Ethernet IFE 5
Modbus IFM
600 Y/347 V, 600 V Ethernet IFE 6
Modbus IFM

H- and J-Frame Circuit Breaker Plug-In Units with Communications Box

H- and J-Frame Plug-In Unit with Communications Box Dimensions

H-and J-Frame Circuit Breaker Plug-In Units with Communications—60–250 A

Cat. No. Prefix Catalog No. Suffix* Trip Range (Amperes) Weight (Approx.)
Lb Kg
PHD, PHG, PHJ, PHL IFM4 / IFE4 60–150 44 20
PHD, PHG, PHJ, PHL IFM5 / IFM6 / IFE5 / IFE6 60–150 46 21
PJD, PJG, PJJ, PJL IFM4 / IFE4 250 44 20
PJD, PJG, PJJ, PJL IFM5 / IFM6 / IFE5 / IFE6 250 46 21

L-Frame Circuit Breaker Plug-In Units with Communications Box

L-Frame Plug-In Unit with Communications Box Dimensions

L-Frame Circuit Breaker Plug-In Units with Communications—250–600 A

Cat. No. Prefix Catalog No. Suffix* Trip Range (Amperes) Weight (Approx.)
Lb Kg
PBLG, PBLJ, PBLL, PBLR IFM4 / IFE4 250–600 135 61
PBLG, PBLJ, PBLL, PBLR IFM5 / IFM6 / IFE5 / IFE6 250–600 138 63

Circuit Breaker Plug-In Units with Energy Metering

Energy metering packages are available on PowerPacT H- and J-Frame Plug-In Units. These packages enable the use of PowerLogic™ HDPM6000 and HDPM6000B metering units to easily measure and monitor energy use within a busway system. One HDPM6000 head unit can monitor up to 24 HDPM6000B meters. Metering capabilities include voltage waveform capture, data logging, and Ethernet communication.

The result is a modular and scalable system that adds value in the following applications:

  • Energy cost allocation

  • Energy monitoring

  • Power quality monitoring per circuit (THD + waveform capture)

  • Energy billing

  • Compliance

H- and J-Frame Plug-In Units with Energy Metering

System Voltage Unit Type Compatible Circuit Breaker Plug-In Units Catalog No. Suffix
480 V only HDPM6000 Head Unit Not applicable (stand-alone unit)

PQM5

HDPM6000B Bus Tap Meter H- and J-Frame PowerPacT Circuit Breakers

ESB

HDPM6000B Bus Tap Meter with CTs Included H- and J-Frame PowerPacT Circuit Breakers

ESBA

Dimensions Inches Millimeters
A 20.34 516.64
B 8.48 215.40
C 7.81 198.37
D 8.87 225.30
E 0.88 22.35
F 1.54 39.12
G 1.056 26.82
H TBD TBD
I 1.055 26.82
J 4.37 110.95
K 0.90 22.96

H- and J-Frame Plug-In Unit with Energy Metering Dimensions






Circuit Breaker Bolt-On Units—250–1200 A

NOTE: Bolt-on units to be used only on plug-in busway with the same number of poles. Not for use on 800 A copper busway.

Circuit Breaker Bolt-On Units  (Horizontally Mounted)—250–1200 A Dimensions

Circuit Breaker Bolt-On Units  (Horizontally Mounted)—250–1200 A Circuit Breaker Bolt-On Units (Vertically Mounted)—250–1200 A

Circuit Breaker Bolt-On Units—250–1200 A Specifications

Circuit Breaker Weight (Approx.) Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Trip Range (Amperes) Lb Kg Qty. Size Qty. Size
PTMG, PTMJ 300-800 284 92 3 3/0–500 kcmil 4 6–300 kcmil
PTPG, PTPJ 250-800 284 92 3
1000-1200 304 101 4
NOTE: These units plug into one opening, but require space equal to two plug-in openings.
NOTE: These units are available with the IP54 option and will be the same enclosure dimensions as shown above.

Circuit Breaker Bolt-On Units—600–1600 A

NOTE: Bolt-on units to be used only on plug-in busway (800–4000 A—except 800 A copper I-Line II) with the same number of poles (for example, do not use 3-pole unit on 3Ø4W busway).

Circuit Breaker Bolt-On Units (Horizontally Mounted)—600–1600 A Dimensions

Circuit Breaker Bolt-On Units (Vertically Mounted)—600–1600 A

Circuit Breaker Bolt-On Units—600–1600 A Specifications

Circuit Breaker Weight (Approx.) Lugs Per Phase and Neutral Ground Lugs
Cat. No. Prefix Trip Range (Amperes) Lb Kg Qty. Size Qty. Size
PTRG, PTRJ, PTRL 600–1600 315 143 6 #1–600 kcmil 6 #6–300 kcmil
NOTE: These units plug into one opening, but require space equal to two plug-in openings.
NOTE: These units are available with the IP54 option. Contact Schneider Electric for IP54 enclosure dimensions.

Surge Protective Devices

Surge Protective Devices-Dimensions, Required Mounting Clearance

Voltage Rating Catalog Number Weight
Lb Kg
160,000 Amperes Per Phase
208Y/120 Vac

PIU2IMA16

34 16
240Y/120 Vac

PIU3IMA16

34 16
480Y/277 Vac

PIU4IMA16

34 16
600Y/347 Vac

PIU8IMA16

34 16
240,000 Amperes Per Phase
208Y/120 Vac

PIU2IMA24

34 16
240Y/120 Vac

PIU3IMA24

34 16
480Y/277 Vac

PIU4IMA24

34 16
600Y/347 Vac

PIU8IMA24

34 16
NOTE: These devices are available with the IP54 option.

Combination Fusible Switch and Starter / Lighting Contactor / Contactor

Fusible Switch Starters / Lighting Contactors–Ratings and Dimensions

Fusible Switch Starters / Lighting Contactors–Ratings and Dimensions

Fusible Switch Starter and Contactor A F H
Cat. No. Prefix Starter or Contactor Size Switch Rating IN mm IN mm IN mm
PSS, PSC 0 – 1 30-60 A 27.40 696 2.13 54 10.00 254
2 60 A 29.58 751 3.38 86 10.00 254
2 100 A 33.42 849 9.38 238 12.00 305

Fusible Switch Lighting Contactor

Fusible Switch Lighting Contactor A F H
Cat. No. Prefix Contactor and Switch Rating IN mm IN mm IN mm
PSL 30 A* 29.58 751 3.38 86 10.00 254
30* – 60 – 100 A 33.42 849 9.38 238 12.00 305

Combination Circuit Breaker and Starter—Contactor

Combination Circuit Breaker and Starter–Ratings and Dimensions

Combination Circuit Breaker and Starter—Contactor Specifications

Circuit Breaker and Contactor A B C D
Cat. No. Prefix Starter or Contactor Size Breaker Rating IN mm IN mm IN mm IN mm
PBS, PBC 0, 1, 2 15-90 A 20.42 519 9.76 248 6.19 157 8.50 216
Circuit Breaker and Contactor E F G H
Cat. No. Prefix Starter or Contactor Size Breaker Rating IN mm IN mm IN mm IN mm
PBS, PBC 0, 1, 2 15-90 A 1.00 25 2.75 70 1.63 41 10.00 254

Ground Detector and Neutralizer

Ground Detector and Neutralizer Dimensions

NOTE: The ground detector and neutralizer plug-in unit consists of a disconnect, a high resistance connection from each phase-to-ground, and neon indicating lights wired in parallel with the resistors. The resistors provide a discharge path for high transient voltages that can be impressed temporarily on the busway system.

The neon indicating lights provide visual indication of ground connections in a 3ø3W ungrounded system. Operation of the lights is such that under normal conditions all three lights glow dimly under half voltage. If one phase goes to ground, the indicating light associated with that phase goes out while the other two assume full brilliance under full voltage conditions.

Ground Detector and Neutralizer—Catalog Numbers and Approximate Weights

Voltage Rating Catalog Number Weight
Lb Kg
240 Vac PGD-3200G 16 35
600 Vac PGD-3600G 16 35
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.