6045IB2401

Dimensions

Section Data and Weight, Indoor (NEMA 1), 2.4–17.5 kV (not to be used for construction)

Description H W D* Weight
in. mm in. mm in. mm lb. kg
Interrupter Section, 600 A Unfused 90 2286 14.75 375 37.25 946 445 202
Fused 480 216
Interrupter Section, 1200 A Unfused 90 2286 29.50 750 37.25 946 465 211
Fused 705 320
Interrupter Section (with surge arresters ≤12 kV) * 90 2286 14.75 375 37.25 946 503 228
VT Section 90 2286 20.00 508 37.25 946 600 272
CPT Section 90 2286 29.50 750 37.25 946 834 378
Customer Meter Section (hot or cold sequence) 90 2286 38.00 965 54.50 1384 1200 545
Power-Dry™, Power-Cast®, and Uni-Cast™ Transformer Connection Primary *
Power-Dry Transformer Connection Secondary 90 2286 *
Liquid-filled Transformer Primary Connection* 90 2286 11.00 279 37.25 946 210 95
Liquid-filled Transformer Secondary Connection 90 2286 *
Transition Section to HVL 90 2286 *
Transition Section to Metal-Clad 90 2286 14.00 356 60.00 1524 210 95
Transition Section to Motorpact® Medium Voltage Motor Controller 90 2286 17.75 375 37.25 946 105 47
Bus Transition Section 90 2286 14.75 375 37.25 946 210 95

Section Data and Weight, Indoor (NEMA 1), 25.8–38 kV

Description H W D* Weight
in. mm in. mm in. mm lb. kg
Interrupter Section Unfused 108 2743 29.50 750 59.12 1502 760 345
Fused 795 360
Interrupter Section (with surge arresters)* 108 2743 39.37 1000 59.12 1502 877 400
VT/CPT Section 108 2743 39.37 1000 59.12 1502 1200 545
Customer Meter Section (hot or cold sequence) *
Power-Dry, Power-Cast, and Uni-Cast Transformer Connection Primary *
Power-Dry, Power-Cast, and Uni-Cast Transformer Connection Secondary *
Liquid-filled Transformer Primary Connection* 108 2743 24 610 56.12 1425 510 230
Liquid-filled Transformer Secondary Connection *
Transition Section to HVL *
Transition Section to Metal-Clad *
Transition Section to MotorSeT™TM Medium Voltage Motor Controller *
Bus Transition Section 108 2743 29.5 750 59.12 1502 510 230

Indoor (NEMA1 Construction) Enclosure (Square D brand DIN style fuses shown in illustration as reference)

Section Data and Weight, Outdoor (NEMA 3R), 2.4–17.5 kV (not to be used for construction)

Description H W D* Weight
in. mm in. mm in. mm lb. kg
Interrupter Section, 600 A Unfused 99.75 2534 14.75 375 47.25 1200 585 263
Fused 629 278
Interrupter Section, 1200 A Unfused 99.75 2534 29.50 750 47.25 1200 605 274
Fused 870 395
Interrupter Section (with surge arresters ≤ 12 kV)* 99.75 2534 14.75 375 47.25 1200 652 288
VT Section 99.75 2534 20.00 508 47.25 1200 800 363
CPT Section 99.75 2534 29.50 750 47.25 1200 1115 502
Customer Meter Section (hot or cold sequence) 99.75 2534 38.00 965 60.00 1524 1400 636
Power-Dry, Power-Cast, and Uni-Cast Transformer Connection Primary* *
Power-Dry, Power-Cast, and Uni-Cast Transformer Connection Secondary 99.75 2534
Liquid-filled Transformer Primary Connection* 99.75 2534 11 279 47.25 1200 440 200
Liquid-filled Transformer Secondary Connection 99.75 2534 *
Transition Section to HVL 99.75 2534 *
Transition Section to Metal-Clad 99.75 2534 *
Transition Section to MotorSeT™ Medium Voltage Motor Controller *
Bus Transition Section 99.75 2534 14.75 375 47.25 1200 440 200
NOTE: Dimensions do not apply to all situations and can vary depending on customer order requirements and switch/bus orientation. Refer to the product selector for drawings and dimension.

Section Data and Weight, Outdoor (NEMA 3R), 25.8–38 kV

Description H W D* Weight
in. mm in. mm in. mm lb. kg
Interrupter Section Unfused 118.45 3008 29.50 750 69.25 1760 1010 460
Fused 1060 480
Interrupter Section (with surge arresters* 118.45 3008 29.50 750 69.25 1760 1142 517
VT/CPT Section118.45300839.371000 118.45 3008 39.37 1000 69.25 1760 1600 725
Customer Meter Section (hot or cold sequence) *
Power-Dry, Power-Cast, and UniCast Transformer Connection Primary* *
Power-Dry, Power-Cast, and UniCast Transformer Connection Secondary *
Liquid-filled Transformer Primary Connection* 118.45 3008 24 610 56.12 1425 510 230
Liquid-filled Transformer Secondary Connection *
Transition Section to HVL *
Transition Section to Metal-Clad *
Transition Section to MotorSeT™ Medium Voltage Motor Controller *
Bus Transition Section 118.45 3008 29.5 750 69.25 1760 680 310
NOTE: Dimensions are not to be used for construction. Dimensions do not apply to all situations and can vary depending on customer order requirements and switch/bus orientation. Refer to the product selector for drawings and dimension.

Outdoor (NEMA 3R Construction) Enclosure (Square D brand DIN style fuses shown in illustration as reference)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.