6045IB2401

Typical Multiple Section Switchgear Arrangement

Section Dimensions–600 A switch shown

Voltage Dimensions: in. (mm)
A B C D Depth
2.4–17.5 kV 14.75 (375) 29.50 (750) 90.00 (2286) 11.00 (279) 37.25 (946)
25.8–38 kV 29.50 (750) 39.37 (1000) 108 (2743) 24.00 (610) 59.12 (1502)
Typical Indoor Front Views

Duplex Mains with Metering and One Feeder Switch

Duplex Mains for Transformer

Main Switches on Ends with Feeder Switches in Center

Typical Single Line Diagrams

Bottom Cable Entry and Exit

Bottom Cable Entry with Connection to Transformer

Top Cable Entry and Exit

NOTE: When preparing HVL/cc lineups, group all top-entry switches together and all bottom-entry switches together to avoid transition sections. 2.4–17.5 kV: Standard shipping splits are two sections with a maximum of five 14.75-inch (375 mm) sections. 25.8–38 kV: Standard shipping splits are two 29.50-inch (750 mm) sections or one 39.37-inch (1000 mm) section.

Back-to-Back HVL/cc Section Configuration–Indoor Only (NEMA 1) 17.5 kV Max.

Side View (Square D brand DIN style fuses shown in illustration as reference)

Top View

NOTE:
  1. Filler panels at top and end seal the lineup.

  2. 3.5-inch (89 mm) collar between Sections 4 and 8.

  3. Sections 4 and 8 are always assembled and shipped as a single section.

  4. 1200 A bus is optional.

  5. Available for both Application A and Application B switches.

  6. Except for live bus indicators, no other devices or components can be placed in the back-to-back bus compartments.

  7. Lineups are not required to be of equal lengths. End filler panels allow lineup to extend in uneven lengths.

Typical Multiple Section Switchgear Arrangements with Front Access Only

Section Dimensions

Voltage Dimensions: in. (mm)
A B C D
5–17.5 kV, 600 A 14.75 (375) 38 (965) 20 (508) 29.50 (750)
5–17.5 kV, 1200 A 29.50 (750) 38 (965) 29.50 (750) 29.50 (750)
NOTE: When laying out HVL/cc lineups, group all top entry switches together and all bottom entry switches together to avoid transition sections. The switch occupies the entire enclosure from front to back, so cables cannot enter and exit from the same section.

Incoming Line Hot Sequence Meter Section with Bottom Cable Entry and Exit (Feeder Line-up Application A)

Main-Main Center Application B Located with Feeders (Application A) on Each Side (with Bottom Cable Entry and Exit)

Application B Main Switch with Cold Sequence Meter Section and Two Feeder Switches Application A (with Bottom Cable Entry and Exit)

Application B Main Switch with Surge Arresters and Feeders (Bottom Cable Entry and Exit)

Main-Tie-Main Lineup with Feeders on Outside Ends (Top Cable Entry and Exit) Mains and Tie are Application A and Feeders are Application B

Application B Main Switch with Top and Bottom Exit Feeders (Requires Extra Transition Sections/ Not Recommended)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.