NHA91297

Component Locations, and Dimensions

Component Locations

Wall-Mounted Enclosures

Floor-Mounted Enclosures

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kW) @ 208 V, ND
30 hp (22 kW) @ 208 V, HD

Floor-Mounted Enclosures

150–250 hp (110–160 kw) @ 460 V, ND
125–200 hp (90–130 kw) @ 460 V, HD

Dimensions

600 mm Enclosure: Standard Drive without Harmonic Filter, Types 1 and 12

1–15 hp (0.75–11 kw) @ 460 V, ND
0.5–10 hp (0.37–7.5 kw) @ 460 V, HD
1–7.5 hp (0.75–5.5 kw) @ 208 V/230 V, ND
0.5–5 hp (0.4–4 kw) @ 208 V/230 V, HD

600 mm Enclosure: Standard Drive without Harmonic Filter, Type 3R

1–15 hp (0.75–11 kw) @ 460 V, ND
0.5–10 hp (0.37–7.5 kw) @ 460 V, HD
1–7.5 hp (0.75–5.5 kw) @ 208 V/230 V, ND
0.5–5 hp (0.4–4 kw) @ 208 V/230 V, HD

1000 mm Enclosure: Standard Drive without Harmonic Filter, Types 1 and 12

20–30 hp (15–22 kw) @ 460 V, ND
15–25 hp (11–18.5 kw) @ 460 V, HD
10–15 hp (7.5–11 kw) @ 208 V/230 V, ND
7.5–10 hp (5.5–7.5 kw) @ 208 V/230 V, HD

1000 mm Enclosure: Standard Drive without Harmonic Filter, Type 3R

20–30 hp (15–22 kw) @ 460 V, ND
15–25 hp (11–18.5 kw) @ 460 V, HD
10–15 hp (7.5–11 kw) @ 208 V/230 V, ND
7.5–10 hp (5.5–7.5 kw) @ 208 V/230 V, HD

1200 mm Enclosure: Standard Drive without Harmonic Filter, Types 1 and 12

40–60 hp (30–45 kw) @ 460 V, ND
30–50 hp (22–37 kw) @ 460 V, HD
20–30 hp (15–22 kw) @ 208 V/230 V, ND
15–25 hp (11–19 kw) @ 208 V/230 V, HD

1200 mm Enclosure: Standard Drive without Harmonic Filter, Type 3R

40–60 hp (30–45 kw) @ 460 V, ND
30–50 hp (22–37 kw) @ 460 V, HD
20–30 hp (15–22 kw) @ 208 V/230 V, ND
15–25 hp (11–19 kw) @ 208 V/230 V, HD

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kW) @ 208 V, ND
30 hp (22 kW) @ 208 V, HD


NOTE: Harmonic Filter M09 is available from 40–100 hp HD and 40–125 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit 31.5 in. (800 mm) wide, with the same depth and height as shown above.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kW) @ 208 V, ND
30 hp (22 kW) @ 208 V, HD


NOTE: Harmonic Filter M09 is available from 40–100 hp HD and 40–125 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit 31.5 in. (800 mm) wide, with the same depth and height as shown above.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 3R

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kW) @ 208 V, ND
30 hp (22 kW) @ 208 V, HD


NOTE: Harmonic Filter M09 is available from 40–100 hp HD and 40–125 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit 31.5 in. (800 mm) wide, with the same depth and height as shown above.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

150–250 hp (110–160 kw) @ 460 V, ND
125–200 hp (90–130 kw) @ 460 V, HD


NOTE:
  • Harmonic Filter M09 is available from 125–200 hp HD and 150–250 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit of 31.5–39.4 in. (800–1000 mm) wide, with the same depth and height as shown above.

  • Bypass Y10 is available from 125–200 hp HD and 150–250 hp ND @ 460 V. Adding the bypass requires a floor standing unit of 31.5–39.4 in. (800–1000 mm) wide, with the same depth and height as shown above.

  • Top entry cubicle MOD U14 requires a floor standing unit of 27.6 in. (700 mm) wide, with the same depth and height as shown above.

  • Other options and combinations of these options can affect the enclosure width.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

150–250 hp (110–160 kw) @ 460 V, ND
125–200 hp (90–130 kw) @ 460 V, HD


NOTE:
  • Harmonic Filter M09 is available from 125–200 hp HD and 150–250 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit of 31.5–39.4 in. (800–1000 mm) wide, with the same depth and height as shown above.

  • Bypass Y10 is available from 125–200 hp HD and 150–250 hp ND @ 460 V. Adding the bypass requires a floor standing unit of 31.5–39.4 in. (800–1000 mm) wide, with the same depth and height as shown above.

  • Top entry cubicle MOD U14 requires a floor standing unit of 27.6 in. (700 mm) wide, with the same depth and height as shown above.

  • Other options and combinations of these options can affect the enclosure width.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

300–500 hp (200–310 kw) @ 460 V, ND
250–400 hp (160–250 kw) @ 460 V, HD


NOTE:
  • Harmonic Filter M09 is available from 250–400 hp HD and 300–500 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit of 47.3–63 in. (1200–1600 mm) wide, with the same depth and height as shown above.

  • Top entry cubicle MOD U14 requires a floor standing unit of 35.3 in. (900 mm) wide, with the same depth and height as shown above.

  • Other options and combinations of these options can affect the enclosure width.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

300–500 hp (200–310 kw) @ 460 V, ND
250–400 hp (160–250 kw) @ 460 V, HD


NOTE:
  • Harmonic Filter M09 is available from 250–400 hp HD and 300–500 hp ND @ 460 V. Adding the harmonic filter requires a floor standing unit of 47.3–63 in. (1200–1600 mm) wide, with the same depth and height as shown above.

  • Top entry cubicle MOD U14 requires a floor standing unit of 35.3 in. (900 mm) wide, with the same depth and height as shown above.

  • Other options and combinations of these options can affect the enclosure width.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

600–700 hp (400–500 kw) @ 460 V, ND
500–600 hp (310–400 kw) @ 460 V, HD

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

600–700 hp (400–500 kw) @ 460 V, ND
500–600 hp (310–400 kw) @ 460 V, HD

Overall Dimensions

hp (Normal Duty) 208 V/230 V 460 V Width Depth Height
in. mm in. mm in. mm
1–7.5 X   16.29 413.7 21.95 557.8 31.9 810.2
1–15   X 16.29 413.7 21.95 557.8 31.9 810.2
10–15 X   16.29 413.7 21.95 557.8 47.65 1210.3
20–30   X 16.29 413.7 21.95 557.8 47.65 1210.3
20–30 X   16.29 413.7 21.95 557.8 55.52 1410.3
40–60   X 16.29 413.7 21.95 557.8 55.52 1410.3
40–60 X   15.75 400 25.46 646.6 85.8 2179
75–125   X 15.75 400 25.46 646.6 85.8 2179
150–250   X 15.75 400 25.46 646.6 93 2362.2
300–500   X 23.62 600 25.46 646.6 93 2362.2
600–700   X 31.5 800 25.46 646.6 93 2362.2
900   X 47.24 1200 25.46 646.6 93 2362.2
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.