NVE92630

Component Locations, Dimensions, and Schematics

Component Locations

Floor-Mounted Enclosures

150–250 hp (110–160 kw) @ 460 V, ND

125–200 hp (90–130 kw) @ 460 V, HD

Dimensions

Type 1, Frame 1A

150–250 hp (110–160 kw) @ 460 V, ND

125–200 hp (90–130 kw) @ 460 V, HD

NOTE: Mod Y10, Bypass, is available from 150–250 hp ND and 125–200 hp HD @ 460 V.

Type 12, Frame 1A

150–250 hp (110–160 kw) @ 460 V, ND

125–200 hp (90–130 kw) @ 460 V, HD

NOTE: Mod Y10, Bypass, is available from 150–250 hp HD and 125–200 hp ND @ 460 V.

Conduit Entry and Weights, 150–250 hp ND and 150–200 hp HD @ 460 V, Types 1 and 12

Type 1, Frame 2A

300–500 hp (200–310 kw) @ 460 V, ND

250–400 hp (160–250 kw) @ 460 V, HD

NOTE: Mod Y10, Bypass, is available for 250 hp HD at @ 460 V.

Type 12, Frame 2A

300–500 hp (200–310 kw) @ 460 V, ND

250–400 hp (160–250 kw) @ 460 V, HD

NOTE: Mod Y10, Bypass, is available for 250 hp HD at @ 460 V.

Conduit Entry and Weights, 300–500 hp ND and 250–400 hp HD @ 460 V, Types 1 and 12

Type 1, Frame 3A

600–700 hp (400–500 kw) @ 460 V, ND

500–600 hp (310–400 kw) @ 460 V, HD

Type 12, Frame 3A

600–700 hp (400–500 kw) @ 460 V, ND

500–600 hp (310–400 kw) @ 460 V, HD

Conduit Entry and Weights, 600–700 hp ND and 500–600 hp HD @ 460 V, Types 1 and 12

Type 1, Frame 4A

900 hp (630 kw) @ 460 V, ND

700 hp (500 kw) @ 460 V, HD

Type 12, Frame 4A

900 hp (630 kw) @ 460 V, ND

700 hp (500 kw) @ 460 V, HD

Conduit Entry and Weights, 900 hp ND and 700 hp HD @ 460 V, Types 1 and 12

Overall Dimensions

hp (Normal Duty)

460 V

Width

Depth

Height *

in.

mm

in.

mm

in.

mm

150–250

X

23.6

600

25.5

647

93.0

2362

300–500

X

39.4

1000

25.5

647

93.0

2362

600–700

X

63.0

1600

25.5

647

93.0

2362

900

X

78.7

2000

25.5

647

93.0

2362

Schematics

Power Circuit W (without Bypass): Hand-Off-Auto and Speed Potentiometer

NOTE: Representative power and control circuit elementary diagram. See the documentation supplied with the drive for a complete diagram

Power Circuit W (without Bypass) Factory Configurations

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.