NVE92630

Product Characteristics

Catalog Number Description

The catalog number is on the nameplate attached to the inside of the process drive door (see Nameplate). The catalog number is coded to describe the configuration of the drive.

Use Catalog Number Description to translate the catalog number into a description of the process drive. The example in Catalog Number Example: ATV680C16T4N2ANWAANAG translates the catalog number shown on the nameplate in Nameplate.

For descriptions of the options listed in Catalog Number Description.

Catalog Number Example: ATV680C16T4N2ANWAANAG

Field

01–02

03–04

05

06

07

08

09

10

11

12

13

14

ATV680

C16

T4

N

2

A

N

W

A

A

N

A,G

Altivar 680 Process Drive

250 hp

460 V,3 phase

Normal Duty Power Rating

UL Listed

UL Type 12 Enclosure

Active Front End

Without Bypass

H-O-A Speed Pot.

Red Power On, Yellow Tripped, Green AFC Run, Yellow Auto

No Comm. Card

Ethernet Port in Front Door; Type 1 SPD

Catalog Number Description

Field

Digit

Characteristic

Description

01–02

1–6

Drive Style

Altivar 680 Low Harmonic Process Drive, 2-quadrant, 6-pulse drive

03–04

7–9

Power Rating (hp)

Normal Duty
C11 = 150 hp
C13 = 200 hp
C16 = 250 hp
C20 = 300 hp
C25 = 400 hp
C31 = 500 hp
C40 = 600 hp
C50 = 700 hp
C63 = 900 hp

Heavy Duty
C11 = 125 hp
C13 = 150 hp
C16 = 200 hp
C20 = 250 hp
C25 = 300 hp
C31 = 400 hp
C40 = 500 hp
C50 = 600 hp
C63 = 700 hp

05

10–11

Voltage Class

T4 = 460 V, Three Phase

06

12

Duty Rating

N = Normal Duty
H = Heavy Duty

07

13

Region

2 = UL Marking
6 = cUL Marking (Canada)

08

14

Enclosure Type

G = Type 1 General Purpose
A = Type 12K Industrial Use, Dust-tight/Drip-tight

09

15

Line Harmonic Mitigation

N = Active Front End

10

16

Power Circuit

W = without Bypass
Y = Integral Full-Voltage Bypass

11

17

Control Options

N = Prewired for Remote H-O-A
A = H-O-A, Speed Potentiometer
B = H-O-A, Speed Potentiometer, Start/Stop Push Button

12

18

Light Options

N = None
A = Red Power On, Yellow Tripped, Green AFC Run, Yellow Auto
B = Red Power On, Yellow Tripped, Green AFC Run (Default)

13

19

Communication Card

N = None
A = Profibus DP V1
B = CANopen Daisy Chain
C = DeviceNet
D = CANopen SUB-D
E = CANopen Open Style
F = ProfiNet
G = Ethernet TCP/IP
H= EtherCAT
J = Bacnet MS/TP
K = Ethernet IP, Modbus TCP, Multidrive link

14

Varies

Miscellaneous Options

A = Ethernet Port in Front Door
B = Line Contactor
D = Relay Output Card
E = 0–10 V Auto Speed Reference
G = Surge Protective Device (SPD) (Type 1)
H = SPD (Type 2)
K = Additional 150 VA Control Power
L = Push-to-Test Pilot Lights
Q = Door-Mounted Overload Reset Push Button
U = Top Entry Cubical (when available)
X = dV/dt Filter (1000 ft)
Y = Seismic Certification

Nameplate Identification

The nameplate for the Altivar 680 Low Harmonic Process Drive is on the inside of the enclosure door. See Nameplate. The nameplate identifies the drive type and modification options. When identifying or describing the Altivar 680 Low Harmonic Process Drive, use the data from this nameplate.

Nameplate

Short-Circuit Ratings

All Altivar 680 Low Harmonic Process Drives include a circuit breaker as a disconnect device and have a short-circuit rating of 100,000 A, 480 V.

WARNING
IMPROPER OVERCURRENT COORDINATION
  • Properly coordinate all protective devices.
  • Do not connect the equipment to a power feeder whose short-circuit capacity exceeds the short-circuit current rating listed on the equipment nameplate.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

In addition to maximum perspective short-circuit current considerations, ATV680 drive systems have a minimum perspective short-circuit current specification that must be taken into consideration when designing an electrical system that includes active front end technology.

Refer to Minimum Short-Circuit Current Ratings for minimum short-circuit current ratings when designing and applying the equipment on an electrical power grid. These restrictions apply only to mains power when provided through a transformer and do not apply when mains power is provided by a generator.

Minimum Short-Circuit Current Ratings

Rating

Minimum Prospective Short-Circuit Current (kA)

hp

kW

150

110

3

200

132

3.5

250

160

4

300

200

5.5

400

250

7

500

315

8

600

400

11

700

500

13

900

630

17

Generator Application Consideration

WARNING
UNINTENDED EQUIPMENT OPERATION
  • Do not enable regenerative mode operation on equipment supplied by generator sourced mains voltage.
  • Ensure that the generator is of sufficient size, and regulated to the appropriate voltage and frequency before connecting the drive system to generator power.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

When ATV680 drive systems are applied on an electrical power system where power is supplied by a generator, adhere to the following recommendations and practices:

  • The generator's rated power must be, at minimum, equal to or greater than the drive system's rated power. When multiple drive systems are applied on the same system, the total sum of all the drives’ power ratings must be accounted for in sizing the generator.

  • The output of the generator (voltage and frequency) must fall within the operating specifications of the drive system before closing the main disconnect switch.

  • 4th quadrant (regeneration) mode must be inhibited in software when operating on generator supply.

  • The generator must be sized and configured to operator under a constant power load equal to the sum of the rated power of all the drives connected to the generator.

Technical Characteristics

Electrical Specifications

Input voltage

460 Vac ± 10%, three phase

Short circuit current rating (AC symmetrical)

100 kA

Control voltage

24 Vdc, 115 Vac ± 10% (control power transformer included)

Displacement power factor

Unity power factor (above 30% rated power) (in AFC operation mode)

Input frequency

60 Hz ± 5%

Output voltage

Three-phase output, maximum voltage equal to input voltage

Galvanic isolation

Galvanic isolation between power and control (inputs, outputs, and power supplies)

Output frequency range of power converter

0.1–500 Hz (factory setting of 60 Hz)

Torque/Overtorque

Normal Duty: 110% of nominal motor torque for 60 sHeavy Duty: 150% of nominal motor torque for 60 s

Current (transient)

Normal Duty: 110% of drive rated current for 60 sHeavy Duty: 150% of drive rated current for 60 s

Switching frequency

Selectable from 0.5–8 kHz. Factory setting: 2.5 kHz The drive reduces the switching frequency automatically in the event of excessive heatsink temperature.

Environmental Specifications

Storage temperature

-13 to +149°F (-25 to +65°C)

Operating temperature125–700 hp HD, 150–900 hp ND 460 V

+14 to +122°F (-10 to +50°C)

Below 32°F (0°C) with additional enclosure heating, above 104°F (+40°C) with derating.

See Maximum Ambient Temperature for more information.

Humidity

95% with no condensation or dripping water, conforming to IEC 60068-2-78

Altitude

3,300 ft. (1000 m), without derating, derating of the current by 1% for each additional 330 ft. (100 m)

  • Up to 6,561 ft. (2000 m) maximum

  • Up to 12,467 ft. (3800 m) maximum (TN, TT, or IT systems only—no corner grounded delta systems allowed)

  • 125–250 hp: up to 15,747 ft. (4800 m) maximum (TN/TT systems only—no delta connected systems allowed)

  • Above 250 hp: up to 13,123 ft. (4000 m) maximum (TN/TT systems only—no delta connected systems allowed

Enclosure

UL Type 1: General indoor (ventilated)

UL Type 12: Indoor dust-tight (ventilated)

Pollution degree

Pollution degree 2 (Types 1 and 3R) or 3 (Type 12) per NEMA ICS-1 Annex A and IEC 61800-5-1

Operational test vibration

Conforming to IEC/EN 60068-2-6

1.5 mm at 3–10 Hz, 0.6 g at 10–200 Hz

3M3 conforming to IEC/EN 60721-3-3

Transit shock test

Conforming to National Safe Transit Association® test for packages.

Operational shock

Conforming to IEC/EN 60068-2-274 g for 11 ms3M3 conforming to IEC/EN 60721-3-3

Codes and standards

UL Listed per UL 508AIEEE519 compliant

Conforms to applicable NEMA ICS, NFPA, and IEC standards;Manufactured under ISO 9001 standards.

Operation and Control

Maximum current

ND: 110% for 60 seconds per 10 minutes

HD: 150% for 60 seconds per 10 minutes

Speed reference

AI1: 0–10 V, Impedance = 30 kΩ. Can be used for speed potentiometer, 1–10 kΩ.AI2: Factory setting: 4–20 mA. Impedance = 242 kΩ (reassignable, X–Y range with graphic display terminal).

Frequency resolution in analog reference

0.1 for 100 Hz (11 bits)

Harmonics

Less than 5% TDDi

Speed regulation

V/f control: equal to the motor's rated slip.

Sensorless flux vector control (SFVC): 10% of the motor's rated slip from 20–100% of nominal motor torque

Efficiency

96% (or greater) at full load typical, assuming minimum motor efficiency of 88%

Reference sample time

2 ms ± 0.5 ms

Acceleration and deceleration ramps

Drive: 0.1–999.9 s (definition in 0.1 s increments)

Graphic display terminal

Self diagnostics with trip indication messages in three languages. Refer to bulletin EAV64318, Altivar Process Programming Manual, available online at www.se.com.

Protection

Motor and Pump:

Thermal overload

Class 10 electronic overload protection (drive)Class 20 bypass overload protection (drive with bypass)

Drive System:

Overcurrent protection

An overcurrent protection device (OCPD) provides Type 1 coordination to the short-circuit current ratings.

Overtemperature protection

Protection if heatsink temperature exceeds 185°F (85°C)

Functional Safety:

Functional safety of the drive

The function Safe Torque Off (STO)* allows a controlled shut-down as well as switch-off of the power supply when at a standstill.

It also helps prevent any unintended start of the motor according to ISO 13849-1, performance level PL e, according to IEC/EN 61508 safety integrity level* SIL 3 and IEC/EN 61800-5-2.

Response time

≤ 100 ms at STO (Safe Torque Off)*

Maximum Ambient Temperature

Derating may be necessary depending on the pulse frequency, the maximum ambient temperature, and the desired output frequency. Consult Current Reduction Depending on Ambient Temperature, Pulse Frequency, and Output and follow these guidelines:

  • For output frequencies higher than 125 Hz, the pulse frequency is increased automatically. For example, at 200 Hz output frequency, the pulse frequency is increased to 4 kHz. Consequently, consider a derating of 8% at a maximum ambient temperature of 104°F (40°C).

  • The overload capability of the enclosed drive is also reduced due to the reduction of the output current.

  • At higher pulse frequencies, the length of the motor cable must be reduced.

NOTE: If the ambient temperature is too high, the pulse frequency is automatically reduced, which helps to prevent an overload of the drive (except in case of operation with sinusoidal motor filters).

Current Reduction Depending on Ambient Temperature, Pulse Frequency, and Output

Ratings

Input and Output Current Ratings and Dissipated Heat

VAC

Rating

Maximum Input Current (A)

Output Current Drive Only (A)

Typical Dissipated Power at Rated Load (W)

hp

kW

460

150

110

160

211

4220

200

130

197

250

5110

250

160

245

302

6400

300

200

292

370

7890

400

250

388

477

9910

500

310

485

590

13060

600

400

578

730

15850

700

500

705

900

20800

900

630

863

Consult Schneider Electric for maximum input current.

*

1140

25630

Weights

WARNING
UNSTABLE LOAD
  • Use extreme care when moving heavy equipment.
  • Verify that the moving equipment is rated to handle the weight.
  • When removing equipment from a shipping pallet, carefully balance and secure it using a strap designed to handle the weight and stress.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Approximate Weight

Voltage

hp

Basic AFE Drive System Weight lb (kg)

460

150–250

800 (360)

300–500

1550 (700)

600–700

2535 (1150)

900

3200 (1450)

Electrical Installation

DANGER
hazard of electric shock, explosion, or arc flash
Read and understand the instructions in bulletin NHA60269, Drives Systems Installation and Maintenance, Drives Systems Installation and Maintenance, before performing any procedures in this bulletin.
Failure to follow these instructions will result in death or serious injury.

Wire Range and Terminal Torque Requirements

Normal Duty, Line Side

Power Terminal Wire Range and Torque Requirements, Normal Duty, Line Side

Voltage

hp

Circuit Breaker

Line (L1, L2, L3)

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

460

150–200

LLP36400U31X

(2) 2/0–500 (70–240)

275 (31)

460

250

LLP36600U31X

(2) 2/0–500 (70–240)

275 (31)

460

300

LLP36600U31X

(2) 2/0–500 (70–240)

275 (31)

460

400

PLP34080SARE10

(3) 3/0–500 (95–240)

442 (50)

460

500

PLP34100U44ASARE10

(4) 3/0–500 (95–240)

442 (50)

460

600–700

PLP34120U44ASARE10

(4) 3/0–500 (95–240)

442 (50)

460

900

PLP34120U44ASARE10

(4) 3/0–500 (95–240)

442 (50)

Normal Duty, Load Side

Power Terminal Wire Range and Torque Requirements, Normal Duty, Load Side

Voltage

hp

Load, Enclosed Drive Only (T1, T2, T3)

Load with Bypass (T1, T2, T3)

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

460

150–250

(2) 4–500 (25–240)

500 (56.5)

(2) 4–500 (25–240)

500 (56.5)

460

300–500

(3) 4–500 (25–240)

500 (56.5)

* *

460

600–700

(6) 3/0–750 (95–400)

550 (62)

* *

460

900

(8) 3/0–750 (95–400)

550 (62)

* *

Heavy Duty, Line Side

Power Terminal Wire Range and Torque Requirements, Heavy Duty, Line Side

Voltage

hp

Circuit Breaker

Line (L1, L2, L3)

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

460

125–200

LLP36400U31X

(2) 2/0–500 (70–240)

275 (31)

460

250

LLP36600U31X

(2) 2/0–500 (70–240)

275 (31)

460

300

LLP36600U31X

(2) 2/0–500 (70–240)

275 (31)

460

400

PLP34080SARE10

(3) 3/0–500 (95–240)

442 (50)

460

500

PLP34100U44ASARE10

(3) 3/0–500 (95–240)

442 (50)

460

600–700

PLP34120U44ASARE10

(4) 3/0–500 (95–240)

442 (50)

Heavy Duty, Load Side

Power Terminal Wire Range and Torque Requirements, Heavy Duty, Load Side

Voltage

hp

Load, Enclosed Drive Only (T1, T2, T3)

Load with Bypass (T1, T2, T3)

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

460

125–200

(2) 4–500 (25–240)

500 (56.5)

(2) 4–500 (25–240)

500 (56.5)

460

250–400

(3) 4–500 (25–240)

500 (56.5)

*

*

460

500–600

(6) 3/0–750 (95–400)

550 (62)

*

*

460

700

(8) 3/0–750 (95–400)

550 (62)

*

*

Grounding Bar and Lugs

Grounding Bar Wire Range and Torque Requirements

Voltage

hp (Normal Duty)

Grounding Bar and Grounding Lugs

Wire Range
AWG (mm2)

Torque
lb-in. (N•m)

460

150–900

8–250 (10–120)

200 (22.5)

Control Wiring

Connect the control wiring to terminal block TB1. The control terminals are rated 250 V, 12 A. Refer to Wire Sizes and Tightening Torque For Terminal Block TB1 for wire sizes and tightening torques.

NOTE: The user terminals are designated on the wiring diagrams provided with the equipment.

Wire Sizes and Tightening Torque For Terminal Block TB1

Control Terminals

Input/Output Speed Reference
Wire Cross Section

Other Wire Cross Section

Tightening Torque
lb-in. (N•m)

Minimum*
AWG (mm2)

Maximum
AWG (mm2)

Minimum*
AWG (mm2)

Maximum
AWG (mm2)

All terminals

20 (0.5)

12 (2.5)

18 (1)

12 (2.5) one-wire 16 (1.5) two-wire

4.4 (0.5)

TB1 User Terminal Connections

Function

Terminal

Customer interlock (120 Vac) (+)

1

Customer interlock (120 Vac)

2

Customer interlock, bypass (120 Vac) (+)

1

Customer interlock, bypass (120 Vac)

2A

Auto mode remote start

3, 4

AFC run status (N.C.)

5, 7

AFC run status (N.O.)

6, 7

AFC trip status (N.C.)

8, 10

AFC trip status (N.O.)

9, 10

4–20 mA (0-10 V) speed reference (common)

11

4–20 mA (0-10 V) speed reference (+)

12

4–20 mA (0-10 V) speed reference SHLD/GRD

13

4–20 mA DC output speed SHLD/GRD

14

4–20 mA DC output speed (+)

15

4–20 mA DC output speed (common)

16

Auto mode status (N.O.)

17, 18

Bypass status (N.C.)

19, 21

Bypass status (N.O.)

20, 21

150 VA fused (3 A) (+)

22

150 VA fused (3 A) (neutral)

23

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.